Career Press Supplier
Career Press Supplier
FAULHABER BX4 SC family 3D drawing in open view

FAULHABER BX4 SC

Key Features
Diameter:
22 ... 32 mm
Length:
49.6 ... 85.4 mm
Nominal voltage:
12 ... 24 V
Speed up to:
14000 min⁻¹
Torque up to:
99 mNm
Continuous output up to:
53 W

Brushless DC-Servomotors with integrated Speed Controller

When it comes to speed control in a DC-motor, the drives with integrated speed controller combine the advantages of brushless DC-Servomotors with diametercompliant control electronics installed in the mounted motor unit measuring just 18mm in length.

Combinable with various precision gearheads, they can be used in a wide variety of market sectors such as laboratory technology, equipment manufacturing, automation technology or machine construction. The default factory preconfiguration in combination with the Motion Manager allows quick and easy commissioning of the system.

The selectable Hall sensor type (digital/analogue) ensures optimum coverage over a wide speed range. The integrated current limitation matched to the respective type protects the motor against overloading and therefore against potential destruction. The two-wire version SCDC allows brushed DC-Motors to be replaced easily in certain applications.

High torque and speed rigidity thanks to 4-pole technology
Speed control in tight installation spaces; thanks to optional analogue Hall sensors, also available in the low speed range from 50 min-1
Modular, diameter-compliant mounting concept with integrated current limitation
Simple and convenient programming using the Motion Manager and programming adapter
High reliability and long service life

FAULHABER BX4 SC

Logo of the company Tende
» FAULHABER provided us with comprehensive support. Additionally, their production facility possesses the necessary ISO certificates for medical products, allowing us to install these components without additional certification effort. «
Ferhat Yıldız
CEO at Tende Elektronik
To customer application

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.