Career Press Supplier
Career Press Supplier
FAULHABER BXT SC family 3D drawing in open view

FAULHABER BXT SC

Key Features
Diameter:
22 ... 42 mm
Length:
21 ... 28 mm
Nominal voltage:
12 ... 24 V
Torque up to:
92 mNm
Continuous output up to:
60 W

Brushless DC-Servomotors with integrated Speed Controller

The drives with integrated speed controller combine the advantages of brushless DC-servomotors with diameter-compliant control electronics which, fully integrated, extend the motor by only 6.2 mm.

Combinable with various precision gearheads, they can be used in a wide variety of market sectors such as pumps, handheld devices, equipment manufacturing or laboratory and industrial automation. The default factory preconfiguration in combination with the Motion Manager allows quick and easy commissioning of the system.

The high number of poles of the motors ensures optimum coverage of a wide speed range, also with digital Hall sensors. The integrated current limitation matched to the respective type protects the motor against overloading and therefore against potential destruction. The combination of the BXT H motors with the integrated Speed Controller is the ideal solution if speeds need to be controlled precisely in the smallest of spaces and high torques are also required.

High torque and speed rigidity thanks to 14-pole technology
Speed control in tight installation spaces; thanks to the high number of poles of the motors, also available in the low speed range from 200 min-1
Modular, diameter-compliant mounting concept with integrated current limitation
Simple and convenient programming using the Motion Manager and programming adapter
High reliability and long service life

FAULHABER BXT SC

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.