Press Suppliers
Press Suppliers

Planetary Gearheads Series 42GPT

High Torque

Key Features
Number of gear stages:
1 ... 4
Torque up to:
18 Nm
Intermittent torque up to:
25 Nm
Reduction ratio:
3 ... 1294
Diameter:
42 mm
Length:
30.8 ... 68.1 mm
Advantages
Compact length
High continuous torque
Very robust for intermittent or impulsive cycles
High intermittent speed up to 20,000 min-1
Reduced backlash
Many reduction ratios
Large selection of motor combinations
Many standard options
Variants:
Series 42GPT 3:1
n : Number of gear stages : 1 |MD : Torque up to : 2.5 Nm |Mint. : Intermittent torque up to : 3.3 Nm |i : Reduction ratio : 3 |Ø : Diameter : 42 mm |L : Length : 30.8 mm
Series 42GPT 3,6:1
n : Number of gear stages : 1 |MD : Torque up to : 2.5 Nm |Mint. : Intermittent torque up to : 3.3 Nm |i : Reduction ratio : 3.6 |Ø : Diameter : 42 mm |L : Length : 30.8 mm
Series 42GPT 4,5:1
n : Number of gear stages : 1 |MD : Torque up to : 2.5 Nm |Mint. : Intermittent torque up to : 3.3 Nm |i : Reduction ratio : 4.5 |Ø : Diameter : 42 mm |L : Length : 30.8 mm
Series 42GPT 6,6:1
n : Number of gear stages : 1 |MD : Torque up to : 2.5 Nm |Mint. : Intermittent torque up to : 3.3 Nm |i : Reduction ratio : 6.6 |Ø : Diameter : 42 mm |L : Length : 30.8 mm
Series 42GPT 9:1
n : Number of gear stages : 2 |MD : Torque up to : 6 Nm |Mint. : Intermittent torque up to : 8 Nm |i : Reduction ratio : 9 |Ø : Diameter : 42 mm |L : Length : 43.2 mm
Series 42GPT 11:1
n : Number of gear stages : 2 |MD : Torque up to : 6 Nm |Mint. : Intermittent torque up to : 8 Nm |i : Reduction ratio : 11 |Ø : Diameter : 42 mm |L : Length : 43.2 mm
Series 42GPT 14:1
n : Number of gear stages : 2 |MD : Torque up to : 6 Nm |Mint. : Intermittent torque up to : 8 Nm |i : Reduction ratio : 14 |Ø : Diameter : 42 mm |L : Length : 43.2 mm
Series 42GPT 16:1
n : Number of gear stages : 2 |MD : Torque up to : 6 Nm |Mint. : Intermittent torque up to : 8 Nm |i : Reduction ratio : 16 |Ø : Diameter : 42 mm |L : Length : 43.2 mm
Series 42GPT 20:1
n : Number of gear stages : 2 |MD : Torque up to : 6 Nm |Mint. : Intermittent torque up to : 8 Nm |i : Reduction ratio : 20 |Ø : Diameter : 42 mm |L : Length : 43.2 mm
Series 42GPT 24:1
n : Number of gear stages : 2 |MD : Torque up to : 6 Nm |Mint. : Intermittent torque up to : 8 Nm |i : Reduction ratio : 24 |Ø : Diameter : 42 mm |L : Length : 43.2 mm
Series 42GPT 30:1
n : Number of gear stages : 2 |MD : Torque up to : 6 Nm |Mint. : Intermittent torque up to : 8 Nm |i : Reduction ratio : 30 |Ø : Diameter : 42 mm |L : Length : 43.2 mm
Series 42GPT 41:1
n : Number of gear stages : 3 |MD : Torque up to : 15.5 Nm |Mint. : Intermittent torque up to : 20 Nm |i : Reduction ratio : 41 |Ø : Diameter : 42 mm |L : Length : 55.7 mm
Series 42GPT 44:1
n : Number of gear stages : 2 |MD : Torque up to : 6 Nm |Mint. : Intermittent torque up to : 8 Nm |i : Reduction ratio : 44 |Ø : Diameter : 42 mm |L : Length : 43.2 mm
Series 42GPT 49:1
n : Number of gear stages : 3 |MD : Torque up to : 15.5 Nm |Mint. : Intermittent torque up to : 20 Nm |i : Reduction ratio : 49 |Ø : Diameter : 42 mm |L : Length : 55.7 mm
Series 42GPT 59:1
n : Number of gear stages : 3 |MD : Torque up to : 15.5 Nm |Mint. : Intermittent torque up to : 20 Nm |i : Reduction ratio : 59 |Ø : Diameter : 42 mm |L : Length : 55.7 mm
Series 42GPT 72:1
n : Number of gear stages : 3 |MD : Torque up to : 15.5 Nm |Mint. : Intermittent torque up to : 20 Nm |i : Reduction ratio : 72 |Ø : Diameter : 42 mm |L : Length : 55.7 mm
Series 42GPT 89:1
n : Number of gear stages : 3 |MD : Torque up to : 15.5 Nm |Mint. : Intermittent torque up to : 20 Nm |i : Reduction ratio : 89 |Ø : Diameter : 42 mm |L : Length : 55.7 mm
Series 42GPT 108:1
n : Number of gear stages : 3 |MD : Torque up to : 15.5 Nm |Mint. : Intermittent torque up to : 20 Nm |i : Reduction ratio : 108 |Ø : Diameter : 42 mm |L : Length : 55.7 mm
Series 42GPT 131:1
n : Number of gear stages : 3 |MD : Torque up to : 15.5 Nm |Mint. : Intermittent torque up to : 20 Nm |i : Reduction ratio : 131 |Ø : Diameter : 42 mm |L : Length : 55.7 mm
Series 42GPT 158:1
n : Number of gear stages : 3 |MD : Torque up to : 15.5 Nm |Mint. : Intermittent torque up to : 20 Nm |i : Reduction ratio : 158 |Ø : Diameter : 42 mm |L : Length : 55.7 mm
Series 42GPT 178:1
n : Number of gear stages : 4 |MD : Torque up to : 18 Nm |Mint. : Intermittent torque up to : 25 Nm |i : Reduction ratio : 178 |Ø : Diameter : 42 mm |L : Length : 68.1 mm
Series 42GPT 196:1
n : Number of gear stages : 3 |MD : Torque up to : 15.5 Nm |Mint. : Intermittent torque up to : 20 Nm |i : Reduction ratio : 196 |Ø : Diameter : 42 mm |L : Length : 55.7 mm
Series 42GPT 215:1
n : Number of gear stages : 4 |MD : Torque up to : 18 Nm |Mint. : Intermittent torque up to : 25 Nm |i : Reduction ratio : 215 |Ø : Diameter : 42 mm |L : Length : 68.1 mm
Series 42GPT 267:1
n : Number of gear stages : 4 |MD : Torque up to : 18 Nm |Mint. : Intermittent torque up to : 25 Nm |i : Reduction ratio : 267 |Ø : Diameter : 42 mm |L : Length : 68.1 mm
Series 42GPT 323:1
n : Number of gear stages : 4 |MD : Torque up to : 18 Nm |Mint. : Intermittent torque up to : 25 Nm |i : Reduction ratio : 323 |Ø : Diameter : 42 mm |L : Length : 68.1 mm
Series 42GPT 401:1
n : Number of gear stages : 4 |MD : Torque up to : 18 Nm |Mint. : Intermittent torque up to : 25 Nm |i : Reduction ratio : 401 |Ø : Diameter : 42 mm |L : Length : 68.1 mm
Series 42GPT 474:1
n : Number of gear stages : 4 |MD : Torque up to : 18 Nm |Mint. : Intermittent torque up to : 25 Nm |i : Reduction ratio : 474 |Ø : Diameter : 42 mm |L : Length : 68.1 mm
Series 42GPT 588:1
n : Number of gear stages : 4 |MD : Torque up to : 18 Nm |Mint. : Intermittent torque up to : 25 Nm |i : Reduction ratio : 588 |Ø : Diameter : 42 mm |L : Length : 68.1 mm
Series 42GPT 711:1
n : Number of gear stages : 4 |MD : Torque up to : 15 Nm |Mint. : Intermittent torque up to : 20 Nm |i : Reduction ratio : 711 |Ø : Diameter : 42 mm |L : Length : 68.1 mm
Series 42GPT 862:1
n : Number of gear stages : 4 |MD : Torque up to : 18 Nm |Mint. : Intermittent torque up to : 25 Nm |i : Reduction ratio : 862 |Ø : Diameter : 42 mm |L : Length : 68.1 mm
Series 42GPT 1042:1
n : Number of gear stages : 4 |MD : Torque up to : 15 Nm |Mint. : Intermittent torque up to : 20 Nm |i : Reduction ratio : 1042 |Ø : Diameter : 42 mm |L : Length : 68.1 mm
Series 42GPT 1294:1
n : Number of gear stages : 4 |MD : Torque up to : 15 Nm |Mint. : Intermittent torque up to : 20 Nm |i : Reduction ratio : 1294 |Ø : Diameter : 42 mm |L : Length : 68.1 mm

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 3
Continuous torque, max. 2.5 Nm
Intermittent torque, max. 3.3 Nm
Peak torque 4 Nm
Continuous input speed, max. 5000 min⁻¹
Intermittent input speed, max. 7000 min⁻¹
Continuous output power, max. 60 W
Intermittent output power, max. 90 W
Efficiency, max. 93 %
Input inertia with pinion, max. 2000 gmm²
Torsional stiffness, typical 14 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 30.8 mm
Mass without motor, ca. 275 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 3.6
Continuous torque, max. 2.5 Nm
Intermittent torque, max. 3.3 Nm
Peak torque 4 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 9000 min⁻¹
Continuous output power, max. 60 W
Intermittent output power, max. 90 W
Efficiency, max. 93 %
Input inertia with pinion, max. 1330 gmm²
Torsional stiffness, typical 14 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 30.8 mm
Mass without motor, ca. 275 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 4.5
Continuous torque, max. 2.5 Nm
Intermittent torque, max. 3.3 Nm
Peak torque 4 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 9000 min⁻¹
Continuous output power, max. 60 W
Intermittent output power, max. 90 W
Efficiency, max. 93 %
Input inertia with pinion, max. 1330 gmm²
Torsional stiffness, typical 14 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 30.8 mm
Mass without motor, ca. 275 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 6.6
Continuous torque, max. 2.5 Nm
Intermittent torque, max. 3.3 Nm
Peak torque 4 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 9000 min⁻¹
Continuous output power, max. 60 W
Intermittent output power, max. 90 W
Efficiency, max. 93 %
Input inertia with pinion, max. 1330 gmm²
Torsional stiffness, typical 14 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 30.8 mm
Mass without motor, ca. 275 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 9
Continuous torque, max. 6 Nm
Intermittent torque, max. 8 Nm
Peak torque 11.5 Nm
Continuous input speed, max. 5000 min⁻¹
Intermittent input speed, max. 8000 min⁻¹
Continuous output power, max. 37 W
Intermittent output power, max. 56 W
Efficiency, max. 86 %
Input inertia with pinion, max. 2000 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 43.2 mm
Mass without motor, ca. 375 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 11
Continuous torque, max. 6 Nm
Intermittent torque, max. 8 Nm
Peak torque 11.5 Nm
Continuous input speed, max. 7000 min⁻¹
Intermittent input speed, max. 8000 min⁻¹
Continuous output power, max. 37 W
Intermittent output power, max. 56 W
Efficiency, max. 86 %
Input inertia with pinion, max. 2000 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 43.2 mm
Mass without motor, ca. 375 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 14
Continuous torque, max. 6 Nm
Intermittent torque, max. 8 Nm
Peak torque 11.5 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 12000 min⁻¹
Continuous output power, max. 37 W
Intermittent output power, max. 56 W
Efficiency, max. 86 %
Input inertia with pinion, max. 920 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 43.2 mm
Mass without motor, ca. 375 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 16
Continuous torque, max. 6 Nm
Intermittent torque, max. 8 Nm
Peak torque 11.5 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 12000 min⁻¹
Continuous output power, max. 37 W
Intermittent output power, max. 56 W
Efficiency, max. 86 %
Input inertia with pinion, max. 920 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 43.2 mm
Mass without motor, ca. 375 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 20
Continuous torque, max. 6 Nm
Intermittent torque, max. 8 Nm
Peak torque 11.5 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 12000 min⁻¹
Continuous output power, max. 37 W
Intermittent output power, max. 56 W
Efficiency, max. 86 %
Input inertia with pinion, max. 920 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 43.2 mm
Mass without motor, ca. 375 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 24
Continuous torque, max. 6 Nm
Intermittent torque, max. 8 Nm
Peak torque 11.5 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 12000 min⁻¹
Continuous output power, max. 37 W
Intermittent output power, max. 56 W
Efficiency, max. 86 %
Input inertia with pinion, max. 920 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 43.2 mm
Mass without motor, ca. 375 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 30
Continuous torque, max. 6 Nm
Intermittent torque, max. 8 Nm
Peak torque 11.5 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 12000 min⁻¹
Continuous output power, max. 37 W
Intermittent output power, max. 56 W
Efficiency, max. 86 %
Input inertia with pinion, max. 920 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 43.2 mm
Mass without motor, ca. 375 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 41
Continuous torque, max. 15.5 Nm
Intermittent torque, max. 20 Nm
Peak torque 25 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 13000 min⁻¹
Continuous output power, max. 26 W
Intermittent output power, max. 39 W
Efficiency, max. 80 %
Input inertia with pinion, max. 920 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 55.7 mm
Mass without motor, ca. 475 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 44
Continuous torque, max. 6 Nm
Intermittent torque, max. 8 Nm
Peak torque 11.5 Nm
Continuous input speed, max. 9000 min⁻¹
Intermittent input speed, max. 12000 min⁻¹
Continuous output power, max. 37 W
Intermittent output power, max. 56 W
Efficiency, max. 86 %
Input inertia with pinion, max. 920 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 43.2 mm
Mass without motor, ca. 375 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 49
Continuous torque, max. 15.5 Nm
Intermittent torque, max. 20 Nm
Peak torque 25 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 13000 min⁻¹
Continuous output power, max. 26 W
Intermittent output power, max. 39 W
Efficiency, max. 80 %
Input inertia with pinion, max. 920 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 55.7 mm
Mass without motor, ca. 475 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 59
Continuous torque, max. 15.5 Nm
Intermittent torque, max. 20 Nm
Peak torque 25 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 13000 min⁻¹
Continuous output power, max. 26 W
Intermittent output power, max. 39 W
Efficiency, max. 80 %
Input inertia with pinion, max. 920 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 55.7 mm
Mass without motor, ca. 475 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 72
Continuous torque, max. 15.5 Nm
Intermittent torque, max. 20 Nm
Peak torque 25 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 13000 min⁻¹
Continuous output power, max. 26 W
Intermittent output power, max. 39 W
Efficiency, max. 80 %
Input inertia with pinion, max. 920 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 55.7 mm
Mass without motor, ca. 475 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 89
Continuous torque, max. 15.5 Nm
Intermittent torque, max. 20 Nm
Peak torque 25 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 13000 min⁻¹
Continuous output power, max. 26 W
Intermittent output power, max. 39 W
Efficiency, max. 80 %
Input inertia with pinion, max. 920 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 55.7 mm
Mass without motor, ca. 475 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 108
Continuous torque, max. 15.5 Nm
Intermittent torque, max. 20 Nm
Peak torque 25 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 13000 min⁻¹
Continuous output power, max. 26 W
Intermittent output power, max. 39 W
Efficiency, max. 80 %
Input inertia with pinion, max. 920 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 55.7 mm
Mass without motor, ca. 475 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 131
Continuous torque, max. 15.5 Nm
Intermittent torque, max. 20 Nm
Peak torque 25 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 13000 min⁻¹
Continuous output power, max. 26 W
Intermittent output power, max. 39 W
Efficiency, max. 80 %
Input inertia with pinion, max. 920 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 55.7 mm
Mass without motor, ca. 475 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 158
Continuous torque, max. 15.5 Nm
Intermittent torque, max. 20 Nm
Peak torque 25 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 13000 min⁻¹
Continuous output power, max. 26 W
Intermittent output power, max. 39 W
Efficiency, max. 80 %
Input inertia with pinion, max. 920 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 55.7 mm
Mass without motor, ca. 475 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 178
Continuous torque, max. 18 Nm
Intermittent torque, max. 25 Nm
Peak torque 34 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 13000 min⁻¹
Continuous output power, max. 20 W
Intermittent output power, max. 30 W
Efficiency, max. 74 %
Input inertia with pinion, max. 400 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 68.1 mm
Mass without motor, ca. 575 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 196
Continuous torque, max. 15.5 Nm
Intermittent torque, max. 20 Nm
Peak torque 25 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 13000 min⁻¹
Continuous output power, max. 26 W
Intermittent output power, max. 39 W
Efficiency, max. 80 %
Input inertia with pinion, max. 920 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 55.7 mm
Mass without motor, ca. 475 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 215
Continuous torque, max. 18 Nm
Intermittent torque, max. 25 Nm
Peak torque 34 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 13000 min⁻¹
Continuous output power, max. 20 W
Intermittent output power, max. 30 W
Efficiency, max. 74 %
Input inertia with pinion, max. 400 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 68.1 mm
Mass without motor, ca. 575 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 267
Continuous torque, max. 18 Nm
Intermittent torque, max. 25 Nm
Peak torque 34 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 13000 min⁻¹
Continuous output power, max. 20 W
Intermittent output power, max. 30 W
Efficiency, max. 74 %
Input inertia with pinion, max. 400 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 68.1 mm
Mass without motor, ca. 575 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 323
Continuous torque, max. 18 Nm
Intermittent torque, max. 25 Nm
Peak torque 34 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 13000 min⁻¹
Continuous output power, max. 20 W
Intermittent output power, max. 30 W
Efficiency, max. 74 %
Input inertia with pinion, max. 400 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 68.1 mm
Mass without motor, ca. 575 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 401
Continuous torque, max. 18 Nm
Intermittent torque, max. 25 Nm
Peak torque 34 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 13000 min⁻¹
Continuous output power, max. 20 W
Intermittent output power, max. 30 W
Efficiency, max. 74 %
Input inertia with pinion, max. 400 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 68.1 mm
Mass without motor, ca. 575 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 474
Continuous torque, max. 18 Nm
Intermittent torque, max. 25 Nm
Peak torque 34 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 13000 min⁻¹
Continuous output power, max. 20 W
Intermittent output power, max. 30 W
Efficiency, max. 74 %
Input inertia with pinion, max. 400 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 68.1 mm
Mass without motor, ca. 575 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 588
Continuous torque, max. 18 Nm
Intermittent torque, max. 25 Nm
Peak torque 34 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 13000 min⁻¹
Continuous output power, max. 20 W
Intermittent output power, max. 30 W
Efficiency, max. 74 %
Input inertia with pinion, max. 400 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 68.1 mm
Mass without motor, ca. 575 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 711
Continuous torque, max. 15 Nm
Intermittent torque, max. 20 Nm
Peak torque 30 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 13000 min⁻¹
Continuous output power, max. 20 W
Intermittent output power, max. 30 W
Efficiency, max. 74 %
Input inertia with pinion, max. 355 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 68.1 mm
Mass without motor, ca. 575 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 862
Continuous torque, max. 18 Nm
Intermittent torque, max. 25 Nm
Peak torque 34 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 13000 min⁻¹
Continuous output power, max. 20 W
Intermittent output power, max. 30 W
Efficiency, max. 74 %
Input inertia with pinion, max. 400 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 68.1 mm
Mass without motor, ca. 575 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 1042
Continuous torque, max. 15 Nm
Intermittent torque, max. 20 Nm
Peak torque 30 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 13000 min⁻¹
Continuous output power, max. 20 W
Intermittent output power, max. 30 W
Efficiency, max. 74 %
Input inertia with pinion, max. 355 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 68.1 mm
Mass without motor, ca. 575 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 1294
Continuous torque, max. 15 Nm
Intermittent torque, max. 20 Nm
Peak torque 30 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 13000 min⁻¹
Continuous output power, max. 20 W
Intermittent output power, max. 30 W
Efficiency, max. 74 %
Input inertia with pinion, max. 355 gmm²
Torsional stiffness, typical 22 Nm/°
Backlash, at no-load, typical 0.4 °
Length without motor L2 68.1 mm
Mass without motor, ca. 575 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel
Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Brushless DC-Motors
FAULHABER BX4
3242 ... BX4 Series  by FAULHABER
Series 3242 ... BX4
4 Pole Technology
3268 ... BX4 Series  by FAULHABER
Series 3268 ... BX4
4 Pole Technology
FAULHABER BP4
3274 ... BP4 Series  by FAULHABER
Series 3274 ... BP4
4 Pole Technology
FAULHABER B
3564 ... B Series  by FAULHABER
Series 3564 ... B
2 Pole Technology
4490 ... B Series  by FAULHABER
Series 4490 ... B
2 Pole Technology
4490 ... BS Series  by FAULHABER
Series 4490 ... BS
2 Pole Technology
FAULHABER BXT
4221 ... BXT H Series  by FAULHABER
Series 4221 ... BXT H
External rotor technology, with housing
4221 ... BXT R Series  by FAULHABER
Series 4221 ... BXT R
External rotor technology, without housing
Motors with integrated Electronics
FAULHABER BX4 SC
3242 ... BX4 SC Series  by FAULHABER
Series 3242 ... BX4 SC
with integrated Speed Controller, 4 Pole Technology
3242 ... BX4 SCDC Series  by FAULHABER
Series 3242 ... BX4 SCDC
with integrated Speed Controller, 4 Pole Technology
3268 ... BX4 SC Series  by FAULHABER
Series 3268 ... BX4 SC
with integrated Speed Controller, 4 Pole Technology
3268 ... BX4 SCDC Series  by FAULHABER
Series 3268 ... BX4 SCDC
with integrated Speed Controller, 4 Pole Technology
FAULHABER BXT SC
4221 ... BXT H SC Series  by FAULHABER
Series 4221 ... BXT H SC
with integrated Speed Controller, external rotor technology, with housing
FAULHABER MCS
MCS 3242 ... BX4 ET Series  by FAULHABER
Series MCS 3242 ... BX4 ET
V3.0, 4-Quadrant PWM, with EtherCAT interface
MCS 3242 ... BX4 RS/CO Series  by FAULHABER
Series MCS 3242 ... BX4 RS/CO
V3.0, 4-Quadrant PWM with RS232 interface
MCS 3268 ... BX4 ET Series  by FAULHABER
Series MCS 3268 ... BX4 ET
V3.0, 4-Quadrant PWM, with EtherCAT interface
MCS 3268 ... BX4 RS/CO Series  by FAULHABER
Series MCS 3268 ... BX4 RS/CO
V3.0, 4-Quadrant PWM with RS232 interface
MCS 3274 ... BP4 ET Series  by FAULHABER
Series MCS 3274 ... BP4 ET
V3.0, 4-Quadrant PWM, with EtherCAT interface
MCS 3274 ... BP4 RS/CO Series  by FAULHABER
Series MCS 3274 ... BP4 RS/CO
V3.0, 4-Quadrant PWM with RS232 interface
DC-Motors
FAULHABER CR
3242 ... CR Series  by FAULHABER
Series 3242 ... CR
Graphite Commutation
3257 ... CR Series  by FAULHABER
Series 3257 ... CR
Graphite Commutation
3272 ... CR Series  by FAULHABER
Series 3272 ... CR
Graphite Commutation
3863 ... CR Series  by FAULHABER
Series 3863 ... CR
Graphite Commutation
3890 ... CR Series  by FAULHABER
Series 3890 ... CR
Graphite Commutation

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
FAULHABER GPT Series 42GPT by FAULHABER
Your Choice
Selected Variant
Series 42GPT 3:1
High Torque
Key Features
Number of gear stages: 1
Torque up to: 2.5 Nm
Intermittent torque up to: 3.3 Nm
Reduction ratio: 3
Diameter: 42 mm
Length: 30.8 mm
Selected Variant
Series 42GPT 3,6:1
High Torque
Key Features
Number of gear stages: 1
Torque up to: 2.5 Nm
Intermittent torque up to: 3.3 Nm
Reduction ratio: 3.6
Diameter: 42 mm
Length: 30.8 mm
Selected Variant
Series 42GPT 4,5:1
High Torque
Key Features
Number of gear stages: 1
Torque up to: 2.5 Nm
Intermittent torque up to: 3.3 Nm
Reduction ratio: 4.5
Diameter: 42 mm
Length: 30.8 mm
Selected Variant
Series 42GPT 6,6:1
High Torque
Key Features
Number of gear stages: 1
Torque up to: 2.5 Nm
Intermittent torque up to: 3.3 Nm
Reduction ratio: 6.6
Diameter: 42 mm
Length: 30.8 mm
Selected Variant
Series 42GPT 9:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 6 Nm
Intermittent torque up to: 8 Nm
Reduction ratio: 9
Diameter: 42 mm
Length: 43.2 mm
Selected Variant
Series 42GPT 11:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 6 Nm
Intermittent torque up to: 8 Nm
Reduction ratio: 11
Diameter: 42 mm
Length: 43.2 mm
Selected Variant
Series 42GPT 14:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 6 Nm
Intermittent torque up to: 8 Nm
Reduction ratio: 14
Diameter: 42 mm
Length: 43.2 mm
Selected Variant
Series 42GPT 16:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 6 Nm
Intermittent torque up to: 8 Nm
Reduction ratio: 16
Diameter: 42 mm
Length: 43.2 mm
Selected Variant
Series 42GPT 20:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 6 Nm
Intermittent torque up to: 8 Nm
Reduction ratio: 20
Diameter: 42 mm
Length: 43.2 mm
Selected Variant
Series 42GPT 24:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 6 Nm
Intermittent torque up to: 8 Nm
Reduction ratio: 24
Diameter: 42 mm
Length: 43.2 mm
Selected Variant
Series 42GPT 30:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 6 Nm
Intermittent torque up to: 8 Nm
Reduction ratio: 30
Diameter: 42 mm
Length: 43.2 mm
Selected Variant
Series 42GPT 41:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 15.5 Nm
Intermittent torque up to: 20 Nm
Reduction ratio: 41
Diameter: 42 mm
Length: 55.7 mm
Selected Variant
Series 42GPT 44:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 6 Nm
Intermittent torque up to: 8 Nm
Reduction ratio: 44
Diameter: 42 mm
Length: 43.2 mm
Selected Variant
Series 42GPT 49:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 15.5 Nm
Intermittent torque up to: 20 Nm
Reduction ratio: 49
Diameter: 42 mm
Length: 55.7 mm
Selected Variant
Series 42GPT 59:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 15.5 Nm
Intermittent torque up to: 20 Nm
Reduction ratio: 59
Diameter: 42 mm
Length: 55.7 mm
Selected Variant
Series 42GPT 72:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 15.5 Nm
Intermittent torque up to: 20 Nm
Reduction ratio: 72
Diameter: 42 mm
Length: 55.7 mm
Selected Variant
Series 42GPT 89:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 15.5 Nm
Intermittent torque up to: 20 Nm
Reduction ratio: 89
Diameter: 42 mm
Length: 55.7 mm
Selected Variant
Series 42GPT 108:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 15.5 Nm
Intermittent torque up to: 20 Nm
Reduction ratio: 108
Diameter: 42 mm
Length: 55.7 mm
Selected Variant
Series 42GPT 131:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 15.5 Nm
Intermittent torque up to: 20 Nm
Reduction ratio: 131
Diameter: 42 mm
Length: 55.7 mm
Selected Variant
Series 42GPT 158:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 15.5 Nm
Intermittent torque up to: 20 Nm
Reduction ratio: 158
Diameter: 42 mm
Length: 55.7 mm
Selected Variant
Series 42GPT 178:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 18 Nm
Intermittent torque up to: 25 Nm
Reduction ratio: 178
Diameter: 42 mm
Length: 68.1 mm
Selected Variant
Series 42GPT 196:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 15.5 Nm
Intermittent torque up to: 20 Nm
Reduction ratio: 196
Diameter: 42 mm
Length: 55.7 mm
Selected Variant
Series 42GPT 215:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 18 Nm
Intermittent torque up to: 25 Nm
Reduction ratio: 215
Diameter: 42 mm
Length: 68.1 mm
Selected Variant
Series 42GPT 267:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 18 Nm
Intermittent torque up to: 25 Nm
Reduction ratio: 267
Diameter: 42 mm
Length: 68.1 mm
Selected Variant
Series 42GPT 323:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 18 Nm
Intermittent torque up to: 25 Nm
Reduction ratio: 323
Diameter: 42 mm
Length: 68.1 mm
Selected Variant
Series 42GPT 401:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 18 Nm
Intermittent torque up to: 25 Nm
Reduction ratio: 401
Diameter: 42 mm
Length: 68.1 mm
Selected Variant
Series 42GPT 474:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 18 Nm
Intermittent torque up to: 25 Nm
Reduction ratio: 474
Diameter: 42 mm
Length: 68.1 mm
Selected Variant
Series 42GPT 588:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 18 Nm
Intermittent torque up to: 25 Nm
Reduction ratio: 588
Diameter: 42 mm
Length: 68.1 mm
Selected Variant
Series 42GPT 711:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 15 Nm
Intermittent torque up to: 20 Nm
Reduction ratio: 711
Diameter: 42 mm
Length: 68.1 mm
Selected Variant
Series 42GPT 862:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 18 Nm
Intermittent torque up to: 25 Nm
Reduction ratio: 862
Diameter: 42 mm
Length: 68.1 mm
Selected Variant
Series 42GPT 1042:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 15 Nm
Intermittent torque up to: 20 Nm
Reduction ratio: 1042
Diameter: 42 mm
Length: 68.1 mm
Selected Variant
Series 42GPT 1294:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 15 Nm
Intermittent torque up to: 20 Nm
Reduction ratio: 1294
Diameter: 42 mm
Length: 68.1 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.