


Motion Control Systems
Series
3564 ... B Cx
V2.5, 4-Quadrant PWM
with RS232 or CANopen interface
Nominal voltage: | 24 V |
Torque up to (max.): | 71 mNm |
No-load speed: | 11.000 min⁻¹ |
Width: | 40 mm |
Height: | 54 mm |
Length: | 83,3 mm |
Series 3564 ... B Cx Variant
3564K024B CS/CO | 24 | 71 | 11.000 |
Precision Gearheads
Planetary GearheadsAccessories
Adapter and cables