Press Suppliers
Press Suppliers

Brushless DC-Flat Motors Series 2610 ... B SC

with integrated Speed Controller

Key Features
Nominal voltage:
6 ... 12 V
Rated torque up to:
3.25 mNm
No-load speed up to:
6700 min⁻¹
Length:
10.4 mm
Advantages
Extremely flat design. Lengths ranging from 10 mm to 22 mm with speed controller already integrated
4-pole design
Easy to use
Integrated spur gearheads of minimal length with high gear ratio are available
Precise speed control
Variants:
Series 2610T006B SC
UN : Nominal voltage : 6 V |MN : Rated torque up to : 3.25 mNm |n0 : No-load speed up to : 6700 min⁻¹ |L : Length : 10.4 mm
Series 2610T012B SC
UN : Nominal voltage : 12 V |MN : Rated torque up to : 3.12 mNm |n0 : No-load speed up to : 6650 min⁻¹ |L : Length : 10.4 mm

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Efficiency, max.ηmax. 95 %
No-load speedn0 6700 min⁻¹
Torque constantkM 8.8 mNm/A
Operating temperature range -25 ... 80 °C
Housing material plastic
Mass 20.1 g
Number of pole pairs 2

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Efficiency, max.ηmax. 95 %
No-load speedn0 6650 min⁻¹
Torque constantkM 17.6 mNm/A
Operating temperature range -25 ... 80 °C
Housing material plastic
Mass 20.1 g
Number of pole pairs 2
Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended speed in relation to the available torque at the output shaft.
It includes the assembly on a plastic- as well as on a metal flange (assembly method: IM B 5).
The nominal voltage linear slope describes the maximal achievable operating points at nominal voltage. Any points of operation above this linear slope will require a supply voltage Umot >UN.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended speed in relation to the available torque at the output shaft.
It includes the assembly on a plastic- as well as on a metal flange (assembly method: IM B 5).
The nominal voltage linear slope describes the maximal achievable operating points at nominal voltage. Any points of operation above this linear slope will require a supply voltage Umot >UN.

Accessories
Adapter and cables
6501.00088 Series  by FAULHABER
Series 6501.00088
Programming Board
6501.00096 Series  by FAULHABER
Series 6501.00096
USB Programming Board
6501.00097 Series  by FAULHABER
Series 6501.00097
USB Programming Board
6501.00112 Series  by FAULHABER
Series 6501.00112
Connection Adapter SCS » USB

Download

pdf
Datasheet
pdf
Technical Information
pdf
Accessory Combination
pdf
Technical Manual
zip
3D-CAD Files

Software

Declarations of Conformity

pdf
EG-00050-001 - 2610…B SC, 2622…B SC

Declarations of Incorporation

pdf
EG-00051-001 - 2610…B SC, 2622…B SC
FAULHABER B-Flat SC Series 2610 ... B SC by FAULHABER
FAULHABER B-Flat SC Series 2610 ... B SC by FAULHABER
Your Choice
Selected Variant
Series 2610T006B SC
with integrated Speed Controller
Key Features
Nominal voltage: 6 V
Rated torque up to: 3.25 mNm
No-load speed up to: 6700 min⁻¹
Length: 10.4 mm
Selected Variant
Series 2610T012B SC
with integrated Speed Controller
Key Features
Nominal voltage: 12 V
Rated torque up to: 3.12 mNm
No-load speed up to: 6650 min⁻¹
Length: 10.4 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.