Press Suppliers
Press Suppliers

Brushless DC-Gearmotors Series 2622 ... B SC

with integrated Speed Controller

Key Features
Nominal voltage:
6 ... 12 V
No-load speed up to:
6200 min⁻¹
Diameter:
26 mm
Length:
22 mm
Advantages
Extremely flat design. Lengths ranging from 10 mm to 22 mm with speed controller already integrated
4-pole design
Easy to use
Integrated spur gearheads of minimal length with high gear ratio are available
Precise speed control
Variants:
Series 2622S006B SC 8:1
UN : Nominal voltage : 6 V |n0 : No-load speed up to : 6200 min⁻¹ |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S006B SC 22:1
UN : Nominal voltage : 6 V |n0 : No-load speed up to : 6200 min⁻¹ |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S006B SC 33:1
UN : Nominal voltage : 6 V |n0 : No-load speed up to : 6200 min⁻¹ |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S006B SC 112:1
UN : Nominal voltage : 6 V |n0 : No-load speed up to : 6200 min⁻¹ |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S006B SC 207:1
UN : Nominal voltage : 6 V |n0 : No-load speed up to : 6200 min⁻¹ |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S006B SC 361:1
UN : Nominal voltage : 6 V |n0 : No-load speed up to : 6200 min⁻¹ |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S006B SC 814:1
UN : Nominal voltage : 6 V |n0 : No-load speed up to : 6200 min⁻¹ |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S006B SC 1257:1
UN : Nominal voltage : 6 V |n0 : No-load speed up to : 6200 min⁻¹ |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S012B SC 8:1
UN : Nominal voltage : 12 V |n0 : No-load speed up to : 6200 min⁻¹ |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S012B SC 22:1
UN : Nominal voltage : 12 V |n0 : No-load speed up to : 6200 min⁻¹ |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S012B SC 33:1
UN : Nominal voltage : 12 V |n0 : No-load speed up to : 6200 min⁻¹ |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S012B SC 112:1
UN : Nominal voltage : 12 V |n0 : No-load speed up to : 6200 min⁻¹ |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S012B SC 207:1
UN : Nominal voltage : 12 V |n0 : No-load speed up to : 6200 min⁻¹ |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S012B SC 361:1
UN : Nominal voltage : 12 V |n0 : No-load speed up to : 6200 min⁻¹ |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S012B SC 814:1
UN : Nominal voltage : 12 V |n0 : No-load speed up to : 6200 min⁻¹ |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S012B SC 1257:1
UN : Nominal voltage : 12 V |n0 : No-load speed up to : 6200 min⁻¹ |Ø : Diameter : 26 mm |L : Length : 22 mm

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 7 Ω
Efficiency, max.ηmax. 78 %
No-load speedn0 6200 min⁻¹
No-load currentI0 0.012 A
Stall torqueMH 7.73 mNm
Friction torque, staticC0 0.025 mNm
Friction torque, dynamicCV 1.35 ·10⁻⁵ mNm/min⁻¹
Speed constantkn 1055 min⁻¹/V
Back-EMF constantkE 0.948 mV/min⁻¹
Torque constantkM 9.05 mNm/A
Current constantkI 0.111 A/mNm
Slope of n-M curveΔn/ΔM 816 min⁻¹/mNm
Terminal inductance, phase-phaseL 480 µH
Mechanical time constantτm 69 ms
Rotor inertiaJ 8.1 gcm²
Angular accelerationαmax. 9.5 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 20 / 230 ms
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 7 Ω
Efficiency, max.ηmax. 78 %
No-load speedn0 6200 min⁻¹
No-load currentI0 0.012 A
Stall torqueMH 7.73 mNm
Friction torque, staticC0 0.025 mNm
Friction torque, dynamicCV 1.35 ·10⁻⁵ mNm/min⁻¹
Speed constantkn 1055 min⁻¹/V
Back-EMF constantkE 0.948 mV/min⁻¹
Torque constantkM 9.05 mNm/A
Current constantkI 0.111 A/mNm
Slope of n-M curveΔn/ΔM 816 min⁻¹/mNm
Terminal inductance, phase-phaseL 480 µH
Mechanical time constantτm 69 ms
Rotor inertiaJ 8.1 gcm²
Angular accelerationαmax. 9.5 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 20 / 230 ms
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 7 Ω
Efficiency, max.ηmax. 78 %
No-load speedn0 6200 min⁻¹
No-load currentI0 0.012 A
Stall torqueMH 7.73 mNm
Friction torque, staticC0 0.025 mNm
Friction torque, dynamicCV 1.35 ·10⁻⁵ mNm/min⁻¹
Speed constantkn 1055 min⁻¹/V
Back-EMF constantkE 0.948 mV/min⁻¹
Torque constantkM 9.05 mNm/A
Current constantkI 0.111 A/mNm
Slope of n-M curveΔn/ΔM 816 min⁻¹/mNm
Terminal inductance, phase-phaseL 480 µH
Mechanical time constantτm 69 ms
Rotor inertiaJ 8.1 gcm²
Angular accelerationαmax. 9.5 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 20 / 230 ms
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 7 Ω
Efficiency, max.ηmax. 78 %
No-load speedn0 6200 min⁻¹
No-load currentI0 0.012 A
Stall torqueMH 7.73 mNm
Friction torque, staticC0 0.025 mNm
Friction torque, dynamicCV 1.35 ·10⁻⁵ mNm/min⁻¹
Speed constantkn 1055 min⁻¹/V
Back-EMF constantkE 0.948 mV/min⁻¹
Torque constantkM 9.05 mNm/A
Current constantkI 0.111 A/mNm
Slope of n-M curveΔn/ΔM 816 min⁻¹/mNm
Terminal inductance, phase-phaseL 480 µH
Mechanical time constantτm 69 ms
Rotor inertiaJ 8.1 gcm²
Angular accelerationαmax. 9.5 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 20 / 230 ms
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 7 Ω
Efficiency, max.ηmax. 78 %
No-load speedn0 6200 min⁻¹
No-load currentI0 0.012 A
Stall torqueMH 7.73 mNm
Friction torque, staticC0 0.025 mNm
Friction torque, dynamicCV 1.35 ·10⁻⁵ mNm/min⁻¹
Speed constantkn 1055 min⁻¹/V
Back-EMF constantkE 0.948 mV/min⁻¹
Torque constantkM 9.05 mNm/A
Current constantkI 0.111 A/mNm
Slope of n-M curveΔn/ΔM 816 min⁻¹/mNm
Terminal inductance, phase-phaseL 480 µH
Mechanical time constantτm 69 ms
Rotor inertiaJ 8.1 gcm²
Angular accelerationαmax. 9.5 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 20 / 230 ms
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 7 Ω
Efficiency, max.ηmax. 78 %
No-load speedn0 6200 min⁻¹
No-load currentI0 0.012 A
Stall torqueMH 7.73 mNm
Friction torque, staticC0 0.025 mNm
Friction torque, dynamicCV 1.35 ·10⁻⁵ mNm/min⁻¹
Speed constantkn 1055 min⁻¹/V
Back-EMF constantkE 0.948 mV/min⁻¹
Torque constantkM 9.05 mNm/A
Current constantkI 0.111 A/mNm
Slope of n-M curveΔn/ΔM 816 min⁻¹/mNm
Terminal inductance, phase-phaseL 480 µH
Mechanical time constantτm 69 ms
Rotor inertiaJ 8.1 gcm²
Angular accelerationαmax. 9.5 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 20 / 230 ms
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 7 Ω
Efficiency, max.ηmax. 78 %
No-load speedn0 6200 min⁻¹
No-load currentI0 0.012 A
Stall torqueMH 7.73 mNm
Friction torque, staticC0 0.025 mNm
Friction torque, dynamicCV 1.35 ·10⁻⁵ mNm/min⁻¹
Speed constantkn 1055 min⁻¹/V
Back-EMF constantkE 0.948 mV/min⁻¹
Torque constantkM 9.05 mNm/A
Current constantkI 0.111 A/mNm
Slope of n-M curveΔn/ΔM 816 min⁻¹/mNm
Terminal inductance, phase-phaseL 480 µH
Mechanical time constantτm 69 ms
Rotor inertiaJ 8.1 gcm²
Angular accelerationαmax. 9.5 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 20 / 230 ms
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 7 Ω
Efficiency, max.ηmax. 78 %
No-load speedn0 6200 min⁻¹
No-load currentI0 0.012 A
Stall torqueMH 7.73 mNm
Friction torque, staticC0 0.025 mNm
Friction torque, dynamicCV 1.35 ·10⁻⁵ mNm/min⁻¹
Speed constantkn 1055 min⁻¹/V
Back-EMF constantkE 0.948 mV/min⁻¹
Torque constantkM 9.05 mNm/A
Current constantkI 0.111 A/mNm
Slope of n-M curveΔn/ΔM 816 min⁻¹/mNm
Terminal inductance, phase-phaseL 480 µH
Mechanical time constantτm 69 ms
Rotor inertiaJ 8.1 gcm²
Angular accelerationαmax. 9.5 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 20 / 230 ms
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 28.2 Ω
Efficiency, max.ηmax. 78 %
No-load speedn0 6200 min⁻¹
No-load currentI0 0.006 A
Stall torqueMH 7.68 mNm
Friction torque, staticC0 0.025 mNm
Friction torque, dynamicCV 1.35 ·10⁻⁵ mNm/min⁻¹
Speed constantkn 528 min⁻¹/V
Back-EMF constantkE 1.895 mV/min⁻¹
Torque constantkM 18.1 mNm/A
Current constantkI 0.055 A/mNm
Slope of n-M curveΔn/ΔM 822 min⁻¹/mNm
Terminal inductance, phase-phaseL 1940 µH
Mechanical time constantτm 70 ms
Rotor inertiaJ 8.1 gcm²
Angular accelerationαmax. 9.5 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 20 / 230 ms
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 28.2 Ω
Efficiency, max.ηmax. 78 %
No-load speedn0 6200 min⁻¹
No-load currentI0 0.006 A
Stall torqueMH 7.68 mNm
Friction torque, staticC0 0.025 mNm
Friction torque, dynamicCV 1.35 ·10⁻⁵ mNm/min⁻¹
Speed constantkn 528 min⁻¹/V
Back-EMF constantkE 1.895 mV/min⁻¹
Torque constantkM 18.1 mNm/A
Current constantkI 0.055 A/mNm
Slope of n-M curveΔn/ΔM 822 min⁻¹/mNm
Terminal inductance, phase-phaseL 1940 µH
Mechanical time constantτm 70 ms
Rotor inertiaJ 8.1 gcm²
Angular accelerationαmax. 9.5 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 20 / 230 ms
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 28.2 Ω
Efficiency, max.ηmax. 78 %
No-load speedn0 6200 min⁻¹
No-load currentI0 0.006 A
Stall torqueMH 7.68 mNm
Friction torque, staticC0 0.025 mNm
Friction torque, dynamicCV 1.35 ·10⁻⁵ mNm/min⁻¹
Speed constantkn 528 min⁻¹/V
Back-EMF constantkE 1.895 mV/min⁻¹
Torque constantkM 18.1 mNm/A
Current constantkI 0.055 A/mNm
Slope of n-M curveΔn/ΔM 822 min⁻¹/mNm
Terminal inductance, phase-phaseL 1940 µH
Mechanical time constantτm 70 ms
Rotor inertiaJ 8.1 gcm²
Angular accelerationαmax. 9.5 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 20 / 230 ms
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 28.2 Ω
Efficiency, max.ηmax. 78 %
No-load speedn0 6200 min⁻¹
No-load currentI0 0.006 A
Stall torqueMH 7.68 mNm
Friction torque, staticC0 0.025 mNm
Friction torque, dynamicCV 1.35 ·10⁻⁵ mNm/min⁻¹
Speed constantkn 528 min⁻¹/V
Back-EMF constantkE 1.895 mV/min⁻¹
Torque constantkM 18.1 mNm/A
Current constantkI 0.055 A/mNm
Slope of n-M curveΔn/ΔM 822 min⁻¹/mNm
Terminal inductance, phase-phaseL 1940 µH
Mechanical time constantτm 70 ms
Rotor inertiaJ 8.1 gcm²
Angular accelerationαmax. 9.5 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 20 / 230 ms
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 28.2 Ω
Efficiency, max.ηmax. 78 %
No-load speedn0 6200 min⁻¹
No-load currentI0 0.006 A
Stall torqueMH 7.68 mNm
Friction torque, staticC0 0.025 mNm
Friction torque, dynamicCV 1.35 ·10⁻⁵ mNm/min⁻¹
Speed constantkn 528 min⁻¹/V
Back-EMF constantkE 1.895 mV/min⁻¹
Torque constantkM 18.1 mNm/A
Current constantkI 0.055 A/mNm
Slope of n-M curveΔn/ΔM 822 min⁻¹/mNm
Terminal inductance, phase-phaseL 1940 µH
Mechanical time constantτm 70 ms
Rotor inertiaJ 8.1 gcm²
Angular accelerationαmax. 9.5 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 20 / 230 ms
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 28.2 Ω
Efficiency, max.ηmax. 78 %
No-load speedn0 6200 min⁻¹
No-load currentI0 0.006 A
Stall torqueMH 7.68 mNm
Friction torque, staticC0 0.025 mNm
Friction torque, dynamicCV 1.35 ·10⁻⁵ mNm/min⁻¹
Speed constantkn 528 min⁻¹/V
Back-EMF constantkE 1.895 mV/min⁻¹
Torque constantkM 18.1 mNm/A
Current constantkI 0.055 A/mNm
Slope of n-M curveΔn/ΔM 822 min⁻¹/mNm
Terminal inductance, phase-phaseL 1940 µH
Mechanical time constantτm 70 ms
Rotor inertiaJ 8.1 gcm²
Angular accelerationαmax. 9.5 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 20 / 230 ms
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 28.2 Ω
Efficiency, max.ηmax. 78 %
No-load speedn0 6200 min⁻¹
No-load currentI0 0.006 A
Stall torqueMH 7.68 mNm
Friction torque, staticC0 0.025 mNm
Friction torque, dynamicCV 1.35 ·10⁻⁵ mNm/min⁻¹
Speed constantkn 528 min⁻¹/V
Back-EMF constantkE 1.895 mV/min⁻¹
Torque constantkM 18.1 mNm/A
Current constantkI 0.055 A/mNm
Slope of n-M curveΔn/ΔM 822 min⁻¹/mNm
Terminal inductance, phase-phaseL 1940 µH
Mechanical time constantτm 70 ms
Rotor inertiaJ 8.1 gcm²
Angular accelerationαmax. 9.5 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 20 / 230 ms
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 28.2 Ω
Efficiency, max.ηmax. 78 %
No-load speedn0 6200 min⁻¹
No-load currentI0 0.006 A
Stall torqueMH 7.68 mNm
Friction torque, staticC0 0.025 mNm
Friction torque, dynamicCV 1.35 ·10⁻⁵ mNm/min⁻¹
Speed constantkn 528 min⁻¹/V
Back-EMF constantkE 1.895 mV/min⁻¹
Torque constantkM 18.1 mNm/A
Current constantkI 0.055 A/mNm
Slope of n-M curveΔn/ΔM 822 min⁻¹/mNm
Terminal inductance, phase-phaseL 1940 µH
Mechanical time constantτm 70 ms
Rotor inertiaJ 8.1 gcm²
Angular accelerationαmax. 9.5 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 20 / 230 ms
Operating temperature range -25 ... 80 °C
Accessories
Adapter and cables
6501.00088 Series  by FAULHABER
Series 6501.00088
Programming Board
6501.00096 Series  by FAULHABER
Series 6501.00096
USB Programming Board
6501.00097 Series  by FAULHABER
Series 6501.00097
USB Programming Board
6501.00112 Series  by FAULHABER
Series 6501.00112
Connection Adapter SCS » USB

Download

pdf
Datasheet
pdf
Technical Information
pdf
Accessory Combination
pdf
Technical Manual
zip
3D-CAD Files
pdf
Absolute reduction

Software

Declarations of Conformity

pdf
EG-00050-001 - 2610…B SC, 2622…B SC

Declarations of Incorporation

pdf
EG-00051-001 - 2610…B SC, 2622…B SC
Your Choice
Selected Variant
Series 2622S006B SC 8:1
with integrated Speed Controller
Key Features
Nominal voltage: 6 V
No-load speed up to: 6200 min⁻¹
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S006B SC 22:1
with integrated Speed Controller
Key Features
Nominal voltage: 6 V
No-load speed up to: 6200 min⁻¹
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S006B SC 33:1
with integrated Speed Controller
Key Features
Nominal voltage: 6 V
No-load speed up to: 6200 min⁻¹
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S006B SC 112:1
with integrated Speed Controller
Key Features
Nominal voltage: 6 V
No-load speed up to: 6200 min⁻¹
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S006B SC 207:1
with integrated Speed Controller
Key Features
Nominal voltage: 6 V
No-load speed up to: 6200 min⁻¹
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S006B SC 361:1
with integrated Speed Controller
Key Features
Nominal voltage: 6 V
No-load speed up to: 6200 min⁻¹
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S006B SC 814:1
with integrated Speed Controller
Key Features
Nominal voltage: 6 V
No-load speed up to: 6200 min⁻¹
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S006B SC 1257:1
with integrated Speed Controller
Key Features
Nominal voltage: 6 V
No-load speed up to: 6200 min⁻¹
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S012B SC 8:1
with integrated Speed Controller
Key Features
Nominal voltage: 12 V
No-load speed up to: 6200 min⁻¹
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S012B SC 22:1
with integrated Speed Controller
Key Features
Nominal voltage: 12 V
No-load speed up to: 6200 min⁻¹
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S012B SC 33:1
with integrated Speed Controller
Key Features
Nominal voltage: 12 V
No-load speed up to: 6200 min⁻¹
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S012B SC 112:1
with integrated Speed Controller
Key Features
Nominal voltage: 12 V
No-load speed up to: 6200 min⁻¹
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S012B SC 207:1
with integrated Speed Controller
Key Features
Nominal voltage: 12 V
No-load speed up to: 6200 min⁻¹
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S012B SC 361:1
with integrated Speed Controller
Key Features
Nominal voltage: 12 V
No-load speed up to: 6200 min⁻¹
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S012B SC 814:1
with integrated Speed Controller
Key Features
Nominal voltage: 12 V
No-load speed up to: 6200 min⁻¹
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S012B SC 1257:1
with integrated Speed Controller
Key Features
Nominal voltage: 12 V
No-load speed up to: 6200 min⁻¹
Diameter: 26 mm
Length: 22 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.