Press Suppliers
Press Suppliers

Planetary Gearheads Series 32GPT

High Torque

Key Features
Number of gear stages:
1 ... 4
Torque up to:
8 Nm
Intermittent torque up to:
10 Nm
Reduction ratio:
3 ... 1294
Diameter:
32 mm
Length:
23.4 ... 48.6 mm
Advantages
Compact length
High continuous torque
Very robust for intermittent or impulsive cycles
High intermittent speed up to 20,000 min-1
Reduced backlash
Many reduction ratios
Large selection of motor combinations
Many standard options
Variants:
Series 32GPT 3:1
n : Number of gear stages : 1 |MD : Torque up to : 1 Nm |Mint. : Intermittent torque up to : 1.3 Nm |i : Reduction ratio : 3 |Ø : Diameter : 32 mm |L : Length : 23.4 mm
Series 32GPT 3,6:1
n : Number of gear stages : 1 |MD : Torque up to : 1 Nm |Mint. : Intermittent torque up to : 1.3 Nm |i : Reduction ratio : 3.6 |Ø : Diameter : 32 mm |L : Length : 23.4 mm
Series 32GPT 4,5:1
n : Number of gear stages : 1 |MD : Torque up to : 1 Nm |Mint. : Intermittent torque up to : 1.3 Nm |i : Reduction ratio : 4.5 |Ø : Diameter : 32 mm |L : Length : 23.4 mm
Series 32GPT 6,6:1
n : Number of gear stages : 1 |MD : Torque up to : 1 Nm |Mint. : Intermittent torque up to : 1.3 Nm |i : Reduction ratio : 6.6 |Ø : Diameter : 32 mm |L : Length : 23.4 mm
Series 32GPT 9:1
n : Number of gear stages : 2 |MD : Torque up to : 3 Nm |Mint. : Intermittent torque up to : 4 Nm |i : Reduction ratio : 9 |Ø : Diameter : 32 mm |L : Length : 31.8 mm
Series 32GPT 11:1
n : Number of gear stages : 2 |MD : Torque up to : 3 Nm |Mint. : Intermittent torque up to : 4 Nm |i : Reduction ratio : 11 |Ø : Diameter : 32 mm |L : Length : 31.8 mm
Series 32GPT 14:1
n : Number of gear stages : 2 |MD : Torque up to : 3 Nm |Mint. : Intermittent torque up to : 4 Nm |i : Reduction ratio : 14 |Ø : Diameter : 32 mm |L : Length : 31.8 mm
Series 32GPT 16:1
n : Number of gear stages : 2 |MD : Torque up to : 3 Nm |Mint. : Intermittent torque up to : 4 Nm |i : Reduction ratio : 16 |Ø : Diameter : 32 mm |L : Length : 31.8 mm
Series 32GPT 20:1
n : Number of gear stages : 2 |MD : Torque up to : 3 Nm |Mint. : Intermittent torque up to : 4 Nm |i : Reduction ratio : 20 |Ø : Diameter : 32 mm |L : Length : 31.8 mm
Series 32GPT 24:1
n : Number of gear stages : 2 |MD : Torque up to : 3 Nm |Mint. : Intermittent torque up to : 4 Nm |i : Reduction ratio : 24 |Ø : Diameter : 32 mm |L : Length : 31.8 mm
Series 32GPT 30:1
n : Number of gear stages : 2 |MD : Torque up to : 3 Nm |Mint. : Intermittent torque up to : 4 Nm |i : Reduction ratio : 30 |Ø : Diameter : 32 mm |L : Length : 31.8 mm
Series 32GPT 41:1
n : Number of gear stages : 3 |MD : Torque up to : 5 Nm |Mint. : Intermittent torque up to : 7 Nm |i : Reduction ratio : 41 |Ø : Diameter : 32 mm |L : Length : 40.2 mm
Series 32GPT 44:1
n : Number of gear stages : 2 |MD : Torque up to : 3 Nm |Mint. : Intermittent torque up to : 4 Nm |i : Reduction ratio : 44 |Ø : Diameter : 32 mm |L : Length : 31.8 mm
Series 32GPT 49:1
n : Number of gear stages : 3 |MD : Torque up to : 5 Nm |Mint. : Intermittent torque up to : 7 Nm |i : Reduction ratio : 49 |Ø : Diameter : 32 mm |L : Length : 40.2 mm
Series 32GPT 59:1
n : Number of gear stages : 3 |MD : Torque up to : 5 Nm |Mint. : Intermittent torque up to : 7 Nm |i : Reduction ratio : 59 |Ø : Diameter : 32 mm |L : Length : 40.2 mm
Series 32GPT 72:1
n : Number of gear stages : 3 |MD : Torque up to : 5 Nm |Mint. : Intermittent torque up to : 7 Nm |i : Reduction ratio : 72 |Ø : Diameter : 32 mm |L : Length : 40.2 mm
Series 32GPT 89:1
n : Number of gear stages : 3 |MD : Torque up to : 5 Nm |Mint. : Intermittent torque up to : 7 Nm |i : Reduction ratio : 89 |Ø : Diameter : 32 mm |L : Length : 40.2 mm
Series 32GPT 108:1
n : Number of gear stages : 3 |MD : Torque up to : 5 Nm |Mint. : Intermittent torque up to : 7 Nm |i : Reduction ratio : 108 |Ø : Diameter : 32 mm |L : Length : 40.2 mm
Series 32GPT 131:1
n : Number of gear stages : 3 |MD : Torque up to : 5 Nm |Mint. : Intermittent torque up to : 7 Nm |i : Reduction ratio : 131 |Ø : Diameter : 32 mm |L : Length : 40.2 mm
Series 32GPT 158:1
n : Number of gear stages : 3 |MD : Torque up to : 5 Nm |Mint. : Intermittent torque up to : 7 Nm |i : Reduction ratio : 158 |Ø : Diameter : 32 mm |L : Length : 40.2 mm
Series 32GPT 178:1
n : Number of gear stages : 4 |MD : Torque up to : 8 Nm |Mint. : Intermittent torque up to : 10 Nm |i : Reduction ratio : 178 |Ø : Diameter : 32 mm |L : Length : 48.6 mm
Series 32GPT 196:1
n : Number of gear stages : 3 |MD : Torque up to : 5 Nm |Mint. : Intermittent torque up to : 7 Nm |i : Reduction ratio : 196 |Ø : Diameter : 32 mm |L : Length : 40.2 mm
Series 32GPT 215:1
n : Number of gear stages : 4 |MD : Torque up to : 8 Nm |Mint. : Intermittent torque up to : 10 Nm |i : Reduction ratio : 215 |Ø : Diameter : 32 mm |L : Length : 48.6 mm
Series 32GPT 267:1
n : Number of gear stages : 4 |MD : Torque up to : 8 Nm |Mint. : Intermittent torque up to : 10 Nm |i : Reduction ratio : 267 |Ø : Diameter : 32 mm |L : Length : 48.6 mm
Series 32GPT 323:1
n : Number of gear stages : 4 |MD : Torque up to : 8 Nm |Mint. : Intermittent torque up to : 10 Nm |i : Reduction ratio : 323 |Ø : Diameter : 32 mm |L : Length : 48.6 mm
Series 32GPT 401:1
n : Number of gear stages : 4 |MD : Torque up to : 8 Nm |Mint. : Intermittent torque up to : 10 Nm |i : Reduction ratio : 401 |Ø : Diameter : 32 mm |L : Length : 48.6 mm
Series 32GPT 474:1
n : Number of gear stages : 4 |MD : Torque up to : 8 Nm |Mint. : Intermittent torque up to : 10 Nm |i : Reduction ratio : 474 |Ø : Diameter : 32 mm |L : Length : 48.6 mm
Series 32GPT 588:1
n : Number of gear stages : 4 |MD : Torque up to : 8 Nm |Mint. : Intermittent torque up to : 10 Nm |i : Reduction ratio : 588 |Ø : Diameter : 32 mm |L : Length : 48.6 mm
Series 32GPT 711:1
n : Number of gear stages : 4 |MD : Torque up to : 6 Nm |Mint. : Intermittent torque up to : 7.2 Nm |i : Reduction ratio : 711 |Ø : Diameter : 32 mm |L : Length : 48.6 mm
Series 32GPT 862:1
n : Number of gear stages : 4 |MD : Torque up to : 8 Nm |Mint. : Intermittent torque up to : 10 Nm |i : Reduction ratio : 862 |Ø : Diameter : 32 mm |L : Length : 48.6 mm
Series 32GPT 1042:1
n : Number of gear stages : 4 |MD : Torque up to : 6 Nm |Mint. : Intermittent torque up to : 7.2 Nm |i : Reduction ratio : 1042 |Ø : Diameter : 32 mm |L : Length : 48.6 mm
Series 32GPT 1294:1
n : Number of gear stages : 4 |MD : Torque up to : 6 Nm |Mint. : Intermittent torque up to : 7.2 Nm |i : Reduction ratio : 1294 |Ø : Diameter : 32 mm |L : Length : 48.6 mm

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 3
Continuous torque, max. 1 Nm
Intermittent torque, max. 1.3 Nm
Peak torque 2 Nm
Continuous input speed, max. 6500 min⁻¹
Intermittent input speed, max. 7500 min⁻¹
Continuous output power, max. 40 W
Intermittent output power, max. 55 W
Efficiency, max. 93 %
Input inertia with pinion, max. 410 gmm²
Torsional stiffness, typical 12 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 23.4 mm
Mass without motor, ca. 115 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 3.6
Continuous torque, max. 1 Nm
Intermittent torque, max. 1.3 Nm
Peak torque 2 Nm
Continuous input speed, max. 8000 min⁻¹
Intermittent input speed, max. 9500 min⁻¹
Continuous output power, max. 40 W
Intermittent output power, max. 55 W
Efficiency, max. 93 %
Input inertia with pinion, max. 274 gmm²
Torsional stiffness, typical 12 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 23.4 mm
Mass without motor, ca. 115 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 4.5
Continuous torque, max. 1 Nm
Intermittent torque, max. 1.3 Nm
Peak torque 2 Nm
Continuous input speed, max. 8000 min⁻¹
Intermittent input speed, max. 9500 min⁻¹
Continuous output power, max. 40 W
Intermittent output power, max. 55 W
Efficiency, max. 93 %
Input inertia with pinion, max. 274 gmm²
Torsional stiffness, typical 12 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 23.4 mm
Mass without motor, ca. 115 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 6.6
Continuous torque, max. 1 Nm
Intermittent torque, max. 1.3 Nm
Peak torque 2 Nm
Continuous input speed, max. 8000 min⁻¹
Intermittent input speed, max. 9500 min⁻¹
Continuous output power, max. 40 W
Intermittent output power, max. 55 W
Efficiency, max. 93 %
Input inertia with pinion, max. 274 gmm²
Torsional stiffness, typical 12 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 23.4 mm
Mass without motor, ca. 115 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 9
Continuous torque, max. 3 Nm
Intermittent torque, max. 4 Nm
Peak torque 6.5 Nm
Continuous input speed, max. 6500 min⁻¹
Intermittent input speed, max. 7500 min⁻¹
Continuous output power, max. 21 W
Intermittent output power, max. 30 W
Efficiency, max. 89 %
Input inertia with pinion, max. 434 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 31.8 mm
Mass without motor, ca. 157 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 11
Continuous torque, max. 3 Nm
Intermittent torque, max. 4 Nm
Peak torque 6.5 Nm
Continuous input speed, max. 6500 min⁻¹
Intermittent input speed, max. 7500 min⁻¹
Continuous output power, max. 21 W
Intermittent output power, max. 30 W
Efficiency, max. 89 %
Input inertia with pinion, max. 434 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 31.8 mm
Mass without motor, ca. 157 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 14
Continuous torque, max. 3 Nm
Intermittent torque, max. 4 Nm
Peak torque 6.5 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 12500 min⁻¹
Continuous output power, max. 21 W
Intermittent output power, max. 30 W
Efficiency, max. 89 %
Input inertia with pinion, max. 195 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 31.8 mm
Mass without motor, ca. 157 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 16
Continuous torque, max. 3 Nm
Intermittent torque, max. 4 Nm
Peak torque 6.5 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 12500 min⁻¹
Continuous output power, max. 21 W
Intermittent output power, max. 30 W
Efficiency, max. 89 %
Input inertia with pinion, max. 195 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 31.8 mm
Mass without motor, ca. 157 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 20
Continuous torque, max. 3 Nm
Intermittent torque, max. 4 Nm
Peak torque 6.5 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 12500 min⁻¹
Continuous output power, max. 21 W
Intermittent output power, max. 30 W
Efficiency, max. 89 %
Input inertia with pinion, max. 195 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 31.8 mm
Mass without motor, ca. 157 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 24
Continuous torque, max. 3 Nm
Intermittent torque, max. 4 Nm
Peak torque 6.5 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 12500 min⁻¹
Continuous output power, max. 21 W
Intermittent output power, max. 30 W
Efficiency, max. 89 %
Input inertia with pinion, max. 195 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 31.8 mm
Mass without motor, ca. 157 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 30
Continuous torque, max. 3 Nm
Intermittent torque, max. 4 Nm
Peak torque 6.5 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 12500 min⁻¹
Continuous output power, max. 21 W
Intermittent output power, max. 30 W
Efficiency, max. 89 %
Input inertia with pinion, max. 195 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 31.8 mm
Mass without motor, ca. 157 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 41
Continuous torque, max. 5 Nm
Intermittent torque, max. 7 Nm
Peak torque 10 Nm
Continuous input speed, max. 11000 min⁻¹
Intermittent input speed, max. 14000 min⁻¹
Continuous output power, max. 14 W
Intermittent output power, max. 20 W
Efficiency, max. 80 %
Input inertia with pinion, max. 196 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 40.2 mm
Mass without motor, ca. 200 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 44
Continuous torque, max. 3 Nm
Intermittent torque, max. 4 Nm
Peak torque 6.5 Nm
Continuous input speed, max. 10000 min⁻¹
Intermittent input speed, max. 12500 min⁻¹
Continuous output power, max. 21 W
Intermittent output power, max. 30 W
Efficiency, max. 89 %
Input inertia with pinion, max. 195 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 31.8 mm
Mass without motor, ca. 157 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 49
Continuous torque, max. 5 Nm
Intermittent torque, max. 7 Nm
Peak torque 10 Nm
Continuous input speed, max. 11000 min⁻¹
Intermittent input speed, max. 14000 min⁻¹
Continuous output power, max. 14 W
Intermittent output power, max. 20 W
Efficiency, max. 80 %
Input inertia with pinion, max. 196 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 40.2 mm
Mass without motor, ca. 200 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 59
Continuous torque, max. 5 Nm
Intermittent torque, max. 7 Nm
Peak torque 10 Nm
Continuous input speed, max. 11000 min⁻¹
Intermittent input speed, max. 14000 min⁻¹
Continuous output power, max. 14 W
Intermittent output power, max. 20 W
Efficiency, max. 80 %
Input inertia with pinion, max. 196 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 40.2 mm
Mass without motor, ca. 200 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 72
Continuous torque, max. 5 Nm
Intermittent torque, max. 7 Nm
Peak torque 10 Nm
Continuous input speed, max. 11000 min⁻¹
Intermittent input speed, max. 14000 min⁻¹
Continuous output power, max. 14 W
Intermittent output power, max. 20 W
Efficiency, max. 80 %
Input inertia with pinion, max. 196 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 40.2 mm
Mass without motor, ca. 200 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 89
Continuous torque, max. 5 Nm
Intermittent torque, max. 7 Nm
Peak torque 10 Nm
Continuous input speed, max. 11000 min⁻¹
Intermittent input speed, max. 14000 min⁻¹
Continuous output power, max. 14 W
Intermittent output power, max. 20 W
Efficiency, max. 80 %
Input inertia with pinion, max. 196 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 40.2 mm
Mass without motor, ca. 200 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 108
Continuous torque, max. 5 Nm
Intermittent torque, max. 7 Nm
Peak torque 10 Nm
Continuous input speed, max. 11000 min⁻¹
Intermittent input speed, max. 14000 min⁻¹
Continuous output power, max. 14 W
Intermittent output power, max. 20 W
Efficiency, max. 80 %
Input inertia with pinion, max. 196 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 40.2 mm
Mass without motor, ca. 200 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 131
Continuous torque, max. 5 Nm
Intermittent torque, max. 7 Nm
Peak torque 10 Nm
Continuous input speed, max. 11000 min⁻¹
Intermittent input speed, max. 14000 min⁻¹
Continuous output power, max. 14 W
Intermittent output power, max. 20 W
Efficiency, max. 80 %
Input inertia with pinion, max. 196 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 40.2 mm
Mass without motor, ca. 200 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 158
Continuous torque, max. 5 Nm
Intermittent torque, max. 7 Nm
Peak torque 10 Nm
Continuous input speed, max. 11000 min⁻¹
Intermittent input speed, max. 14000 min⁻¹
Continuous output power, max. 14 W
Intermittent output power, max. 20 W
Efficiency, max. 80 %
Input inertia with pinion, max. 196 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 40.2 mm
Mass without motor, ca. 200 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 178
Continuous torque, max. 8 Nm
Intermittent torque, max. 10 Nm
Peak torque 13 Nm
Continuous input speed, max. 11000 min⁻¹
Intermittent input speed, max. 14000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 15 W
Efficiency, max. 65 %
Input inertia with pinion, max. 83 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 48.6 mm
Mass without motor, ca. 241 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 196
Continuous torque, max. 5 Nm
Intermittent torque, max. 7 Nm
Peak torque 10 Nm
Continuous input speed, max. 11000 min⁻¹
Intermittent input speed, max. 14000 min⁻¹
Continuous output power, max. 14 W
Intermittent output power, max. 20 W
Efficiency, max. 80 %
Input inertia with pinion, max. 196 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 40.2 mm
Mass without motor, ca. 200 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 215
Continuous torque, max. 8 Nm
Intermittent torque, max. 10 Nm
Peak torque 13 Nm
Continuous input speed, max. 11000 min⁻¹
Intermittent input speed, max. 14000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 15 W
Efficiency, max. 65 %
Input inertia with pinion, max. 83 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 48.6 mm
Mass without motor, ca. 241 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 267
Continuous torque, max. 8 Nm
Intermittent torque, max. 10 Nm
Peak torque 13 Nm
Continuous input speed, max. 11000 min⁻¹
Intermittent input speed, max. 14000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 15 W
Efficiency, max. 65 %
Input inertia with pinion, max. 83 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 48.6 mm
Mass without motor, ca. 241 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 323
Continuous torque, max. 8 Nm
Intermittent torque, max. 10 Nm
Peak torque 13 Nm
Continuous input speed, max. 11000 min⁻¹
Intermittent input speed, max. 14000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 15 W
Efficiency, max. 65 %
Input inertia with pinion, max. 83 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 48.6 mm
Mass without motor, ca. 241 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 401
Continuous torque, max. 8 Nm
Intermittent torque, max. 10 Nm
Peak torque 13 Nm
Continuous input speed, max. 11000 min⁻¹
Intermittent input speed, max. 14000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 15 W
Efficiency, max. 65 %
Input inertia with pinion, max. 83 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 48.6 mm
Mass without motor, ca. 241 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 474
Continuous torque, max. 8 Nm
Intermittent torque, max. 10 Nm
Peak torque 13 Nm
Continuous input speed, max. 11000 min⁻¹
Intermittent input speed, max. 14000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 15 W
Efficiency, max. 65 %
Input inertia with pinion, max. 83 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 48.6 mm
Mass without motor, ca. 241 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 588
Continuous torque, max. 8 Nm
Intermittent torque, max. 10 Nm
Peak torque 13 Nm
Continuous input speed, max. 11000 min⁻¹
Intermittent input speed, max. 14000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 15 W
Efficiency, max. 65 %
Input inertia with pinion, max. 83 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 48.6 mm
Mass without motor, ca. 241 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 711
Continuous torque, max. 6 Nm
Intermittent torque, max. 7.2 Nm
Peak torque 10 Nm
Continuous input speed, max. 11000 min⁻¹
Intermittent input speed, max. 14000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 15 W
Efficiency, max. 65 %
Input inertia with pinion, max. 75 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 48.6 mm
Mass without motor, ca. 241 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 862
Continuous torque, max. 8 Nm
Intermittent torque, max. 10 Nm
Peak torque 13 Nm
Continuous input speed, max. 11000 min⁻¹
Intermittent input speed, max. 14000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 15 W
Efficiency, max. 65 %
Input inertia with pinion, max. 83 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 48.6 mm
Mass without motor, ca. 241 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 1042
Continuous torque, max. 6 Nm
Intermittent torque, max. 7.2 Nm
Peak torque 10 Nm
Continuous input speed, max. 11000 min⁻¹
Intermittent input speed, max. 14000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 15 W
Efficiency, max. 65 %
Input inertia with pinion, max. 75 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 48.6 mm
Mass without motor, ca. 241 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 1294
Continuous torque, max. 6 Nm
Intermittent torque, max. 7.2 Nm
Peak torque 10 Nm
Continuous input speed, max. 11000 min⁻¹
Intermittent input speed, max. 14000 min⁻¹
Continuous output power, max. 12 W
Intermittent output power, max. 15 W
Efficiency, max. 65 %
Input inertia with pinion, max. 75 gmm²
Torsional stiffness, typical 16 Nm/°
Backlash, at no-load, typical 0.6 °
Length without motor L2 48.6 mm
Mass without motor, ca. 241 g
Operating temperature range -30 ... 120 °C
Direction of rotation, drive to output =
Housing material stainless steel
Geartrain material stainless steel
Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available torque at the output shaft.

Brushless DC-Motors
FAULHABER BX4
2250 ... BX4 Series  by FAULHABER
Series 2250 ... BX4
4 Pole Technology
3242 ... BX4 Series  by FAULHABER
Series 3242 ... BX4
4 Pole Technology
3268 ... BX4 Series  by FAULHABER
Series 3268 ... BX4
4 Pole Technology
FAULHABER BP4
2264 ... BP4 Series  by FAULHABER
Series 2264 ... BP4
4 Pole Technology
3274 ... BP4 Series  by FAULHABER
Series 3274 ... BP4
4 Pole Technology
FAULHABER B
3056 ... B Series  by FAULHABER
Series 3056 ... B
2 Pole Technology
3564 ... B Series  by FAULHABER
Series 3564 ... B
2 Pole Technology
FAULHABER BXT
3216 ... BXT H Series  by FAULHABER
Series 3216 ... BXT H
External rotor technology, with housing
3216 ... BXT R Series  by FAULHABER
Series 3216 ... BXT R
External rotor technology, without housing
Motors with integrated Electronics
FAULHABER BX4 IMC
2250 ... BX4 IMC RS/CO Series  by FAULHABER
Series 2250 ... BX4 IMC RS/CO
V3.0, 4-Quadrant PWM with RS232 interface
FAULHABER BX4 SC
2250 ... BX4 SC Series  by FAULHABER
Series 2250 ... BX4 SC
with integrated Speed Controller, 4 Pole Technology
3242 ... BX4 SC Series  by FAULHABER
Series 3242 ... BX4 SC
with integrated Speed Controller, 4 Pole Technology
3242 ... BX4 SCDC Series  by FAULHABER
Series 3242 ... BX4 SCDC
with integrated Speed Controller, 4 Pole Technology
3268 ... BX4 SC Series  by FAULHABER
Series 3268 ... BX4 SC
with integrated Speed Controller, 4 Pole Technology
3268 ... BX4 SCDC Series  by FAULHABER
Series 3268 ... BX4 SCDC
with integrated Speed Controller, 4 Pole Technology
FAULHABER BXT SC
3216 ... BXT H SC Series  by FAULHABER
Series 3216 ... BXT H SC
with integrated Speed Controller, external rotor technology, with housing
FAULHABER MCS
MCS 3242 ... BX4 ET Series  by FAULHABER
Series MCS 3242 ... BX4 ET
V3.0, 4-Quadrant PWM, with EtherCAT interface
MCS 3242 ... BX4 RS/CO Series  by FAULHABER
Series MCS 3242 ... BX4 RS/CO
V3.0, 4-Quadrant PWM with RS232 interface
MCS 3268 ... BX4 ET Series  by FAULHABER
Series MCS 3268 ... BX4 ET
V3.0, 4-Quadrant PWM, with EtherCAT interface
MCS 3268 ... BX4 RS/CO Series  by FAULHABER
Series MCS 3268 ... BX4 RS/CO
V3.0, 4-Quadrant PWM with RS232 interface
MCS 3274 ... BP4 ET Series  by FAULHABER
Series MCS 3274 ... BP4 ET
V3.0, 4-Quadrant PWM, with EtherCAT interface
MCS 3274 ... BP4 RS/CO Series  by FAULHABER
Series MCS 3274 ... BP4 RS/CO
V3.0, 4-Quadrant PWM with RS232 interface
DC-Motors
FAULHABER CR
2642 ... CR Series  by FAULHABER
Series 2642 ... CR
Graphite Commutation
2657 ... CR Series  by FAULHABER
Series 2657 ... CR
Graphite Commutation
2668 ... CR Series  by FAULHABER
Series 2668 ... CR
Graphite Commutation
3242 ... CR Series  by FAULHABER
Series 3242 ... CR
Graphite Commutation
3257 ... CR Series  by FAULHABER
Series 3257 ... CR
Graphite Commutation
3272 ... CR Series  by FAULHABER
Series 3272 ... CR
Graphite Commutation
FAULHABER CXR
2642 ... CXR Series  by FAULHABER
Series 2642 ... CXR
Graphite Commutation
2657 ... CXR Series  by FAULHABER
Series 2657 ... CXR
Graphite Commutation
Stepper Motors
AM3248 Series  by FAULHABER
Series AM3248
Two phase, 48 steps per revolution

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
FAULHABER GPT Series 32GPT by FAULHABER
Your Choice
Selected Variant
Series 32GPT 3:1
High Torque
Key Features
Number of gear stages: 1
Torque up to: 1 Nm
Intermittent torque up to: 1.3 Nm
Reduction ratio: 3
Diameter: 32 mm
Length: 23.4 mm
Selected Variant
Series 32GPT 3,6:1
High Torque
Key Features
Number of gear stages: 1
Torque up to: 1 Nm
Intermittent torque up to: 1.3 Nm
Reduction ratio: 3.6
Diameter: 32 mm
Length: 23.4 mm
Selected Variant
Series 32GPT 4,5:1
High Torque
Key Features
Number of gear stages: 1
Torque up to: 1 Nm
Intermittent torque up to: 1.3 Nm
Reduction ratio: 4.5
Diameter: 32 mm
Length: 23.4 mm
Selected Variant
Series 32GPT 6,6:1
High Torque
Key Features
Number of gear stages: 1
Torque up to: 1 Nm
Intermittent torque up to: 1.3 Nm
Reduction ratio: 6.6
Diameter: 32 mm
Length: 23.4 mm
Selected Variant
Series 32GPT 9:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 3 Nm
Intermittent torque up to: 4 Nm
Reduction ratio: 9
Diameter: 32 mm
Length: 31.8 mm
Selected Variant
Series 32GPT 11:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 3 Nm
Intermittent torque up to: 4 Nm
Reduction ratio: 11
Diameter: 32 mm
Length: 31.8 mm
Selected Variant
Series 32GPT 14:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 3 Nm
Intermittent torque up to: 4 Nm
Reduction ratio: 14
Diameter: 32 mm
Length: 31.8 mm
Selected Variant
Series 32GPT 16:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 3 Nm
Intermittent torque up to: 4 Nm
Reduction ratio: 16
Diameter: 32 mm
Length: 31.8 mm
Selected Variant
Series 32GPT 20:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 3 Nm
Intermittent torque up to: 4 Nm
Reduction ratio: 20
Diameter: 32 mm
Length: 31.8 mm
Selected Variant
Series 32GPT 24:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 3 Nm
Intermittent torque up to: 4 Nm
Reduction ratio: 24
Diameter: 32 mm
Length: 31.8 mm
Selected Variant
Series 32GPT 30:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 3 Nm
Intermittent torque up to: 4 Nm
Reduction ratio: 30
Diameter: 32 mm
Length: 31.8 mm
Selected Variant
Series 32GPT 41:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 5 Nm
Intermittent torque up to: 7 Nm
Reduction ratio: 41
Diameter: 32 mm
Length: 40.2 mm
Selected Variant
Series 32GPT 44:1
High Torque
Key Features
Number of gear stages: 2
Torque up to: 3 Nm
Intermittent torque up to: 4 Nm
Reduction ratio: 44
Diameter: 32 mm
Length: 31.8 mm
Selected Variant
Series 32GPT 49:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 5 Nm
Intermittent torque up to: 7 Nm
Reduction ratio: 49
Diameter: 32 mm
Length: 40.2 mm
Selected Variant
Series 32GPT 59:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 5 Nm
Intermittent torque up to: 7 Nm
Reduction ratio: 59
Diameter: 32 mm
Length: 40.2 mm
Selected Variant
Series 32GPT 72:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 5 Nm
Intermittent torque up to: 7 Nm
Reduction ratio: 72
Diameter: 32 mm
Length: 40.2 mm
Selected Variant
Series 32GPT 89:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 5 Nm
Intermittent torque up to: 7 Nm
Reduction ratio: 89
Diameter: 32 mm
Length: 40.2 mm
Selected Variant
Series 32GPT 108:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 5 Nm
Intermittent torque up to: 7 Nm
Reduction ratio: 108
Diameter: 32 mm
Length: 40.2 mm
Selected Variant
Series 32GPT 131:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 5 Nm
Intermittent torque up to: 7 Nm
Reduction ratio: 131
Diameter: 32 mm
Length: 40.2 mm
Selected Variant
Series 32GPT 158:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 5 Nm
Intermittent torque up to: 7 Nm
Reduction ratio: 158
Diameter: 32 mm
Length: 40.2 mm
Selected Variant
Series 32GPT 178:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 8 Nm
Intermittent torque up to: 10 Nm
Reduction ratio: 178
Diameter: 32 mm
Length: 48.6 mm
Selected Variant
Series 32GPT 196:1
High Torque
Key Features
Number of gear stages: 3
Torque up to: 5 Nm
Intermittent torque up to: 7 Nm
Reduction ratio: 196
Diameter: 32 mm
Length: 40.2 mm
Selected Variant
Series 32GPT 215:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 8 Nm
Intermittent torque up to: 10 Nm
Reduction ratio: 215
Diameter: 32 mm
Length: 48.6 mm
Selected Variant
Series 32GPT 267:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 8 Nm
Intermittent torque up to: 10 Nm
Reduction ratio: 267
Diameter: 32 mm
Length: 48.6 mm
Selected Variant
Series 32GPT 323:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 8 Nm
Intermittent torque up to: 10 Nm
Reduction ratio: 323
Diameter: 32 mm
Length: 48.6 mm
Selected Variant
Series 32GPT 401:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 8 Nm
Intermittent torque up to: 10 Nm
Reduction ratio: 401
Diameter: 32 mm
Length: 48.6 mm
Selected Variant
Series 32GPT 474:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 8 Nm
Intermittent torque up to: 10 Nm
Reduction ratio: 474
Diameter: 32 mm
Length: 48.6 mm
Selected Variant
Series 32GPT 588:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 8 Nm
Intermittent torque up to: 10 Nm
Reduction ratio: 588
Diameter: 32 mm
Length: 48.6 mm
Selected Variant
Series 32GPT 711:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 6 Nm
Intermittent torque up to: 7.2 Nm
Reduction ratio: 711
Diameter: 32 mm
Length: 48.6 mm
Selected Variant
Series 32GPT 862:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 8 Nm
Intermittent torque up to: 10 Nm
Reduction ratio: 862
Diameter: 32 mm
Length: 48.6 mm
Selected Variant
Series 32GPT 1042:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 6 Nm
Intermittent torque up to: 7.2 Nm
Reduction ratio: 1042
Diameter: 32 mm
Length: 48.6 mm
Selected Variant
Series 32GPT 1294:1
High Torque
Key Features
Number of gear stages: 4
Torque up to: 6 Nm
Intermittent torque up to: 7.2 Nm
Reduction ratio: 1294
Diameter: 32 mm
Length: 48.6 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.