Career Press Suppliers
Career Press Suppliers

FAULHABER BX4 CxD/Cx

Series 3268 ... BX4 Cx

V2.5, 4-Quadrant PWM
with RS232 or CANopen interface

Key Features
Nominal voltage:
24 V
Rated torque up to:
96 mNm
No-load speed up to:
5000 min⁻¹
Wide:
40 mm
Height:
54 mm
Length:
89.8 mm
Advantages
Wide speed range from 1 to 11,300 min-1
RS232 or CANopen interface, adapter for connection to USB interface
Compact mounting concept with integrated current limitation
Simple and convenient programming using the Motion Manager and programming adapter
Minimal wiring requirements
Smooth running operation
Variants:
Series 3268G024BX4 CS/CO
UN : Nominal voltage : 24 V |MN : Rated torque up to : 96 mNm |n0 : No-load speed up to : 5000 min⁻¹ |B : Wide : 40 mm |H : Height : 54 mm |L : Length : 89.8 mm

Values at 22° and nominal voltageValue
Power supply electronicUB/UEL 12 ... 30 V DC
Power supply motor--/UB 0 ... 30 V DC
Nominal voltage for motorUN 24 V
No-load speed (at UN)n0 5000 min⁻¹
Peak torque (S2 operation for max. 6s)Mmax. 192 mNm
Torque constantkM 43.5 mNm/A
PWM switching frequencyfPWM 78 kHz
Efficiency electronicη 95 %
Standby current for electronic (@ B )lel 0.055 A
Speed range 1 ... 6400 min⁻¹
Operating temperature range -40 ... 100 °C
Housing material motor: stainless steel; controller housing: zinc, black anodized
Mass 460 g
Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended speed in relation to the available torque at the output shaft.
It includes the assembly on a plastic- as well as on a metal flange (assembly method: IM B 5).
The nominal voltage linear slope describes the maximal achievable operating points at nominal voltage. Any points of operation above this linear slope will require a supply voltage Umot >UN.

Planetary Gearheads
FAULHABER GPT
32GPT Series  by FAULHABER
Series 32GPT
High Torque
42GPT Series  by FAULHABER
Series 42GPT
High Torque
Linear Actuators
FAULHABER L
32L ... ML Series  by FAULHABER
Series 32L ... ML
Gearhead with integrated Lead Screw, metric thread
32L ... PB Series  by FAULHABER
Series 32L ... PB
Gearhead with integrated Ball Screw, high accuracy grade
32L ... SB Series  by FAULHABER
Series 32L ... SB
Gearhead with integrated Ball Screw, standard version
32L ... TL Series  by FAULHABER
Series 32L ... TL
Gearhead with integrated Lead Screw, trapezoidal thread
Accessories
Adapter and cables
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-

Download

pdf
Datasheet
pdf
Technical Information
pdf
Accessory Combination
pdf
Technical Manual
pdf
Communications Manual RS232
pdf
Communications Manual CANopen CiA
pdf
Communications Manual CANopen FAULHABER CAN
zip
3D-CAD Files

Application note

pdf
AN 103 - Transition from 3564 … BCMCXX2805 to 3564 … BCS MCXX3006
pdf
AN 108 - Motion Controller RS232: Homing to Hard Stop
pdf
AN 110 - Home to Hard Stop (CAN-Version)Motion Controller CANopen: Homing to Hard Stop
pdf
AN 126 - Adapter PA2 - MCDC
pdf
AN 149 - Beckhoff TwinCAT 3 and FAULHABER MC V2.5/V3.0 CANopen
pdf
AN 170 - Selecting additional inductors for small BL-Motors (< 15mm)
pdf
AN 174 - Setup and configuration of a CANopen sub-system
pdf
AN 176 - Tutorial on the MomanLib
pdf
AN 178 - Reduction of PWM motor power losses using additional inductances
pdf
AN 183 - Equivalent DC-current in FAULHABER SC and MC
pdf
AN 184 - Adapter settings for Motion Control Systems
pdf
AN 186 - Operating a FAULHABER CO driver out of a CODESYS environment

Declarations of Conformity

pdf
EG-00034-001 - 3242…BX4 Cx, 3268…BX4 Cx, 3564…B Cx

Declarations of Incorporation

pdf
EG-00035-001 - 3242…BX4 Cx, 3268…BX4 Cx, 3564…B Cx
Your Choice
Selected Variant
Series 3268G024BX4 CS/CO
V2.5, 4-Quadrant PWM
with RS232 or CANopen interface
Key Features
Nominal voltage: 24 V
Rated torque up to: 96 mNm
No-load speed up to: 5000 min⁻¹
Wide: 40 mm
Height: 54 mm
Length: 89.8 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.