


Planetary Gearheads
Series
38A
Number of gear stages: | 1 ... 4 |
Continuous torque: | 20 Nm |
Intermittent torque: | 32 Nm |
Reduction ratio: | 4 ... 1.600 |
Diameter: | 38 mm |
Length: | 42,2 ... 80,2 mm |
Series 38A Variant
38A 4:1 | 1 | 6 | 9,6 | 4:1 | 96 |
38A 5:1 | 1 | 6 | 9,6 | 5:1 | 96 |
38A 12:1 | 2 | 20 | 32 | 12:1 | 94 |
38A 16:1 | 2 | 20 | 32 | 16:1 | 94 |
38A 20:1 | 2 | 20 | 32 | 20:1 | 94 |
38A 25:1 | 2 | 18 | 29 | 25:1 | 94 |
38A 36:1 | 3 | 20 | 32 | 36:1 | 90 |
38A 45:1 | 3 | 20 | 32 | 45:1 | 90 |
38A 60:1 | 3 | 20 | 32 | 60:1 | 90 |
38A 80:1 | 3 | 20 | 32 | 80:1 | 90 |
38A 100:1 | 3 | 20 | 32 | 100:1 | 90 |
38A 120:1 | 3 | 20 | 32 | 120:1 | 90 |
38A 160:1 | 3 | 20 | 32 | 160:1 | 90 |
38A 200:1 | 3 | 18 | 29 | 200:1 | 90 |
38A 240:1 | 4 | 20 | 32 | 240:1 | 80 |
38A 360:1 | 4 | 20 | 32 | 360:1 | 80 |
38A 480:1 | 4 | 20 | 32 | 480:1 | 80 |
38A 800:1 | 4 | 20 | 32 | 800:1 | 80 |
38A 1600:1 | 4 | 18 | 29 | 1.600:1 | 80 |
Brushless DC-Motors
FAULHABER BX4Motors with integrated Electronics
FAULHABER BX4 CxD/CxDC-Motors
FAULHABER CR