Career Press Suppliers
Career Press Suppliers

Planetary Gearheads

Series 32/3

Key Features
Number of gear stages:
1 ... 5
Torque up to:
7 Nm
Intermittent torque up to:
10 Nm
Reduction ratio:
3.71 ... 1526
Diameter:
32 mm
Length:
33.9 ... 65 mm
Advantages
Available in all plastic or metal versions
Use of high performance plastic and ceramic materials
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Modified versions for extended temperature and special environmental conditions are available
Custom modifications available
Variants:
Series 32/3 3,71:1
n : Number of gear stages : 1 |MD : Torque up to : 4.2 Nm |Mint. : Intermittent torque up to : 5.3 Nm |i : Reduction ratio : 3.71 |Ø : Diameter : 32 mm |L : Length : 33.9 mm
Series 32/3 14:1
n : Number of gear stages : 2 |MD : Torque up to : 0.4 Nm |Mint. : Intermittent torque up to : 0.6 Nm |i : Reduction ratio : 14 |Ø : Diameter : 32 mm |L : Length : 41.6 mm
Series 32/3 43:1
n : Number of gear stages : 3 |MD : Torque up to : 1.4 Nm |Mint. : Intermittent torque up to : 1.9 Nm |i : Reduction ratio : 43 |Ø : Diameter : 32 mm |L : Length : 49.4 mm
Series 32/3 66:1
n : Number of gear stages : 3 |MD : Torque up to : 2 Nm |Mint. : Intermittent torque up to : 2.6 Nm |i : Reduction ratio : 66 |Ø : Diameter : 32 mm |L : Length : 49.4 mm
Series 32/3 134:1
n : Number of gear stages : 4 |MD : Torque up to : 4 Nm |Mint. : Intermittent torque up to : 5.2 Nm |i : Reduction ratio : 134 |Ø : Diameter : 32 mm |L : Length : 57.2 mm
Series 32/3 159:1
n : Number of gear stages : 4 |MD : Torque up to : 4.9 Nm |Mint. : Intermittent torque up to : 6.5 Nm |i : Reduction ratio : 159 |Ø : Diameter : 32 mm |L : Length : 57.2 mm
Series 32/3 246:1
n : Number of gear stages : 4 |MD : Torque up to : 5.8 Nm |Mint. : Intermittent torque up to : 8 Nm |i : Reduction ratio : 246 |Ø : Diameter : 32 mm |L : Length : 57.2 mm
Series 32/3 415:1
n : Number of gear stages : 5 |MD : Torque up to : 7 Nm |Mint. : Intermittent torque up to : 10 Nm |i : Reduction ratio : 415 |Ø : Diameter : 32 mm |L : Length : 65 mm
Series 32/3 592:1
n : Number of gear stages : 5 |MD : Torque up to : 7 Nm |Mint. : Intermittent torque up to : 10 Nm |i : Reduction ratio : 592 |Ø : Diameter : 32 mm |L : Length : 65 mm
Series 32/3 989:1
n : Number of gear stages : 5 |MD : Torque up to : 7 Nm |Mint. : Intermittent torque up to : 10 Nm |i : Reduction ratio : 989 |Ø : Diameter : 32 mm |L : Length : 65 mm
Series 32/3 1526:1
n : Number of gear stages : 5 |MD : Torque up to : 7 Nm |Mint. : Intermittent torque up to : 10 Nm |i : Reduction ratio : 1526 |Ø : Diameter : 32 mm |L : Length : 65 mm

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 3.71
Continuous torque, max. 4.2 Nm
Intermittent torque, max. 5.3 Nm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 88 %
Backlash, at no-load, typical 1 °
Length without motor L2 33.9 mm
Mass without motor, ca. 160 g
Operating temperature range -20 ... 125 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 14
Continuous torque, max. 0.4 Nm
Intermittent torque, max. 0.6 Nm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 80 %
Backlash, at no-load, typical 1 °
Length without motor L2 41.6 mm
Mass without motor, ca. 190 g
Operating temperature range -20 ... 125 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 43
Continuous torque, max. 1.4 Nm
Intermittent torque, max. 1.9 Nm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 70 %
Backlash, at no-load, typical 1 °
Length without motor L2 49.4 mm
Mass without motor, ca. 230 g
Operating temperature range -20 ... 125 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 66
Continuous torque, max. 2 Nm
Intermittent torque, max. 2.6 Nm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 70 %
Backlash, at no-load, typical 1 °
Length without motor L2 49.4 mm
Mass without motor, ca. 230 g
Operating temperature range -20 ... 125 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 134
Continuous torque, max. 4 Nm
Intermittent torque, max. 5.2 Nm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 1 °
Length without motor L2 57.2 mm
Mass without motor, ca. 260 g
Operating temperature range -20 ... 125 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 159
Continuous torque, max. 4.9 Nm
Intermittent torque, max. 6.5 Nm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 1 °
Length without motor L2 57.2 mm
Mass without motor, ca. 260 g
Operating temperature range -20 ... 125 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 246
Continuous torque, max. 5.8 Nm
Intermittent torque, max. 8 Nm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 1 °
Length without motor L2 57.2 mm
Mass without motor, ca. 260 g
Operating temperature range -20 ... 125 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 415
Continuous torque, max. 7 Nm
Intermittent torque, max. 10 Nm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 55 %
Backlash, at no-load, typical 1 °
Length without motor L2 65 mm
Mass without motor, ca. 290 g
Operating temperature range -20 ... 125 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 592
Continuous torque, max. 7 Nm
Intermittent torque, max. 10 Nm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 55 %
Backlash, at no-load, typical 1 °
Length without motor L2 65 mm
Mass without motor, ca. 290 g
Operating temperature range -20 ... 125 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 989
Continuous torque, max. 7 Nm
Intermittent torque, max. 10 Nm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 55 %
Backlash, at no-load, typical 1 °
Length without motor L2 65 mm
Mass without motor, ca. 290 g
Operating temperature range -20 ... 125 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 1526
Continuous torque, max. 7 Nm
Intermittent torque, max. 10 Nm
Continuous input speed, max. 4000 min⁻¹
Efficiency, max. 55 %
Backlash, at no-load, typical 1 °
Length without motor L2 65 mm
Mass without motor, ca. 300 g
Operating temperature range -20 ... 125 °C
Direction of rotation, drive to output =
Housing material metal
Geartrain material plastic/steel
DC-Motors
FAULHABER CR
2668 ... CR Series  by FAULHABER
Series 2668 ... CR
Graphite Commutation
3242 ... CR Series  by FAULHABER
Series 3242 ... CR
Graphite Commutation
3257 ... CR Series  by FAULHABER
Series 3257 ... CR
Graphite Commutation
3272 ... CR Series  by FAULHABER
Series 3272 ... CR
Graphite Commutation
Brushless DC-Motors
FAULHABER BX4
3242 ... BX4 Series  by FAULHABER
Series 3242 ... BX4
4 Pole Technology
3268 ... BX4 Series  by FAULHABER
Series 3268 ... BX4
4 Pole Technology
FAULHABER BP4
3274 ... BP4 Series  by FAULHABER
Series 3274 ... BP4
4 Pole Technology
FAULHABER B
3564 ... B Series  by FAULHABER
Series 3564 ... B
2 Pole Technology
Motors with integrated Electronics
FAULHABER BX4 CxD/Cx
3242 ... BX4 Cx Series  by FAULHABER
Series 3242 ... BX4 Cx
V2.5, 4-Quadrant PWM, with RS232 or CANopen interface
3268 ... BX4 Cx Series  by FAULHABER
Series 3268 ... BX4 Cx
V2.5, 4-Quadrant PWM, with RS232 or CANopen interface
FAULHABER BX4 SC
3242 ... BX4 SC Series  by FAULHABER
Series 3242 ... BX4 SC
with integrated Speed Controller, 4 Pole Technology
3242 ... BX4 SCDC Series  by FAULHABER
Series 3242 ... BX4 SCDC
with integrated Speed Controller, 4 Pole Technology
3268 ... BX4 SC Series  by FAULHABER
Series 3268 ... BX4 SC
with integrated Speed Controller, 4 Pole Technology
3268 ... BX4 SCDC Series  by FAULHABER
Series 3268 ... BX4 SCDC
with integrated Speed Controller, 4 Pole Technology
FAULHABER B Cx
3564 ... B Cx Series  by FAULHABER
Series 3564 ... B Cx
V2.5, 4-Quadrant PWM, with RS232 or CANopen interface
FAULHABER MCS
MCS 3242 ... BX4 ET Series  by FAULHABER
Series MCS 3242 ... BX4 ET
V3.0, 4-Quadrant PWM, with EtherCAT interface
MCS 3242 ... BX4 RS/CO Series  by FAULHABER
Series MCS 3242 ... BX4 RS/CO
V3.0, 4-Quadrant PWM, with RS232 or CANopen interface
MCS 3268 ... BX4 ET Series  by FAULHABER
Series MCS 3268 ... BX4 ET
V3.0, 4-Quadrant PWM, with EtherCAT interface
MCS 3268 ... BX4 RS/CO Series  by FAULHABER
Series MCS 3268 ... BX4 RS/CO
V3.0, 4-Quadrant PWM, with RS232 or CANopen interface
MCS 3274 ... BP4 ET Series  by FAULHABER
Series MCS 3274 ... BP4 ET
V3.0, 4-Quadrant PWM, with EtherCAT interface
MCS 3274 ... BP4 RS/CO Series  by FAULHABER
Series MCS 3274 ... BP4 RS/CO
V3.0, 4-Quadrant PWM, with RS232 or CANopen interface

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
Your Choice
Selected Variant
Series 32/3 3,71:1
Key Features
Number of gear stages: 1
Torque up to: 4.2 Nm
Intermittent torque up to: 5.3 Nm
Reduction ratio: 3.71
Diameter: 32 mm
Length: 33.9 mm
Selected Variant
Series 32/3 14:1
Key Features
Number of gear stages: 2
Torque up to: 0.4 Nm
Intermittent torque up to: 0.6 Nm
Reduction ratio: 14
Diameter: 32 mm
Length: 41.6 mm
Selected Variant
Series 32/3 43:1
Key Features
Number of gear stages: 3
Torque up to: 1.4 Nm
Intermittent torque up to: 1.9 Nm
Reduction ratio: 43
Diameter: 32 mm
Length: 49.4 mm
Selected Variant
Series 32/3 66:1
Key Features
Number of gear stages: 3
Torque up to: 2 Nm
Intermittent torque up to: 2.6 Nm
Reduction ratio: 66
Diameter: 32 mm
Length: 49.4 mm
Selected Variant
Series 32/3 134:1
Key Features
Number of gear stages: 4
Torque up to: 4 Nm
Intermittent torque up to: 5.2 Nm
Reduction ratio: 134
Diameter: 32 mm
Length: 57.2 mm
Selected Variant
Series 32/3 159:1
Key Features
Number of gear stages: 4
Torque up to: 4.9 Nm
Intermittent torque up to: 6.5 Nm
Reduction ratio: 159
Diameter: 32 mm
Length: 57.2 mm
Selected Variant
Series 32/3 246:1
Key Features
Number of gear stages: 4
Torque up to: 5.8 Nm
Intermittent torque up to: 8 Nm
Reduction ratio: 246
Diameter: 32 mm
Length: 57.2 mm
Selected Variant
Series 32/3 415:1
Key Features
Number of gear stages: 5
Torque up to: 7 Nm
Intermittent torque up to: 10 Nm
Reduction ratio: 415
Diameter: 32 mm
Length: 65 mm
Selected Variant
Series 32/3 592:1
Key Features
Number of gear stages: 5
Torque up to: 7 Nm
Intermittent torque up to: 10 Nm
Reduction ratio: 592
Diameter: 32 mm
Length: 65 mm
Selected Variant
Series 32/3 989:1
Key Features
Number of gear stages: 5
Torque up to: 7 Nm
Intermittent torque up to: 10 Nm
Reduction ratio: 989
Diameter: 32 mm
Length: 65 mm
Selected Variant
Series 32/3 1526:1
Key Features
Number of gear stages: 5
Torque up to: 7 Nm
Intermittent torque up to: 10 Nm
Reduction ratio: 1526
Diameter: 32 mm
Length: 65 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.