FAULHABER BX4 Brushless DC-Servomotors 4 Pole Technology From dynamic start/stop operation to speed control and highprecision, integrated position control in confined installation spaces – the flexible [...] reliability and long service life Dynamically balanced rotor, quiet running FAULHABER BX4 2232 ... BX4 Brushless DC-Servomotors 4 Pole Technology Data sheet (PDF) Ø Diameter 22 mm L Length 33.8 mm U N Nominal [...] . BA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR ...
Read moreadapter Minimal wiring requirements Smooth running operation FAULHABER BX4 IMC NEW 2232 ... BX4 IMC RS/CO Motion Control Systems V3.0, 4-Quadrant PWM with RS232 or CANopen interface Data sheet (PDF) Ø Diameter [...] FAULHABER BX4 IMC Compact brushless DC-motors with integrated Motion Controller The IMC product family adds the I ntegrated M otion C ontroller, a servo controller based on the FAULHABER Motion Controller [...] Controller 3.0 family, to the 22mm BX4 Servo family in various executions. Inheriting the muscle of the BX4 servo motor family and the brains of the Motion Controllers V3.0, these are likely the most compact ...
Read moreservice life Dynamically balanced rotor, quiet running FAULHABER BX4 SC 2232 ... BX4 SC Brushless DC-Servomotors with integrated Speed Controller 4 Pole Technology Data sheet (PDF) Ø Diameter 22 mm L Length [...] Configure Product details 2250 ... BX4 SC Brushless DC-Servomotors with integrated Speed Controller 4 Pole Technology Data sheet (PDF) Ø Diameter 22 mm L Length 59.4 mm U N Nominal voltage 12 ... 24 V [...] Configure Product details 3242 ... BX4 SC Brushless DC-Servomotors with integrated Speed Controller 4 Pole Technology Data sheet (PDF) Ø Diameter 32 mm L Length 59.4 mm U N Nominal voltage 12 ... 24 V ...
Read more2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... BX4 IMC RS/CO 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2250 ... BX4 IMC RS/CO 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BX4 IMC FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter ...
Read moreController Data sheet (PDF) Ø Diameter 15 mm L Length 25.4 mm U N Nominal voltage 9 ... 15 V M D Torque up to 1.9 mNm P D Continuous output up to 4.4 W Configure Product details 1935 ... BRC Brushless DC [...] (PDF) Ø Diameter 19 mm L Length 35 mm U N Nominal voltage 6 ... 12 V M D Torque up to 4.4 mNm P D Continuous output up to 4.8 W Configure Product details 2214 ... BXT H SC Brushless DC-Servomotors with integrated [...] Configure Product details 2250 ... BX4 SC Brushless DC-Servomotors with integrated Speed Controller 4 Pole Technology Data sheet (PDF) Ø Diameter 22 mm L Length 59.4 mm U N Nominal voltage 12 ... 24 V ...
Read moreFAULHABER BP4 Brushless DC-Servomotors 4 Pole Technology The four-pole brushless DC-Servomotors of the BP4 series are characterised by their extremely high torques, despite the compact 22 mm and 32 mm [...] gearheads and controllers are available For dynamic start/stop operation FAULHABER BP4 2264 ... BP4 Brushless DC-Servomotors 4 Pole Technology Data sheet (PDF) Ø Diameter 22 mm L Length 64 mm U N Nominal voltage [...] . BA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR ...
Read more2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... BX4 IMC RS/CO 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2250 ... BX4 IMC RS/CO 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BX4 IMC FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter ...
Read more. BA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] FAULHABER SR FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter, ...
Read moreIntegrated in the powerful brushless motors of the FAULHABER BX4 family, the new Integrated Motion Controller BX4 IMC impresses users with its extensive range of functions and outstanding performance. [...] flexible for local control tasks or for discrete set-point and actual values. Of course the compact 22xx…BX4 IMC can be combined with many products from the FAULHABER product range such as the compact GPT gearheads [...] emissions and the obligatory CE label. The brushless motors with the new Integrated Motion Controller BX4 IMC are available in two lengths, having first-class volume-to-performance ratio as well as highly ...
Read more3153…BRC EG-00044-001 EG-00045-001 ZIP 2232…BX4 SC, 2250…BX4 SC, 2250…BX4S SC EG-00046-001 EG-00047-001 ZIP 3242…BX4 SC, 3242…BX4 SCDC, 3268…BX4 SC, 3268…BX4 SCDC EG-00048-001 EG-00049-001 ZIP 2610…B SC [...] 2232 BX4 CSD/COD 2250 BX4 CSD/COD 3242 BX4 CO, RS 3268 BX4 CO, RS 3564 BX4 CO, RS Controllers MCxx 3002 S/F/P MCxx 3003 P MCxx 3006 S Firmware ZIP MC V2.5 Firmware 3150.12 C for CS-BX4, CSD-BX4, MCBL3003P-RS [...] EG-00029-001 ZIP 2232S…BX4 CxD, 2250S…BX4 CxD EG-00030-001 EG-00031-001 ZIP MCDC3003P, MCDC3006S, MCBL3003P, MCBL3006S, MCLM3003P, MCLM3006S EG-00032-001 EG-00033-001 ZIP 3242…BX4 Cx, 3268…BX4 Cx, 3564…B Cx E ...
Read moreprotective and diagnostic functions, local status LEDs FAULHABER MCS MCS 3242 ... BX4 ET Motion Control Systems V3.0, 4-Quadrant PWM with EtherCAT interface Data sheet (PDF) L Length 75 mm U N Nominal voltage [...] to 76 mNm P D Continuous output up to 32 W Configure Product details MCS 3242 ... BX4 RS/CO Motion Control Systems V3.0, 4-Quadrant PWM with RS232 or CANopen interface Data sheet (PDF) L Length 75 mm U N [...] to 76 mNm P D Continuous output up to 32 W Configure Product details MCS 3268 ... BX4 ET Motion Control Systems V3.0, 4-Quadrant PWM with EtherCAT interface Data sheet (PDF) L Length 101 mm U N Nominal ...
Read moreElectronics Family MC V3.0 MC 5010/5005 S MC 5004 P MC 3603 S MC 3001 B/P MCS 3242/3268 BX4 MCS 3274 BP4 2232/2250 BX4 IMC Supported interface USB CAN (Supported Interfaces: HMS-IXXAT, Peak) RS232 (COMx) [...] RS/CO/CF MCBL 300x RS/CO/CF MCLM 300x RS/CO/CF Series CS/CO/CC/CSD/COD/CCD Family SC SC xxxx Series BX4 SC Series BRC Series BL Flat SC Series BXT SC Notice: A programming adapter for RS232 or USB must be ...
Read more2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... BX4 IMC RS/CO 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2250 ... BX4 IMC RS/CO 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B [...] FAULHABER BX4 From dynamic start/stop operation to speed control and highprecision, integrated position control in confined installation spaces – FAULHABER BP4 The four-pole BLDC motors of the BP4 series [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 ...
Read more. BA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] FAULHABER SR FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter, ...
Read more2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... BX4 IMC RS/CO 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2250 ... BX4 IMC RS/CO 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BX4 IMC FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter ...
Read more. BA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] FAULHABER SR FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter, ...
Read more. BA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] FAULHABER SR FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter, ...
Read more2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... BX4 IMC RS/CO 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2250 ... BX4 IMC RS/CO 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BX4 IMC FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter ...
Read moreIf you are interested in learning more about our MotionControl, the easy to use single axis positioning controllers tailor made for the control of FAULHABER DC, Brushless, linear motors and the software that is used to program it, then this is your webinar. ...
Read more. BA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] FAULHABER SR FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter, ...
Read more