Career Press Suppliers
Career Press Suppliers

Motion Control Systems Series 2250 ... BX4 CxD

V2.5, 4-Quadrant PWM
with RS232 or CANopen interface

Key Features
Nominal voltage:
12 ... 24 V
Rated torque up to:
25 mNm
No-load speed up to:
5700 min⁻¹
Diameter:
22 mm
Length:
67.6 mm
Advantages
Wide speed range from 1 to 11,300 min-1
RS232 or CANopen interface, adapter for connection to USB interface
Compact mounting concept with integrated current limitation
Simple and convenient programming using the Motion Manager and programming adapter
Minimal wiring requirements
Smooth running operation
Variants:
Series 2250S024BX4 CSD/COD
UN : Nominal voltage : 24 V |MN : Rated torque up to : 25 mNm |n0 : No-load speed up to : 5700 min⁻¹ |Ø : Diameter : 22 mm |L : Length : 67.6 mm
Series 2250S012BX4 CSD/COD
UN : Nominal voltage : 12 V |MN : Rated torque up to : 22 mNm |n0 : No-load speed up to : 5500 min⁻¹ |Ø : Diameter : 22 mm |L : Length : 67.6 mm

Values at 22° and nominal voltageValue
Power supply electronicUB/UEL 8 ... 30 V DC
Power supply motor--/UB 0 ... 30 V DC
Nominal voltage for motorUN 24 V
No-load speed (at UN)n0 5700 min⁻¹
Peak torque (S2 operation for max. 1s/2s)Mmax. 50 mNm
Torque constantkM 36.9 mNm/A
PWM switching frequencyfPWM 78 kHz
Efficiency electronicη 95 %
Standby current for electronic (@ N)lel 0.04 A
Speed range 1 ... 7500 min⁻¹
Operating temperature range -25 ... 85 °C
Housing material stainless steel
Mass 117 g

Values at 22° and nominal voltageValue
Power supply electronicUB/UEL 8 ... 30 V DC
Power supply motor--/UB 0 ... 30 V DC
Nominal voltage for motorUN 12 V
No-load speed (at UN)n0 5500 min⁻¹
Peak torque (S2 operation for max. 1s/2s)Mmax. 44 mNm
Torque constantkM 19 mNm/A
PWM switching frequencyfPWM 78 kHz
Efficiency electronicη 95 %
Standby current for electronic (@ N)lel 0.04 A
Speed range 1 ... 8500 min⁻¹
Operating temperature range -25 ... 85 °C
Housing material stainless steel
Mass 117 g
Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended speed in relation to the available torque at the output shaft.
It includes the assembly on a plastic- as well as on a metal flange (assembly method: IM B 5).
The nominal voltage linear slope describes the maximal achievable operating points at nominal voltage. Any points of operation above this linear slope will require a supply voltage Umot >UN.

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended speed in relation to the available torque at the output shaft.
It includes the assembly on a plastic- as well as on a metal flange (assembly method: IM B 5).
The nominal voltage linear slope describes the maximal achievable operating points at nominal voltage. Any points of operation above this linear slope will require a supply voltage Umot >UN.

Precision Gearheads
Planetary Gearheads
FAULHABER GPT
22GPT Series  by FAULHABER
Series 22GPT
High Torque
32GPT Series  by FAULHABER
Series 32GPT
High Torque
Linear Actuators
FAULHABER L
22L ... ML Series  by FAULHABER
Series 22L ... ML
Gearhead with integrated Lead Screw, metric thread
22L ... PB Series  by FAULHABER
Series 22L ... PB
Gearhead with integrated Ball Screw, high accuracy grade
22L ... SB Series  by FAULHABER
Series 22L ... SB
Gearhead with integrated Ball Screw, standard version
32L ... ML Series  by FAULHABER
Series 32L ... ML
Gearhead with integrated Lead Screw, metric thread
32L ... PB Series  by FAULHABER
Series 32L ... PB
Gearhead with integrated Ball Screw, high accuracy grade
32L ... SB Series  by FAULHABER
Series 32L ... SB
Gearhead with integrated Ball Screw, standard version
32L ... TL Series  by FAULHABER
Series 32L ... TL
Gearhead with integrated Lead Screw, trapezoidal thread
Accessories
Adapter and cables
6501.00113 Series  by FAULHABER
Series 6501.00113
Adapter board BX4 CxD
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-

Download

pdf
Datasheet
pdf
Technical Information
pdf
Accessory Combination
pdf
Technical Manual
pdf
Communications Manual RS232
pdf
Communications Manual CANopen CiA
pdf
Communications Manual CANopen FAULHABER CAN
zip
3D-CAD Files

Application note

pdf
AN 103 - Transition from 3564 … BCMCXX2805 to 3564 … BCS MCXX3006
pdf
AN 108 - Motion Controller RS232: Homing to Hard Stop
pdf
AN 109 - Gearing Mode - What works, what doesn't?
pdf
AN 110 - Home to Hard Stop (CAN-Version)Motion Controller CANopen: Homing to Hard Stop
pdf
AN 126 - Adapter PA2 - MCDC
pdf
AN 134 - Integration of a Faulhaber controller into a Siemens PLC
pdf
AN 143 - Integration of a Faulhaber CANopen controller into a B&R PLC
pdf
AN 149 - Beckhoff TwinCAT 3 and FAULHABER MC V2.5/V3.0 CANopen
pdf
AN 170 - Selecting additional inductors for small BL-Motors (< 15mm)
pdf
AN 174 - Setup and configuration of a CANopen sub-system
pdf
AN 176 - Tutorial on the MomanLib
pdf
AN 178 - Reduction of PWM motor power losses using additional inductances
pdf
AN 183 - Equivalent DC-current in FAULHABER SC and MC
pdf
AN 184 - Adapter settings for Motion Control Systems
pdf
AN 186 - Operating a FAULHABER CO driver out of a CODESYS environment

Declarations of Conformity

pdf
EG-00030-001 - 2232S…BX4 CxD, 2250S…BX4 CxD

Declarations of Incorporation

pdf
EG-00031-001 - 2232S…BX4 CxD, 2250S…BX4 CxD
FAULHABER BX4 CxD/Cx Series 2250 ... BX4 CxD by FAULHABER
FAULHABER BX4 CxD/Cx Series 2250 ... BX4 CxD by FAULHABER
Your Choice
Selected Variant
Series 2250S024BX4 CSD/COD
V2.5, 4-Quadrant PWM
with RS232 or CANopen interface
Key Features
Nominal voltage: 24 V
Rated torque up to: 25 mNm
No-load speed up to: 5700 min⁻¹
Diameter: 22 mm
Length: 67.6 mm
Selected Variant
Series 2250S012BX4 CSD/COD
V2.5, 4-Quadrant PWM
with RS232 or CANopen interface
Key Features
Nominal voltage: 12 V
Rated torque up to: 22 mNm
No-load speed up to: 5500 min⁻¹
Diameter: 22 mm
Length: 67.6 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.