FAULHABER GROUP
FAULHABER GROUP
IMPRESSUM SITEMAP
Home » Products  » Precision Gearheads » Precision Gearheads
Technical Library
Applications
News
Exhibitions & Events
Jobs & Careers
Contact & Catalogue
FAULHABER GROUP

Precision Gearheads

 
Planetary Gearheads
Available in all plastic or metal versions
Use of high performance plastic and ceramic materials
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Modifi ed versions for extended temperature and special environmental conditions are available
Custom modifications available
Series DS CAD Version Diameter
(mm)
Shaft Diameter
(mm)
Standard Ratios
(from ... to)
Torque
cont. duty

(mNm)
Intermittent duty
Torque

(mNm)
Works with

06/1

 
steel 6 0.8 4:1 ... 4096:1 25 35

08/1

 
steel 8 1.5 4:1 ... 4096:1 60 120

10/1

 
steel 10 2 4:1 ... 4096:1 100 200

12/4

 
steel 12 3 4:1 ... 1024:1 300 450

13A

 
plastic 13 3 16:1 … 1024:1 180 220

14/1

 
steel 14 3 3.71:1 ... 5647:1 300 450

15A

 
plastic 15 2 14:1 ... 23.014:1 250 400

15/10

 
steel 15 3 3,33:1 ... 1367:1 350 500

16/7

 
steel 16 3 3.71:1 ... 5647:1 300 450

20/1

 
steel 20 4 3.71:1 ... 1526:1 500 700

22E

 
plastic 22 4 19:1 ... 23.014:1 600 1,000

22EKV

 
plastic 22 4 19:1 ... 23.014:1 1,200 2,000

22F

 
steel 22 4 4:1 ... 344:1 1,000 1,500

22/7

 
steel 22 6 3.71 :1 ... 1 526 :1 700 1,000

23/1

 
steel 23 6 3.71:1 ... 1526:1 700 1,000

26A

 
plastic 26 6 13:1 ... 256:1 1,000 1,500

26/1

 
steel 26 5 3.71:1 ... 1526:1 3,500 4,500

26/1 S

 
steel 26 5 3.71:1 ... 1526:1 3,500 4,500

30/1

 
steel 30 8 3.71:1 ... 1526:1 4,500 6,000

30/1 S

 
steel 30 8 3.71:1 ... 1526:1 4,500 6,000

32A

 
steel 32 6 4:1 ... 2076:1 4,500 6,000

32ALN

 
steel 32 6 4:1 ... 2076:1 4,500 6,000

32/3

 
steel 32 8 3.71:1 ... 1526:1 7,000 10,000

32/3 S

 
steel 32 8 3.71:1 ... 1526:1 7,000 10,000

38A

 
steel 38 10 4:1 ... 1600:1 20,000 20,000

38/1

 
steel 38 8 3.71:1 ... 1526:1 10,000 15,000

38/1 S

 
steel 38 8 3.71:1 ... 1526:1 10,000 15,000

38/2

 
steel 38 8 3.71:1 ... 1526:1 10,000 15,000

38/2 S

 
steel 38 8 3.71:1 ... 1526:1 10,000 15,000

44/1

 
steel 44 10 4.8:1 ... 2548:1 16,000 20,000
 
Spur Gearheads
Available in a wide variety of reduction ratios including very high ratios
Zero backlash versions are available
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Series DS CAD Version Diameter
(mm)
Shaft Diameter
(mm)
Standard Ratios
(from ... to)
Torque
cont. duty

(mNm)
Intermittent duty
Torque

(mNm)
Works with

08/2

 
steel 8 1.5 4:1 ... 1518:1 15 25

12/3

 
steel 12 2 9.17:1 ... 154368:1 30 100

15/5

 
steel 16 3 6.3:1 ... 235067:1 100 300

15/5 S

 
steel 16 3 6.3:1 ... 235067:1 100 300

16A

 
plastic 16 2 11.9:1 ... 5752:1 30 100

16/5

 
steel 17 3 6.3:1 ... 235067:1 100 300

16/5 S

 
steel 17 3 6.3:1 ... 235067:1 100 300

22/2

 
steel 23.8 4 3.1:1 ... 983447:1 100 400
 
Zero Backlash Spur Gearheads
Series DS CAD Version Diameter
(mm)
Shaft Diameter
(mm)
Standard Ratios
(from ... to)
Torque
cont. duty

(mNm)
Intermittent duty
Torque

(mNm)
Works with

08/3

 
steel 8 1.5 120:1 ... 1518:1 15 25

12/5

 
steel 12 2 69.2:1 ... 2050:1 30 100

15/8

 
steel 16 3 76:1 ... 1670:1 100 300

16/8

 
steel 17 3 76:1 ... 1670:1 100 300

22/5

 
steel 23.8 4 69.2:1 ... 2050:1 100 400
Download
 Technical Information PDF 6.7MB

 Gearhead absolute reduction ratios PDF 316KB

©2012 FAULHABER