Career Press Suppliers
Career Press Suppliers

FAULHABER MCS

Brushless DC-Servomotor with integrated Motion Controller

The motion control systems of the most recent generation V3.0 are available in three performance classes with a continuous torque of 76 to 160 mNm. The drives comprise a brushless DC-Servomotor, a high-resolution actual value encoder and a Motion Controller in a complete, compact drive unit. The large number of different communication interfaces, the highly dynamic controllability, the robust design with protection class IP 54 as well as the industry standard connection concept via M12 connectors enable use in industrial environments ranging from automation technology and industrial special machinery construction to robotics and aerospace.

In combination with precision gearheads or high-quality lead screw systems, this results in complete system solutions for a wide variety of different applications. The systems can be used with any of the interface variants, both as stand-alone axes or in slave mode at various master controls. Furthermore, flexible usage possibilities are supported by various libraries and application notes that are available for download on the home page. All features of the drives are available here without restriction via all of the standard interfaces.

FAULHABER MCS family 3D drawing in open view
Key Features
Length:
75 ... 110 mm
Nominal voltage:
24 V
Torque up to:
160 mNm
Continuous output up to:
140 W
Maximum torque in compact installation space
Interfaces: RS232, CANopen, EtherCAT, configuration via USB
Optionally available with protection class IP 54
Simple and convenient programming using the Motion Manager and programming adapter
Standardised plug and connection cable concept
Can be universally used in slave or stand-alone operation
Extensive protective and diagnostic functions, local status LEDs

FAULHABER MCS

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.