Career Press Suppliers
Career Press Suppliers

FAULHABER SR-Flat

Flat DC-Micromotors and DC-Gearmotors

Precious-metal commutated DC-Micromotors with uniquely flat coil technology with three flat, self-supporting copper windings used in the SR-Flat series form the basis for drive systems in applications where space is extremely limited.

With their powerful rare-earth magnets, the motors deliver a continuous output of 0.8 W to 4 W and at the same time have only minimal inertia. The motors are available with integrated gearheads and optical encoders – both with an extremely flat design matched to the motors. When combined with integrated gearheads and encoders, they provide a very compact drive system with increased output torque.

FAULHABER SR-flat family 3D drawing in open view
Key Features
Diameter:
15 ... 26 mm
Length:
5.5 ... 21.5 mm
Nominal voltage:
3 ... 24 V
Speed up to:
16000 min⁻¹
Torque up to:
100 mNm
Continuous output up to:
4 W
Extremely flat design. Lengths ranging from 6 mm to 19 mm
4-pole design
Minimal moment of inertia
Integrated spur gearheads of minimal length with high gear ratio are available
Available with integrated optical encoders

FAULHABER SR-Flat

DC-Motors from FAULHABER are used for camera control, tool functions and the wheel drive
Application
Brushless DC-Motors
DC Motors
Precision Gearheads
Robotics
Incredibly reliable

To the car driver waiting for the green light, the busy intersection in the heart of the city looks no different from any other morning. They don't realize that they are in the middle of a building site – or on top of one to be more precise. Just a few meters below them, a dazzling beam of light…

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.