solutions have been indispensable in this area for many years in so-called in-vitro diagnostics (IVD), i.e. the analysis of medical samples such as blood, urine and tissue. Test procedures are also becoming [...] characterised by having extremely high dynamics. They are mainly used in combination with a series IE2 encoder , which only increases the overall length of the unit by two millimetres. High performance ...
Read more6501.00063 Accessories Encoder Adapter MC V2.5, SC » IE2, IEH2 Data sheet (PDF) Configure Product details 6501.00064 Accessories Encoder Adapter MC V2.5, SC » IE3L, IER3L, IERS3L, HEDL Data sheet (PDF) Configure [...] 6501.00143 Accessories Encoder Adapter MC V2.5, SC » IE2, IEH2 Data sheet (PDF) Configure Product details 6501.00144 Accessories Encoder Adapter MC V2.5, SC » PA2 Data sheet (PDF) Configure Product details [...] details 6501.00084 Accessories Encoder Adapter MC V2.5, SC » IE2, IEH2 Data sheet (PDF) Configure Product details 6501.00085 Accessories Motor Adapter MC V2.5, SC » BX4 (Hall sensors) Data sheet (PDF) Configure ...
Read moreConfigure Product details 2607 ... SR IE2-16 Flat DC-Micromotors Precious Metal Commutation with integrated Encoder Data sheet (PDF) Ø Diameter 26 mm L Length 9.2 mm U N Nominal voltage 6 ... 24 V n max [...] mNm P D Continuous output up to 1.12 W Start Drive Calculator Configure Product details 1506 ... SR IE2-8 Flat DC-Micromotors Precious Metal Commutation with integrated Encoder Data sheet (PDF) Ø Diameter [...] 12 mm U N Nominal voltage 3 ... 12 V M D Torque up to 30 mNm Configure Product details 1512 ... SR IE2-8 DC-Gearmotors Precious Metal Commutation with integrated Encoder Data sheet (PDF) Ø Diameter 15 mm ...
Read moreCalculator Configure Product details IE2-400 Encoders magnetic Encoder, digital outputs, 2 channels, 50 - 400 lines per revolution Data sheet (PDF) n channel Encoder channels 2 N Lines per revolution up to 400 [...] Calculator Configure Product details IE2-1024 Encoders magnetic Encoder, digital outputs, 2 channels, 64 - 1024 lines per revolution Data sheet (PDF) n channel Encoder channels 2 N Lines per revolution up to 1024 [...] Configure Product details IEH2-4096 Encoders magnetic Encoder, digital outputs, 2 channels, 16 - 4096 lines per revolution Data sheet (PDF) n channel Encoder channels 2 N Lines per revolution up to 4096 ...
Read morelengths are possible with/without Line Driver (RS422)? Without Line Driver, line lengths of up to 1-2 m are possible with incremental encoders. In individual cases, the function may depend on other parameters [...] maximum deviation of the actual position from the set value. For newer products such as the IER3 and IE3, this information is provided in the data sheets. You can find more detailed information on the position [...] against EMC? Additional protective measures are already incorporated in some encoders, such as the IE3 and IER3. Generally speaking, the specification limits (e.g. supply voltage range) indicated in the ...
Read morerobotics. The ON-axis encoder with 2-pole-sensor magnet is simple in design and robust. Thanks to its modular characteristics, which FAULHABER already established with the IE3 encoder series, the IEP3 encoder ...
Read moreover the test pads. The so-called shuttles accommodate 2 to 5 probes, depending on the configuration. The tests can be performed on both sides, i.e. both on the top and base of the backplane. With the help [...] relatively small space. At rotary speeds of up to 40,000 rpm, an output power of 11 W, and a torque of 2.6 mNm these drives, which have a diameter of 16 mm, are a mere 28 mm long and weigh only approx. 30 [...] testing system, with which precision tests can be performed at high speed. Tests can be two-sided, i.e. they can be performed both on the upper side and on the underside of the backplanes. Magnetic pulse ...
Read moreof this 2,000 torque measurements per second in the form of a serial bit code are transmitted opto-electronically from the rotor to the stator electronics, where they are decoded again, i.e. depicted [...] for this. "We achieve very short cycle times due to the high acceleration capacity of the drives, i.e. excellent productivity. The brushless FAULHABER drive is also characterised by having an extremely ...
Read moremore companies.” The mobile consists of 135 coloured plates with solar elements and small propellers, i.e., producers and consumers of energy, as the artist explains. Whenever the sun shines in the foyer, [...] greatly reduced in a building, even with the largest glass façade. Of 100,000 lux outdoors, no more than 2,000 lux reaches the indoors. Thus, the power supply of the small panels is anything but lavish. To make ...
Read moreThis includes the Very Large Telescope (VLT) at the Paranal Observatory with a mirror diameter of 8.2 metres. The goal of the project is to equip the VLT with a new instrument to capture the optical signals [...] just photographed, but instead their light is separated by prisms into the individual components, i.e. different wavelengths. "Scientifically speaking, this method yields much more information than an [...] about the chemical composition of the object. Furthermore, this allows us to calculate its dynamics, i.e. the velocity and direction of movement. Because MOONS captures the near-infrared spectrum, we can ...
Read moresystems are robot grippers, industrial automation, humanoid robots and even bio-robotics for motorised – i.e. power-assisting – hand exoskeletons. Thanks to their precise speed control properties, they are also [...] integrated in the housed motor variant, thereby increasing the length of the overall drive by just 6.2 mm. Despite of the flat design, it offers three channels with index function, a Line Driver and a high [...] integrated in the housed versions of the BXT motors and increase the length of these motors by just 6.2 mm. The well though-out design concept enables both the encoder and the speed controller to be installed ...
Read moreControllers 2-Quadrant PWM configurable via PC Data sheet (PDF) U P Supply voltage 4 ... 18 V DC I cont Max. continuous output current 1 A Configure Product details SC 1801 P Speed Controllers 2-Quadrant [...] Controllers 2-Quadrant PWM configurable via PC Data sheet (PDF) U P Supply voltage 4 ... 18 V DC I cont Max. continuous output current 1 A Configure Product details SC 2402 P Speed Controllers 2-Quadrant [...] U P Supply voltage 5 ... 24 V DC I cont Max. continuous output current 2 A Configure Product details SC 2804 S Speed Controllers 2-Quadrant PWM configurable via PC Data sheet (PDF) U P Supply voltage 5 ...
Read moreconstituent of the earth's atmosphere. It is present there in abundance in its elementary gaseous form (N2). Unfortunately, most plants are not able to do anything with it in this state. They can only absorb [...] granulate lands on the field through thirty individual tubes, precisely dosed in strips of 1 to 1.2 meters in width. Each individual infeed uses sophisticated technology: The fertilizer is guided through [...] driven by the FAULHABER motor enables "precision farming" in the true sense of the word. The tracks – i.e., the marks left by the tractor wheels – are excluded from fertilization as are small biotopes or other ...
Read moreThis covers peak and continuous torques of 0.3 and 0.14 Nm to 4.0 and 2.6 Nm respectively. The inertias of the load may be between 2.0 and 200 kgcm². This provides the most suitable solution for accurately [...] is fastened with strain relief, can be plugged in and is also designed for use with cable chains, i.e. for mobile use. Moreover, thanks to the available preassembled cable sets, the single-cable technology ...
Read moreGearheads 06/1 08/1 08/2 10/1 12/3 12/4 13A 14/1 15/10 15/5 15/5 S 15A 16/5 16/5 S 16/7 16A 17/1 20/1R 22/2 22/7 22E 22EKV 22GPT 23/1 26/1R 26A 30/1 30/1 S 32/3R 32GPT 38/1 38/1 S 38/2 38/2 S 42GPT 44/1 Planetary [...] ball bearings What is a spur gearhead? A spur gear is a disk with teeth around its circumference, i.e. a simple gear. Spur gearheads achieve the desired reduction through the connection of at least two [...] under extreme conditions, e.g. with respect to temperature or vacuum. Spur Gearheads from FAULHABER 08/2 Spur Gearheads Data sheet (PDF) Ø Diameter 8 mm i Reduction ratio 4 ... 1518 M D Continuous torque 15 ...
Read morewire. A "scanning wire" is used for this purpose. If these two components are combined, an optimal, i.e. point-accurate, control of the welding head can be achieved. If the filler wire is continuously pressed [...] accurate measurement is as easy as ABC. With this pressure control, the weld seam can be recorded in 2D in the x- and y-direction, and tracked precisely. Use in the automotive industry Tracking in the z-axis ...
Read moreachieve the unusually high definition, the rays of light reflected by each reflector are superimposed, i.e. brought to a state of interference. Consequently, the resolution is nearly ten times better than with [...] diameter of 26 mm and are only 42 mm long; at speeds of up to 6,000 rpm they provide a power output of 23.2 W. Motor, gearhead, and pulse encoder – a compact unit In the application described above the motors ...
Read morebalconies or terraces, ence book for identification, trained pollen counters announce the result in around 2 to 3 days – sometimes, however, this can take up to several weeks. And because pollen change depending [...] activity today because the sun's out or if I need to know whether or not to bring my asthma spray, 2-day old data from a day on which it may are very allergenic and are known to be the worst offenders [...] microscopes and a reference book for identification, trained pollen counters announce the result in around 2 to 3 days – sometimes, however, this can take up to several weeks. And because pollen change depending ...
Read morehigh copper content and keeps losses to a minimum thanks to high winding symmetry. Encoders of the IE3-1024 series are built right onto the servomotors for precise position detection. These magnetic i [...] are now fully integrated into the housed motor variants, whereby the drive is increased by just 6.2 mm. Speed control is performed by the digital Hall sensors integrated in the motors. Thus, a wide speed ...
Read moresmall linear DC servomotor has impressive mechanical performance indicators. The continuous force is 9.2 N, and up to 28 N of peak force is available. The robust plain bearing of the forcer rod easily handles [...] to the motor with strain relief, can be plugged in and is also designed for use with cable chains, i.e., for mobile use. The single-cable technology simplifies installation thanks to the prefabrication ...
Read more