1219 ... G 1224 ... SR 1226 ... B 1319 ... SR 1331 ... SR 1336 ... CXR 1506 ... SR 1509 ... B 1516 ... S 1516 ... SR 1524 ... SR 1624 ... S 1628 ... B 1645 ... BHS 1660 ... BHS 1660 ... BHT 1717 ... SR 1724 [...] Torque up to 0.72 mNm P D Continuous output up to 2 W Start Drive Calculator Configure Product details 1516 ... S DC-Micromotors Precious Metal Commutation Data sheet (PDF) Ø Diameter 15 mm L Length 15.8 mm ...
Read more1219 ... G 1224 ... SR 1226 ... B 1319 ... SR 1331 ... SR 1336 ... CXR 1506 ... SR 1509 ... B 1516 ... S 1516 ... SR 1524 ... SR 1624 ... S 1628 ... B 1645 ... BHS 1660 ... BHS 1660 ... BHT 1717 ... SR 1724 [...] up to 3.44 mNm P D Continuous output up to 5.14 W Start Drive Calculator Configure Product details 1516 ... SR DC-Micromotors Precious Metal Commutation Data sheet (PDF) Ø Diameter 15 mm L Length 15.8 mm ...
Read moreFAULHABER are ideally suited for these strict requirements, for example the motors of the 1524 SR or 1516 SR series together with appropriate gearheads. Compact design Zero backlash Long service life and ...
Read more1219 ... G 1224 ... SR 1226 ... B 1319 ... SR 1331 ... SR 1336 ... CXR 1506 ... SR 1509 ... B 1516 ... S 1516 ... SR 1524 ... SR 1624 ... S 1628 ... B 1645 ... BHS 1660 ... BHS 1660 ... BHT 1717 ... SR 1724 ...
Read more1219 ... G 1224 ... SR 1226 ... B 1319 ... SR 1331 ... SR 1336 ... CXR 1506 ... SR 1509 ... B 1516 ... S 1516 ... SR 1524 ... SR 1624 ... S 1628 ... B 1645 ... BHS 1660 ... BHS 1660 ... BHT 1717 ... SR 1724 ...
Read more