Career Press Suppliers
Career Press Suppliers

FAULHABER BX4 SC

Brushless DC-Servomotors with integrated Speed Controller

The drives with integrated speed controller combine the advantages of brushless DC-Servomotors with diametercompliant control electronics installed in the mounted motor unit measuring just 18mm in length.

Combinable with various precision gearheads, they can be used in a wide variety of market sectors such as laboratory technology, equipment manufacturing, automation technology or machine construction. The default factory preconfiguration in combination with the Motion Manager allows quick and easy commissioning of the system.

The selectable Hall sensor type (digital/analogue) ensures optimum coverage over a wide speed range. The integrated current limitation matched to the respective type protects the motor against overloading and therefore against potential destruction. The two-wire version SCDC allows brushed DC-Motors to be replaced easily in certain applications.

FAULHABER BX4 SC family 3D drawing in open view
Key Features
Diameter:
22 ... 32 mm
Length:
49.6 ... 85.4 mm
Nominal voltage:
12 ... 24 V
Torque up to:
99 mNm
Continuous output up to:
53 W
High torque and speed rigidity thanks to 4-pole technology
Speed control in tight installation spaces; thanks to optional analogue Hall sensors, also available in the low speed range from 50 min-1
Modular, diameter-compliant mounting concept with integrated current limitation
Simple and convenient programming using the Motion Manager and programming adapter
High reliability and long service life
Dynamically balanced rotor, quiet running

FAULHABER BX4 SC

Brushless motor for air conditioning in incubators
Application
Medical
Motors with integrated Electronics
Warmth Rest Comfort

If a child is born too early, its development has not yet been completed in the womb. Providing it with the protective environment needed to catch up is an incubator, such as those available from Tende Elektronik. The medical technology specialist from Ankara relies on fan motors from FAULHABER for…

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.