-
Reduction ratio ( n : 1)
-
Number of gear stages: 2 ... 3 Continuous torque: 0,88 mNm Intermittent torque: 1,32 mNm Reduction ratio: 25 ... 125 Diameter: 3,4 mm Length: 6 mm -
Number of gear stages: 2 ... 4 Continuous torque: 25 mNm Intermittent torque: 37,5 mNm Reduction ratio: 25 ... 625 Diameter: 5,8 mm Length: 11 ... 12,7 mm -
Number of gear stages: 1 ... 6 Continuous torque: 25 mNm Intermittent torque: 35 mNm Reduction ratio: 4 ... 4.096 Diameter: 6 Length: 9,2 ... 22,7 mm -
Number of gear stages: 1 ... 6 Continuous torque: 60 mNm Intermittent torque: 120 mNm Reduction ratio: 4 ... 4.096 Diameter: 8 Length: 9,6 ... 23,1 mm -
Number of gear stages: 2 ... 9 Continuous torque: 15 mNm Intermittent torque: 25 mNm Reduction ratio: 4 ... 1.518 Diameter: 8 Length: 12 ... 24,2 mm -
Number of gear stages: 6 ... 9 Continuous torque: 15 mNm Intermittent torque: 25 mNm Reduction ratio: 120 ... 1.518 Diameter: 8 mm Length: 18,8 ... 24,2 mm -
Number of gear stages: 1 ... 6 Continuous torque: 100 mNm Intermittent torque: 200 mNm Reduction ratio: 4 ... 4.096 Diameter: 10 Length: 9,7 ... 25,2 mm -
Number of gear stages: 3 ... 15 Continuous torque: 30 mNm Intermittent torque: 100 mNm Reduction ratio: 9,17 ... 154.368 Diameter: 12 Length: 15,4 ... 40,6 mm -
Number of gear stages: 1 ... 5 Continuous torque: 300 mNm Intermittent torque: 450 mNm Reduction ratio: 4 ... 1.024 Diameter: 12 Length: 15,1 ... 33,5 mm -
Number of gear stages: 5 ... 9 Continuous torque: 30 mNm Intermittent torque: 100 mNm Reduction ratio: 69,2 ... 2.050 Diameter: 12 mm Length: 18,7 ... 27,1 mm -
Number of gear stages: 2 ... 5 Continuous torque: 180 mNm Intermittent torque: 220 mNm Reduction ratio: 16 ... 1.024 Diameter: 13 Length: 18,8 ... 28,4 mm -
Number of gear stages: 1 ... 6 Continuous torque: 300 mNm Intermittent torque: 450 mNm Reduction ratio: 3,71 ... 5.647 Diameter: 14 mm Length: 20,9 ... 41,5 mm -
Number of gear stages: 1 ... 5 Continuous torque: 350 mNm Intermittent torque: 500 mNm Reduction ratio: 3,33 ... 1.367 Diameter: 15 Length: 17,1 ... 33,6 mm -
Number of gear stages: 1 ... 6 Continuous torque: 250 mNm Intermittent torque: 400 mNm Reduction ratio: 5,33 ... 23.014 Diameter: 15 Length: 14,1 ... 32,1 mm -
Number of gear stages: 2 ... 10 Continuous torque: 100 mNm Intermittent torque: 300 mNm Reduction ratio: 6,3 ... 235.067 Diameter: 16 mm Length: 26,2 ... 44,6 mm -
Number of gear stages: 2 ... 10 Continuous torque: 100 mNm Intermittent torque: 300 mNm Reduction ratio: 6,3 ... 235.067 Diameter: 16 mm Length: 26,2 ... 44,6 mm -
Number of gear stages: 4 ... 6 Continuous torque: 100 mNm Intermittent torque: 300 mNm Reduction ratio: 76 ... 1.670 Diameter: 16 mm Length: 32 ... 36,2 mm -
Number of gear stages: 2 ... 7 Continuous torque: 30 mNm Intermittent torque: 100 mNm Reduction ratio: 11,9 ... 5.752 Diameter: 16 Length: 9,2 ... 18 mm -
Number of gear stages: 1 ... 6 Continuous torque: 300 mNm Intermittent torque: 450 mNm Reduction ratio: 3,71 ... 5.647 Diameter: 16 mm Length: 17 ... 37,6 mm -
Number of gear stages: 1 ... 5 Continuous torque: 550 mNm Intermittent torque: 800 mNm Reduction ratio: 3,33 ... 1.367 Diameter: 17 Length: 18,6 ... 39,1 mm -
Number of gear stages: 2 ... 10 Continuous torque: 100 mNm Intermittent torque: 300 mNm Reduction ratio: 6,3 ... 235.067 Diameter: 17 mm Length: 26,2 ... 44,6 mm -
Number of gear stages: 2 ... 10 Continuous torque: 100 mNm Intermittent torque: 300 mNm Reduction ratio: 6,3 ... 235.067 Diameter: 17 mm Length: 26,2 ... 44,6 mm -
Number of gear stages: 4 ... 6 Continuous torque: 100 mNm Intermittent torque: 300 mNm Reduction ratio: 76 ... 1.670 Diameter: 17 mm Length: 32 ... 36,2 mm -
Number of gear stages: 1 ... 5 Continuous torque: 800 mNm Intermittent torque: 1.100 mNm Reduction ratio: 3,71 ... 1.526 Diameter: 20 mm Length: 18,4 ... 38,8 mm -
Number of gear stages: 1 ... 5 Continuous torque: 700 mNm Intermittent torque: 1.000 mNm Reduction ratio: 3,71 ... 1.526 Diameter: 22 mm Length: 27,9 ... 52,6 mm