Press Suppliers
Press Suppliers

Planetary Gearheads Series 06/1

Key Features
Number of gear stages:
1 ... 6
Torque up to:
25 mNm
Intermittent torque up to:
35 mNm
Reduction ratio:
4 ... 4096
Diameter:
6 mm
Length:
9.2 ... 22.7 mm
Advantages
Available in all plastic or metal versions
Use of high performance plastic and ceramic materials
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Modified versions for extended temperature and special environmental conditions are available
Custom modifications available
Variants:
Series 06/1 4:1
n : Number of gear stages : 1 |MD : Torque up to : 25 mNm |Mint. : Intermittent torque up to : 35 mNm |i : Reduction ratio : 4 |Ø : Diameter : 6 mm |L : Length : 9.2 mm
Series 06/1 16:1
n : Number of gear stages : 2 |MD : Torque up to : 25 mNm |Mint. : Intermittent torque up to : 35 mNm |i : Reduction ratio : 16 |Ø : Diameter : 6 mm |L : Length : 11.9 mm
Series 06/1 64:1
n : Number of gear stages : 3 |MD : Torque up to : 25 mNm |Mint. : Intermittent torque up to : 35 mNm |i : Reduction ratio : 64 |Ø : Diameter : 6 mm |L : Length : 14.6 mm
Series 06/1 256:1
n : Number of gear stages : 4 |MD : Torque up to : 25 mNm |Mint. : Intermittent torque up to : 35 mNm |i : Reduction ratio : 256 |Ø : Diameter : 6 mm |L : Length : 17.3 mm
Series 06/1 1024:1
n : Number of gear stages : 5 |MD : Torque up to : 25 mNm |Mint. : Intermittent torque up to : 35 mNm |i : Reduction ratio : 1024 |Ø : Diameter : 6 mm |L : Length : 20 mm
Series 06/1 4096:1
n : Number of gear stages : 6 |MD : Torque up to : 25 mNm |Mint. : Intermittent torque up to : 35 mNm |i : Reduction ratio : 4096 |Ø : Diameter : 6 mm |L : Length : 22.7 mm

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 4
Continuous torque, max. 25 mNm
Intermittent torque, max. 35 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 90 %
Backlash, at no-load, typical 3 °
Length without motor L2 9.2 mm
Mass without motor, ca. 2 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 16
Continuous torque, max. 25 mNm
Intermittent torque, max. 35 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 80 %
Backlash, at no-load, typical 3 °
Length without motor L2 11.9 mm
Mass without motor, ca. 2.8 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 64
Continuous torque, max. 25 mNm
Intermittent torque, max. 35 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 70 %
Backlash, at no-load, typical 3 °
Length without motor L2 14.6 mm
Mass without motor, ca. 3.4 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 256
Continuous torque, max. 25 mNm
Intermittent torque, max. 35 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 60 %
Backlash, at no-load, typical 3 °
Length without motor L2 17.3 mm
Mass without motor, ca. 4 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 1024
Continuous torque, max. 25 mNm
Intermittent torque, max. 35 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 55 %
Backlash, at no-load, typical 3 °
Length without motor L2 20 mm
Mass without motor, ca. 4.4 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material steel
Geartrain material steel

Values at 22° and nominal voltageValue
Number of gear stages 6
Reduction ratio 4096
Continuous torque, max. 25 mNm
Intermittent torque, max. 35 mNm
Continuous input speed, max. 8000 min⁻¹
Efficiency, max. 48 %
Backlash, at no-load, typical 3 °
Length without motor L2 22.7 mm
Mass without motor, ca. 5 g
Operating temperature range -30 ... 100 °C
Direction of rotation, drive to output =
Housing material steel
Geartrain material steel
Brushless DC-Motors
FAULHABER B-Micro
0515 ... B Series  by FAULHABER
Series 0515 ... B
2 Pole Technology, sensorless
FAULHABER B
0620 ... B Series  by FAULHABER
Series 0620 ... B
2 Pole Technology
DC-Motors
FAULHABER S/G
0615 ... S Series  by FAULHABER
Series 0615 ... S
Precious Metal Commutation
Stepper Motors
DM0620 Series  by FAULHABER
Series DM0620
Two phase with Disc Magnet, 20 steps per revolution

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
Your Choice
Selected Variant
Series 06/1 4:1
Key Features
Number of gear stages: 1
Torque up to: 25 mNm
Intermittent torque up to: 35 mNm
Reduction ratio: 4
Diameter: 6 mm
Length: 9.2 mm
Selected Variant
Series 06/1 16:1
Key Features
Number of gear stages: 2
Torque up to: 25 mNm
Intermittent torque up to: 35 mNm
Reduction ratio: 16
Diameter: 6 mm
Length: 11.9 mm
Selected Variant
Series 06/1 64:1
Key Features
Number of gear stages: 3
Torque up to: 25 mNm
Intermittent torque up to: 35 mNm
Reduction ratio: 64
Diameter: 6 mm
Length: 14.6 mm
Selected Variant
Series 06/1 256:1
Key Features
Number of gear stages: 4
Torque up to: 25 mNm
Intermittent torque up to: 35 mNm
Reduction ratio: 256
Diameter: 6 mm
Length: 17.3 mm
Selected Variant
Series 06/1 1024:1
Key Features
Number of gear stages: 5
Torque up to: 25 mNm
Intermittent torque up to: 35 mNm
Reduction ratio: 1024
Diameter: 6 mm
Length: 20 mm
Selected Variant
Series 06/1 4096:1
Key Features
Number of gear stages: 6
Torque up to: 25 mNm
Intermittent torque up to: 35 mNm
Reduction ratio: 4096
Diameter: 6 mm
Length: 22.7 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.