Press Suppliers
Press Suppliers

Micro Planetary Gearheads Series 06A

Key Features
Number of gear stages:
2 ... 3
Torque up to:
6 mNm
Intermittent torque up to:
9 mNm
Reduction ratio:
25 ... 125
Diameter:
5.8 mm
Length:
11 mm
Advantages
Available in all plastic or metal versions
Use of high performance plastic and ceramic materials
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Modified versions for extended temperature and special environmental conditions are available
Custom modifications available
Variants:
Series 06A 25:1
n : Number of gear stages : 2 |MD : Torque up to : 1.2 mNm |Mint. : Intermittent torque up to : 1.8 mNm |i : Reduction ratio : 25 |Ø : Diameter : 5.8 mm |L : Length : 11 mm
Series 06A 125:1
n : Number of gear stages : 3 |MD : Torque up to : 6 mNm |Mint. : Intermittent torque up to : 9 mNm |i : Reduction ratio : 125 |Ø : Diameter : 5.8 mm |L : Length : 11 mm

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 25
Continuous torque, max. 1.2 mNm
Intermittent torque, max. 1.8 mNm
Continuous input speed, max. 15000 min⁻¹
Backlash, at no-load, typical 4 °
Length without motor L2 11 mm
Mass without motor, ca. 1.24 g
Operating temperature range -20 ... 60 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material bronze 

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 125
Continuous torque, max. 6 mNm
Intermittent torque, max. 9 mNm
Continuous input speed, max. 15000 min⁻¹
Backlash, at no-load, typical 4 °
Length without motor L2 11 mm
Mass without motor, ca. 1.32 g
Operating temperature range -20 ... 60 °C
Direction of rotation, drive to output =
Housing material plastic
Geartrain material bronze 
Brushless DC-Motors
FAULHABER B-Micro
0515 ... B Series  by FAULHABER
Series 0515 ... B
2 Pole Technology, sensorless

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
Your Choice
Selected Variant
Series 06A 25:1
Key Features
Number of gear stages: 2
Torque up to: 1.2 mNm
Intermittent torque up to: 1.8 mNm
Reduction ratio: 25
Diameter: 5.8 mm
Length: 11 mm
Selected Variant
Series 06A 125:1
Key Features
Number of gear stages: 3
Torque up to: 6 mNm
Intermittent torque up to: 9 mNm
Reduction ratio: 125
Diameter: 5.8 mm
Length: 11 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.