Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance, phase-phase | R | 16.1 Ω |
Efficiency, max. | ηmax. | 39 % |
No-load speed | n0 | 43000 min⁻¹ |
No-load current | I0 | 0.056 A |
Stall torque | MH | 0.4 mNm |
Friction torque, static | C0 | 0.033 mNm |
Friction torque, dynamic | CV | 6.5 ·10⁻⁷ mNm/min⁻¹ |
Speed constant | kn | 8282 min⁻¹/V |
Back-EMF constant | kE | 0.121 mV/min⁻¹ |
Torque constant | kM | 1.15 mNm/A |
Current constant | kI | 0.867 A/mNm |
Slope of n-M curve | Δn/ΔM | 115600 min⁻¹/mNm |
Terminal inductance, phase-phase | L | 140 µH |
Mechanical time constant | τm | 2.4 ms |
Rotor inertia | J | 0.002 gcm² |
Angular acceleration | αmax. | 1983 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 21 / 140 K/W |
Thermal time constant | τw1/τw2 | 1.9 / 89 s |
Operating temperature range | -30 ... 80 °C | |
Winding temperature, max. | 80 °C | |
Housing material | steel, nickel plated | |
Mass | 1.6 g | |
Direction of rotation | electronically reversible | |
Speed up to | nmax. | 77000 min⁻¹ |
Number of pole pairs | 1 | |
Hall sensors | without | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance, phase-phase | R | 16.1 Ω |
Efficiency, max. | ηmax. | 39 % |
No-load speed | n0 | 43000 min⁻¹ |
No-load current | I0 | 0.056 A |
Stall torque | MH | 0.4 mNm |
Friction torque, static | C0 | 0.033 mNm |
Friction torque, dynamic | CV | 6.5 ·10⁻⁷ mNm/min⁻¹ |
Speed constant | kn | 8282 min⁻¹/V |
Back-EMF constant | kE | 0.121 mV/min⁻¹ |
Torque constant | kM | 1.15 mNm/A |
Current constant | kI | 0.867 A/mNm |
Slope of n-M curve | Δn/ΔM | 115600 min⁻¹/mNm |
Terminal inductance, phase-phase | L | 140 µH |
Mechanical time constant | τm | 2.4 ms |
Rotor inertia | J | 0.002 gcm² |
Angular acceleration | αmax. | 1983 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 21 / 140 K/W |
Thermal time constant | τw1/τw2 | 1.9 / 89 s |
Operating temperature range | -30 ... 80 °C | |
Winding temperature, max. | 80 °C | |
Housing material | steel, nickel plated | |
Mass | 1.6 g | |
Direction of rotation | electronically reversible | |
Speed up to | nmax. | 77000 min⁻¹ |
Number of pole pairs | 1 | |
Hall sensors | without | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance, phase-phase | R | 16.1 Ω |
Efficiency, max. | ηmax. | 39 % |
No-load speed | n0 | 43000 min⁻¹ |
No-load current | I0 | 0.056 A |
Stall torque | MH | 0.4 mNm |
Friction torque, static | C0 | 0.033 mNm |
Friction torque, dynamic | CV | 6.5 ·10⁻⁷ mNm/min⁻¹ |
Speed constant | kn | 8282 min⁻¹/V |
Back-EMF constant | kE | 0.121 mV/min⁻¹ |
Torque constant | kM | 1.15 mNm/A |
Current constant | kI | 0.867 A/mNm |
Slope of n-M curve | Δn/ΔM | 115600 min⁻¹/mNm |
Terminal inductance, phase-phase | L | 140 µH |
Mechanical time constant | τm | 2.4 ms |
Rotor inertia | J | 0.002 gcm² |
Angular acceleration | αmax. | 1983 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 21 / 140 K/W |
Thermal time constant | τw1/τw2 | 1.9 / 89 s |
Operating temperature range | -30 ... 80 °C | |
Winding temperature, max. | 80 °C | |
Housing material | steel, nickel plated | |
Mass | 1.6 g | |
Direction of rotation | electronically reversible | |
Speed up to | nmax. | 77000 min⁻¹ |
Number of pole pairs | 1 | |
Hall sensors | without | |
Magnet material | NdFeB |