The four-pole brushless DC-Servomotors of the BP4 series are characterised by their extremely high torques, despite the compact 22 mm and 32 mm diameter design and low weight. At the heart of the motors lies innovative winding technology that not only allows a very high copper content in the stator, but also has a high electrical and geometric winding symmetry.
This minimises losses and maximises efficiency. The BP4 series is overload-resistant and suitable for applications involving high power where the lowest possible total weight and smallest possible installation space are required, and also for dynamic start/stop operation.
Natural gait despite amputation – the newly developed D-Ankle prosthesis from Design Pro Technology makes this possible. Instead of the usual passive suspension at the foot components, the prosthesis assists its user by means of motor power. As is the case with a natural gait, the...
To the car driver waiting for the green light, the busy intersection in the heart of the city looks no different from any other morning. They don't realize that they are in the middle of a building site – or on top of one to be more precise. Just a few meters below them, a dazzling...
HANNOVER MESSE is the most important international platform and hot spot for industrial transformation - with excellent innovations or unusual products.
Here you will find external YouTube contents for the article. Click to watch.
I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.