FAULHABER BX4 Brushless DC-Servomotors 4 Pole Technology From dynamic start/stop operation to speed control and highprecision, integrated position control in confined installation spaces – the flexible [...] reliability and long service life Dynamically balanced rotor, quiet running FAULHABER BX4 2232 ... BX4 Brushless DC-Servomotors 4 Pole Technology Data sheet (PDF) Ø Diameter 22 mm L Length 33.8 mm U N Nominal [...] . BA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR ...
Read moreadapter Minimal wiring requirements Smooth running operation FAULHABER BX4 IMC NEW 2232 ... BX4 IMC RS/CO Motion Control Systems V3.0, 4-Quadrant PWM with RS232 or CANopen interface Data sheet (PDF) Ø Diameter [...] FAULHABER BX4 IMC Compact brushless DC-motors with integrated Motion Controller The IMC product family adds the I ntegrated M otion C ontroller, a servo controller based on the FAULHABER Motion Controller [...] Controller 3.0 family, to the 22mm BX4 Servo family in various executions. Inheriting the muscle of the BX4 servo motor family and the brains of the Motion Controllers V3.0, these are likely the most compact ...
Read moreservice life Dynamically balanced rotor, quiet running FAULHABER BX4 SC 2232 ... BX4 SC Brushless DC-Servomotors with integrated Speed Controller 4 Pole Technology Data sheet (PDF) Ø Diameter 22 mm L Length [...] Configure Product details 2250 ... BX4 SC Brushless DC-Servomotors with integrated Speed Controller 4 Pole Technology Data sheet (PDF) Ø Diameter 22 mm L Length 59.4 mm U N Nominal voltage 12 ... 24 V [...] Configure Product details 3242 ... BX4 SC Brushless DC-Servomotors with integrated Speed Controller 4 Pole Technology Data sheet (PDF) Ø Diameter 32 mm L Length 59.4 mm U N Nominal voltage 12 ... 24 V ...
Read more2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... BX4 IMC RS/CO 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2250 ... BX4 IMC RS/CO 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BX4 IMC FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter ...
Read moreController Data sheet (PDF) Ø Diameter 15 mm L Length 25.4 mm U N Nominal voltage 9 ... 15 V M D Torque up to 1.9 mNm P D Continuous output up to 4.4 W Configure Product details 1935 ... BRC Brushless DC [...] (PDF) Ø Diameter 19 mm L Length 35 mm U N Nominal voltage 6 ... 12 V M D Torque up to 4.4 mNm P D Continuous output up to 4.8 W Configure Product details 2214 ... BXT H SC Brushless DC-Servomotors with integrated [...] Configure Product details 2250 ... BX4 SC Brushless DC-Servomotors with integrated Speed Controller 4 Pole Technology Data sheet (PDF) Ø Diameter 22 mm L Length 59.4 mm U N Nominal voltage 12 ... 24 V ...
Read moreFAULHABER BP4 Brushless DC-Servomotors 4 Pole Technology The four-pole brushless DC-Servomotors of the BP4 series are characterised by their extremely high torques, despite the compact 22 mm and 32 mm [...] gearheads and controllers are available For dynamic start/stop operation FAULHABER BP4 2264 ... BP4 Brushless DC-Servomotors 4 Pole Technology Data sheet (PDF) Ø Diameter 22 mm L Length 64 mm U N Nominal voltage [...] . BA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR ...
Read more2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... BX4 IMC RS/CO 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2250 ... BX4 IMC RS/CO 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BX4 IMC FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter ...
Read more. BA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] FAULHABER SR FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter, ...
Read moreprotective and diagnostic functions, local status LEDs FAULHABER MCS MCS 3242 ... BX4 ET Motion Control Systems V3.0, 4-Quadrant PWM with EtherCAT interface Data sheet (PDF) L Length 75 mm U N Nominal voltage [...] to 76 mNm P D Continuous output up to 32 W Configure Product details MCS 3242 ... BX4 RS/CO Motion Control Systems V3.0, 4-Quadrant PWM with RS232 or CANopen interface Data sheet (PDF) L Length 75 mm U N [...] to 76 mNm P D Continuous output up to 32 W Configure Product details MCS 3268 ... BX4 ET Motion Control Systems V3.0, 4-Quadrant PWM with EtherCAT interface Data sheet (PDF) L Length 101 mm U N Nominal ...
Read more2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... BX4 IMC RS/CO 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2250 ... BX4 IMC RS/CO 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B [...] FAULHABER BX4 From dynamic start/stop operation to speed control and highprecision, integrated position control in confined installation spaces – FAULHABER BP4 The four-pole BLDC motors of the BP4 series [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 ...
Read more. BA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] FAULHABER SR FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter, ...
Read more2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... BX4 IMC RS/CO 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2250 ... BX4 IMC RS/CO 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BX4 IMC FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter ...
Read more. BA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] FAULHABER SR FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter, ...
Read more. BA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] FAULHABER SR FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter, ...
Read more2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... BX4 IMC RS/CO 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2250 ... BX4 IMC RS/CO 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BX4 IMC FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter ...
Read more. BA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] FAULHABER SR FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter, ...
Read more. BA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] FAULHABER SR FAULHABER CXR FAULHABER SR-Flat FAULHABER B-Flat FAULHABER BHx FAULHABER BXT FAULHABER BX4 FAULHABER BP4 FAULHABER CR Required load speed * - min⁻¹ Required load torque * - mNm Available diameter, ...
Read more. BA 2214 ... BXT H 2214 ... BXT R 2224 ... SR 2230 ... S 2232 ... BX4 2232 ... SR 2233 ... S 2237 ... CXR 2250 ... BX4 2264 ... BP4 2342 ... CR 2444 ... B 2607 ... SR 2610 ... B 2642 ... CR 2642 ... CXR [...] CXR 2668 ... CR 3056 ... B 3216 ... BXT H 3216 ... BXT R 3242 ... BX4 3242 ... CR 3257 ... CR 3268 ... BX4 3272 ... CR 3274 ... BP4 3564 ... B 3863 ... CR 3890 ... CR 4221 ... BXT H 4221 ... BXT R 4490 [...] Static torque rating 2.4 mNm Start Drive Calculator Configure Product details AM1524 Stepper Motors Two phase, 24 steps per revolution Data sheet (PDF) Ø Diameter 15 mm L Length 16.4 mm ∡ angle Step angle ...
Read moreabsolute encoder can be combined with motors of the B series starting at a diameter of 24 mm, BX4 and BP4 . It is equipped with a Line Driver that eliminates electromagnetic interference during signal [...] multi-turn resolution and can be combined with motors of the B series starting at a diameter of 24 mm, BX4 and BP4 . The integrated Line Driver eliminates electromagnetic interference and ensures reliable signal [...] Signal output: SSI Interface with BISS-C Protocol Clock Frequency up to: 2 MHz Output current up to: 4 mA Operating temperature range: -40 ... 100 °C Minimal wiring requirements Absolute angle information ...
Read more00085 Accessories Motor Adapter MC V2.5, SC » BX4 (Hall sensors) Data sheet (PDF) Configure Product details 6501.00086 Accessories Motor Adapter MC V2.5, SC » BX4 (Hall sensors) Data sheet (PDF) Configure ...
Read more