Flat brushless motors with external rotor technology
The external rotor motors of the BXT series set new standards: thanks to innovative winding technology and optimum design, the flat BLDC motors deliver a torque of up to 134 mNm. The ratio of torque to weight and size is unmatched. The iron-core motors with 14 high-performance rare earth magnets on the rotor and 12 teeth on the stator are just 14 mm, 16 mm and 21 mm long, making them suitable for applications that require a short drive solution with high torque. Combined with optical and magnetic encoders, precision gearheads and DC motor controllers, the result is a compact drive system.
» For our applications, we basically need a lot of power with very small dimensions. FAULHABER offers motors that can easily hold their own compared to pneumatic drives. «
Plants need nitrogen. Unfortunately, they can only absorb this omnipresent element in the form of soluble nitrate compounds. Excess nitrogen fertilizers can thus easily find their way into the groundwater where it is very much unwanted. Applying no more fertilizer than the plants can...
In the age of the Internet of Things (IoT) and Industry 4.0, intralogistics play a critical role. For fully automated production from batch size one, the right parts must be transported to the production stations at the right time. With an innovative, autonomous transport system,...
In the transition to Industry 4.0, the simulation of drive systems is becoming more and more important. With a library for the MATLAB SIMULINK® environment, FAULHABER now offers the possibility to simulate the dynamic behavior of a FAULHABER drive system at an early stage of development.
Here you will find external YouTube contents for the article. Click to watch.
I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.