Press Suppliers
Press Suppliers
NEW

Brakes Series PMB32

Electromagnetically Released System

Nominal voltage:
12 ... 24 V
Current:
0.24 ... 0.48 A
Static torque rating up to:
400 mNm
Variants:
Series PMB32 12V
UN : Nominal voltage : 12 V |I : Current : 0.48 A |MH : Static torque rating up to : 400 mNm
Series PMB32 24V
UN : Nominal voltage : 24 V |I : Current : 0.24 A |MH : Static torque rating up to : 400 mNm

Values at 22° and nominal voltageValue
Supply voltage 12 V
Terminal resistance 50 Ω
Current 0.48 A
Power 6 W
Coupling time 13 ms
Disconnection time 24 ms
Static torque rating 400 mNm
Moment of inertia 19 gcm²
Max. permissible speed 10000 min⁻¹
Operating temperature range -15 ... 120 °C
Storage temperature range -15 ... 120 °C
Mass 100 g

Values at 22° and nominal voltageValue
Supply voltage 24 V
Terminal resistance 100 Ω
Current 0.24 A
Power 6 W
Coupling time 13 ms
Disconnection time 24 ms
Static torque rating 400 mNm
Moment of inertia 19 gcm²
Max. permissible speed 10000 min⁻¹
Operating temperature range -15 ... 120 °C
Storage temperature range -15 ... 120 °C
Mass 100 g
Brakes Series PMB32 by FAULHABER
Brakes Series PMB32 by FAULHABER
Brakes Series PMB32 by FAULHABER
Brakes Series PMB32 by FAULHABER
Brushless DC-Motors
FAULHABER BXT
3216 ... BXT H Series  by FAULHABER
Series 3216 ... BXT H
External rotor technology, with housing
4221 ... BXT H Series  by FAULHABER
Series 4221 ... BXT H
External rotor technology, with housing

Download

pdf
Datasheet
Your Choice
Selected Variant
Series PMB32 12V
Electromagnetically Released System
Key Features
Nominal voltage: 12 V
Current: 0.48 A
Static torque rating up to: 400 mNm
Selected Variant
Series PMB32 24V
Electromagnetically Released System
Key Features
Nominal voltage: 24 V
Current: 0.24 A
Static torque rating up to: 400 mNm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.