Press Suppliers
Press Suppliers

Lead Screw Series M3 x 0,5 x L1

Linear actuation for positioning tasks

Key Features
Pitch:
0.5 mm
Nominal diameter:
3 mm
Advantages
Cost effective positioning drive without encoder
High accuracy
Wide range of lead screws available
Short lead time for standard length
Flexibility offered by optional nuts and ball bearings
Custom length on request
Variants:
Series M3 x 0,5 x 15
Ph : Pitch : 0.5 mm |Ø : Nominal diameter : 3 mm
Series M3 x 0,5 x 15T
Ph : Pitch : 0.5 mm |Ø : Nominal diameter : 3 mm
Series M3 x 0,5 x 25
Ph : Pitch : 0.5 mm |Ø : Nominal diameter : 3 mm
Series M3 x 0,5 x 25T
Ph : Pitch : 0.5 mm |Ø : Nominal diameter : 3 mm
Series M3 x 0,5 x L1
Ph : Pitch : 0.5 mm |Ø : Nominal diameter : 3 mm
Series M3 x 0,5 x L1T
Ph : Pitch : 0.5 mm |Ø : Nominal diameter : 3 mm
Direct Drive Linear Actuators Series M3 x 0,5 x L1 by FAULHABER
Direct Drive Linear Actuators Series M3 x 0,5 x L1 by FAULHABER
Direct Drive Linear Actuators Series M3 x 0,5 x L1 by FAULHABER
Direct Drive Linear Actuators Series M3 x 0,5 x L1 by FAULHABER
Direct Drive Linear Actuators Series M3 x 0,5 x L1 by FAULHABER
Direct Drive Linear Actuators Series M3 x 0,5 x L1 by FAULHABER
Stepper Motors
FAULHABER AM
AM0820 Series  by FAULHABER
Series AM0820
Two phase, 20 steps per revolution
AM1020 Series  by FAULHABER
Series AM1020
Two phase, 20 steps per revolution
AM1524 Series  by FAULHABER
Series AM1524
Two phase, 24 steps per revolution
AM2224R3 Series  by FAULHABER
Series AM2224R3
Two phase, 24 steps per revolution
FAULHABER DM-Micro
DM1220 Series  by FAULHABER
Series DM1220
Two phase with Disc Magnet, 20 steps per revolution, microstepping motor

Download

pdf
Datasheet
pdf
Technical Information
Your Choice
Selected Variant
Series M3 x 0,5 x 15
Linear actuation for positioning tasks
Key Features
Pitch: 0.5 mm
Nominal diameter: 3 mm
Selected Variant
Series M3 x 0,5 x 15T
Linear actuation for positioning tasks
Key Features
Pitch: 0.5 mm
Nominal diameter: 3 mm
Selected Variant
Series M3 x 0,5 x 25
Linear actuation for positioning tasks
Key Features
Pitch: 0.5 mm
Nominal diameter: 3 mm
Selected Variant
Series M3 x 0,5 x 25T
Linear actuation for positioning tasks
Key Features
Pitch: 0.5 mm
Nominal diameter: 3 mm
Selected Variant
Series M3 x 0,5 x L1
Linear actuation for positioning tasks
Key Features
Pitch: 0.5 mm
Nominal diameter: 3 mm
Selected Variant
Series M3 x 0,5 x L1T
Linear actuation for positioning tasks
Key Features
Pitch: 0.5 mm
Nominal diameter: 3 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.