Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance, phase-phase | R | 2.42 Ω |
Efficiency, max. | ηmax. | 72 % |
No-load speed | n0 | 5740 min⁻¹ |
No-load current | I0 | 0.062 A |
Friction torque, static | C0 | 0.25 mNm |
Friction torque, dynamic | CV | 6.18 ·10⁻⁵ mNm/min⁻¹ |
Speed constant | kn | 997 min⁻¹/V |
Back-EMF constant | kE | 1 mV/min⁻¹ |
Torque constant | kM | 9.58 mNm/A |
Current constant | kI | 0.104 A/mNm |
Slope of n-M curve | Δn/ΔM | 252 min⁻¹/mNm |
Terminal inductance, phase-phase | L | 271 µH |
Mechanical time constant | τm | 8.7 ms |
Rotor inertia | J | 3.3 gcm² |
Angular acceleration | αmax. | 71.1 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 7 / 49 K/W |
Thermal time constant | τw1/τw2 | 5 / 185 s |
Operating temperature range | -40 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Mass | 25.5 g | |
Direction of rotation | electronically reversible | |
Speed up to | nmax. | 10000 min⁻¹ |
Number of pole pairs | 7 | |
Hall sensors | digital | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance, phase-phase | R | 2.42 Ω |
Efficiency, max. | ηmax. | 72 % |
No-load speed | n0 | 5740 min⁻¹ |
No-load current | I0 | 0.062 A |
Friction torque, static | C0 | 0.25 mNm |
Friction torque, dynamic | CV | 6.18 ·10⁻⁵ mNm/min⁻¹ |
Speed constant | kn | 997 min⁻¹/V |
Back-EMF constant | kE | 1 mV/min⁻¹ |
Torque constant | kM | 9.58 mNm/A |
Current constant | kI | 0.104 A/mNm |
Slope of n-M curve | Δn/ΔM | 252 min⁻¹/mNm |
Terminal inductance, phase-phase | L | 271 µH |
Mechanical time constant | τm | 8.7 ms |
Rotor inertia | J | 3.3 gcm² |
Angular acceleration | αmax. | 71.1 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 7 / 49 K/W |
Thermal time constant | τw1/τw2 | 5 / 185 s |
Operating temperature range | -40 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Mass | 25.5 g | |
Direction of rotation | electronically reversible | |
Speed up to | nmax. | 10000 min⁻¹ |
Number of pole pairs | 7 | |
Hall sensors | digital | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance, phase-phase | R | 6.95 Ω |
Efficiency, max. | ηmax. | 73 % |
No-load speed | n0 | 6500 min⁻¹ |
No-load current | I0 | 0.039 A |
Friction torque, static | C0 | 0.25 mNm |
Friction torque, dynamic | CV | 6.18 ·10⁻⁵ mNm/min⁻¹ |
Speed constant | kn | 561 min⁻¹/V |
Back-EMF constant | kE | 1.78 mV/min⁻¹ |
Torque constant | kM | 17 mNm/A |
Current constant | kI | 0.0588 A/mNm |
Slope of n-M curve | Δn/ΔM | 229 min⁻¹/mNm |
Terminal inductance, phase-phase | L | 884 µH |
Mechanical time constant | τm | 7.92 ms |
Rotor inertia | J | 3.3 gcm² |
Angular acceleration | αmax. | 88.2 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 7 / 49 K/W |
Thermal time constant | τw1/τw2 | 5 / 185 s |
Operating temperature range | -40 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Mass | 25.5 g | |
Direction of rotation | electronically reversible | |
Speed up to | nmax. | 10000 min⁻¹ |
Number of pole pairs | 7 | |
Hall sensors | digital | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance, phase-phase | R | 6.95 Ω |
Efficiency, max. | ηmax. | 73 % |
No-load speed | n0 | 6500 min⁻¹ |
No-load current | I0 | 0.039 A |
Friction torque, static | C0 | 0.25 mNm |
Friction torque, dynamic | CV | 6.18 ·10⁻⁵ mNm/min⁻¹ |
Speed constant | kn | 561 min⁻¹/V |
Back-EMF constant | kE | 1.78 mV/min⁻¹ |
Torque constant | kM | 17 mNm/A |
Current constant | kI | 0.0588 A/mNm |
Slope of n-M curve | Δn/ΔM | 229 min⁻¹/mNm |
Terminal inductance, phase-phase | L | 884 µH |
Mechanical time constant | τm | 7.92 ms |
Rotor inertia | J | 3.3 gcm² |
Angular acceleration | αmax. | 88.2 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 7 / 49 K/W |
Thermal time constant | τw1/τw2 | 5 / 185 s |
Operating temperature range | -40 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Mass | 25.5 g | |
Direction of rotation | electronically reversible | |
Speed up to | nmax. | 10000 min⁻¹ |
Number of pole pairs | 7 | |
Hall sensors | digital | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance, phase-phase | R | 25.9 Ω |
Efficiency, max. | ηmax. | 70 % |
No-load speed | n0 | 6960 min⁻¹ |
No-load current | I0 | 0.016 A |
Friction torque, static | C0 | 0.25 mNm |
Friction torque, dynamic | CV | 6.18 ·10⁻⁵ mNm/min⁻¹ |
Speed constant | kn | 296 min⁻¹/V |
Back-EMF constant | kE | 3.37 mV/min⁻¹ |
Torque constant | kM | 32.2 mNm/A |
Current constant | kI | 0.031 A/mNm |
Slope of n-M curve | Δn/ΔM | 238 min⁻¹/mNm |
Terminal inductance, phase-phase | L | 3150 µH |
Mechanical time constant | τm | 8.22 ms |
Rotor inertia | J | 3.3 gcm² |
Angular acceleration | αmax. | 89.7 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 7 / 49 K/W |
Thermal time constant | τw1/τw2 | 5 / 185 s |
Operating temperature range | -40 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Mass | 25.5 g | |
Direction of rotation | electronically reversible | |
Speed up to | nmax. | 10000 min⁻¹ |
Number of pole pairs | 7 | |
Hall sensors | digital | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance, phase-phase | R | 25.9 Ω |
Efficiency, max. | ηmax. | 70 % |
No-load speed | n0 | 6960 min⁻¹ |
No-load current | I0 | 0.016 A |
Friction torque, static | C0 | 0.25 mNm |
Friction torque, dynamic | CV | 6.18 ·10⁻⁵ mNm/min⁻¹ |
Speed constant | kn | 296 min⁻¹/V |
Back-EMF constant | kE | 3.37 mV/min⁻¹ |
Torque constant | kM | 32.2 mNm/A |
Current constant | kI | 0.031 A/mNm |
Slope of n-M curve | Δn/ΔM | 238 min⁻¹/mNm |
Terminal inductance, phase-phase | L | 3150 µH |
Mechanical time constant | τm | 8.22 ms |
Rotor inertia | J | 3.3 gcm² |
Angular acceleration | αmax. | 89.7 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 7 / 49 K/W |
Thermal time constant | τw1/τw2 | 5 / 185 s |
Operating temperature range | -40 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Mass | 25.5 g | |
Direction of rotation | electronically reversible | |
Speed up to | nmax. | 10000 min⁻¹ |
Number of pole pairs | 7 | |
Hall sensors | digital | |
Magnet material | NdFeB |