Press Suppliers
Press Suppliers
NEW

Linear Actuators Series 22L ... SB

Gearhead with integrated Ball Screw
standard version

Key Features
Linear Actuators Diameter:
22 mm
Continuous axial force up to:
572 N
Continuous input speed up to:
15000 min⁻¹
Peak axial force up to:
670 N
Peak input speed up to:
20000 min⁻¹
Radial load up to:
205 N
Reduction ratio:
1 ... 1294
Advantages
High performances
Very robust design
Large and modifiable selection of screw and nut types
Full reduction ratio range
Wide portfolio of combinable motors
Variants:
Series 22L...SB 1:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 84 N |nmax : Continuous input speed up to : 3600 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 4500 min⁻¹ |Fradial : Radial load up to : 90 N |i : Reduction ratio : 1
Series 22L...SB 3:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 90 N |nmax : Continuous input speed up to : 9000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 11000 min⁻¹ |Fradial : Radial load up to : 105 N |i : Reduction ratio : 3
Series 22L...SB 3,6:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 95 N |nmax : Continuous input speed up to : 9000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 11000 min⁻¹ |Fradial : Radial load up to : 105 N |i : Reduction ratio : 3.6
Series 22L...SB 4,5:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 103 N |nmax : Continuous input speed up to : 9000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 11000 min⁻¹ |Fradial : Radial load up to : 105 N |i : Reduction ratio : 4.5
Series 22L...SB 6,6:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 117 N |nmax : Continuous input speed up to : 9000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 11000 min⁻¹ |Fradial : Radial load up to : 105 N |i : Reduction ratio : 6.6
Series 22L...SB 9:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 125 N |nmax : Continuous input speed up to : 10000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 12000 min⁻¹ |Fradial : Radial load up to : 135 N |i : Reduction ratio : 9
Series 22L...SB 11:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 126 N |nmax : Continuous input speed up to : 12000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 15000 min⁻¹ |Fradial : Radial load up to : 135 N |i : Reduction ratio : 11
Series 22L...SB 14:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 136 N |nmax : Continuous input speed up to : 12000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 15000 min⁻¹ |Fradial : Radial load up to : 135 N |i : Reduction ratio : 14
Series 22L...SB 16:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 142 N |nmax : Continuous input speed up to : 12000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 15000 min⁻¹ |Fradial : Radial load up to : 135 N |i : Reduction ratio : 16
Series 22L...SB 20:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 153 N |nmax : Continuous input speed up to : 12000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 15000 min⁻¹ |Fradial : Radial load up to : 135 N |i : Reduction ratio : 20
Series 22L...SB 24:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 163 N |nmax : Continuous input speed up to : 12000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 15000 min⁻¹ |Fradial : Radial load up to : 135 N |i : Reduction ratio : 24
Series 22L...SB 30:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 176 N |nmax : Continuous input speed up to : 12000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 15000 min⁻¹ |Fradial : Radial load up to : 135 N |i : Reduction ratio : 30
Series 22L...SB 41:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 181 N |nmax : Continuous input speed up to : 15000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 20000 min⁻¹ |Fradial : Radial load up to : 180 N |i : Reduction ratio : 41
Series 22L...SB 44:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 200 N |nmax : Continuous input speed up to : 12000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 15000 min⁻¹ |Fradial : Radial load up to : 135 N |i : Reduction ratio : 44
Series 22L...SB 49:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 192 N |nmax : Continuous input speed up to : 15000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 20000 min⁻¹ |Fradial : Radial load up to : 180 N |i : Reduction ratio : 49
Series 22L...SB 59:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 204 N |nmax : Continuous input speed up to : 15000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 20000 min⁻¹ |Fradial : Radial load up to : 180 N |i : Reduction ratio : 59
Series 22L...SB 72:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 218 N |nmax : Continuous input speed up to : 15000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 20000 min⁻¹ |Fradial : Radial load up to : 180 N |i : Reduction ratio : 72
Series 22L...SB 89:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 234 N |nmax : Continuous input speed up to : 15000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 20000 min⁻¹ |Fradial : Radial load up to : 180 N |i : Reduction ratio : 89
Series 22L...SB 108:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 250 N |nmax : Continuous input speed up to : 15000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 20000 min⁻¹ |Fradial : Radial load up to : 180 N |i : Reduction ratio : 108
Series 22L...SB 131:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 267 N |nmax : Continuous input speed up to : 15000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 20000 min⁻¹ |Fradial : Radial load up to : 180 N |i : Reduction ratio : 131
Series 22L...SB 158:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 284 N |nmax : Continuous input speed up to : 15000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 20000 min⁻¹ |Fradial : Radial load up to : 180 N |i : Reduction ratio : 158
Series 22L...SB 178:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 295 N |nmax : Continuous input speed up to : 15000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 20000 min⁻¹ |Fradial : Radial load up to : 205 N |i : Reduction ratio : 178
Series 22L...SB 196:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 305 N |nmax : Continuous input speed up to : 15000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 20000 min⁻¹ |Fradial : Radial load up to : 180 mN |i : Reduction ratio : 196
Series 22L...SB 215:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 314 N |nmax : Continuous input speed up to : 15000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 20000 min⁻¹ |Fradial : Radial load up to : 205 N |i : Reduction ratio : 215
Series 22L...SB 267:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 338 N |nmax : Continuous input speed up to : 15000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 20000 min⁻¹ |Fradial : Radial load up to : 205 N |i : Reduction ratio : 267
Series 22L...SB 323:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 360 N |nmax : Continuous input speed up to : 15000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 20000 min⁻¹ |Fradial : Radial load up to : 205 N |i : Reduction ratio : 323
Series 22L...SB 401:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 387 N |nmax : Continuous input speed up to : 15000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 20000 min⁻¹ |Fradial : Radial load up to : 205 N |i : Reduction ratio : 401
Series 22L...SB 474:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 409 N |nmax : Continuous input speed up to : 15000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 20000 min⁻¹ |Fradial : Radial load up to : 205 N |i : Reduction ratio : 474
Series 22L...SB 588:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 440 N |nmax : Continuous input speed up to : 15000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 20000 min⁻¹ |Fradial : Radial load up to : 205 N |i : Reduction ratio : 588
Series 22L...SB 711:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 499 N |nmax : Continuous input speed up to : 15000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 20000 min⁻¹ |Fradial : Radial load up to : 205 N |i : Reduction ratio : 711
Series 22L...SB 862:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 468 N |nmax : Continuous input speed up to : 15000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 20000 min⁻¹ |Fradial : Radial load up to : 205 N |i : Reduction ratio : 862
Series 22L...SB 1042:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 532 N |nmax : Continuous input speed up to : 15000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 20000 min⁻¹ |Fradial : Radial load up to : 205 N |i : Reduction ratio : 1042
Series 22L...SB 1294:1
Ø : Linear Actuators Diameter : 22 mm |Fmax : Continuous axial force up to : 572 N |nmax : Continuous input speed up to : 15000 min⁻¹ |Fpeak : Peak axial force up to : 670 N |npeak : Peak input speed up to : 20000 min⁻¹ |Fradial : Radial load up to : 205 N |i : Reduction ratio : 1294

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 1
Continuous output speed, max. 120 mm/s
Peak output speed, max. 150 mm/s
Continuous input speed, max. 3600 min⁻¹
Peak input speed, max. 4500 min⁻¹
Continuous axial force, avg. 84 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 27 W
Efficiency of gearhead/coupler, max. 95 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 648 gmm²
Accuracy, screw standard length, max. 24 µm
Radial load, max. 90 N
Gearhead backlash, at no-load, typical 0.33 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 30.9 mm
Mass 107 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 3
Continuous output speed, max. 100 … 45.4 mm/s
Peak output speed, max. 122 … 55.6 mm/s
Continuous input speed, max. 9000 min⁻¹
Peak input speed, max. 11000 min⁻¹
Continuous axial force, avg. 90 … 117 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 27 W
Efficiency of gearhead/coupler, max. 92 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 106 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 105 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 30.9 mm
Mass 111 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 3.6
Continuous output speed, max. 100 … 45.4 mm/s
Peak output speed, max. 122 … 55.6 mm/s
Continuous input speed, max. 9000 min⁻¹
Peak input speed, max. 11000 min⁻¹
Continuous axial force, avg. 90 … 117 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 27 W
Efficiency of gearhead/coupler, max. 92 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 106 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 105 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 30.9 mm
Mass 111 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 4.5
Continuous output speed, max. 100 … 45.4 mm/s
Peak output speed, max. 122 … 55.6 mm/s
Continuous input speed, max. 9000 min⁻¹
Peak input speed, max. 11000 min⁻¹
Continuous axial force, avg. 90 … 117 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 27 W
Efficiency of gearhead/coupler, max. 92 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 106 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 105 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 30.9 mm
Mass 111 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 1
Reduction ratio 6.6
Continuous output speed, max. 100 … 45.4 mm/s
Peak output speed, max. 122 … 55.6 mm/s
Continuous input speed, max. 9000 min⁻¹
Peak input speed, max. 11000 min⁻¹
Continuous axial force, avg. 90 … 117 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 27 W
Efficiency of gearhead/coupler, max. 92 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 106 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 105 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 30.9 mm
Mass 111 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 9
Continuous output speed, max. 37 mm/s
Peak output speed, max. 44.4 mm/s
Continuous input speed, max. 10000 min⁻¹
Peak input speed, max. 12000 min⁻¹
Continuous axial force, avg. 125 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 16 W
Efficiency of gearhead/coupler, max. 82 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 81 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 135 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 37.2 mm
Mass 126 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 11
Continuous output speed, max. 36.8 … 9.18 mm/s
Peak output speed, max. 46 … 11.5 mm/s
Continuous input speed, max. 12000 min⁻¹
Peak input speed, max. 15000 min⁻¹
Continuous axial force, avg. 126 … 200 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 16 W
Efficiency of gearhead/coupler, max. 82 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 81 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 135 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 37.2 mm
Mass 126 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 14
Continuous output speed, max. 36.8 … 9.18 mm/s
Peak output speed, max. 46 … 11.5 mm/s
Continuous input speed, max. 12000 min⁻¹
Peak input speed, max. 15000 min⁻¹
Continuous axial force, avg. 126 … 200 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 16 W
Efficiency of gearhead/coupler, max. 82 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 81 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 135 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 37.2 mm
Mass 126 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 16
Continuous output speed, max. 36.8 … 9.18 mm/s
Peak output speed, max. 46 … 11.5 mm/s
Continuous input speed, max. 12000 min⁻¹
Peak input speed, max. 15000 min⁻¹
Continuous axial force, avg. 126 … 200 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 16 W
Efficiency of gearhead/coupler, max. 82 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 81 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 135 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 37.2 mm
Mass 126 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 20
Continuous output speed, max. 36.8 … 9.18 mm/s
Peak output speed, max. 46 … 11.5 mm/s
Continuous input speed, max. 12000 min⁻¹
Peak input speed, max. 15000 min⁻¹
Continuous axial force, avg. 126 … 200 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 16 W
Efficiency of gearhead/coupler, max. 82 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 81 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 135 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 37.2 mm
Mass 126 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 24
Continuous output speed, max. 36.8 … 9.18 mm/s
Peak output speed, max. 46 … 11.5 mm/s
Continuous input speed, max. 12000 min⁻¹
Peak input speed, max. 15000 min⁻¹
Continuous axial force, avg. 126 … 200 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 16 W
Efficiency of gearhead/coupler, max. 82 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 81 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 135 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 37.2 mm
Mass 126 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 30
Continuous output speed, max. 36.8 … 9.18 mm/s
Peak output speed, max. 46 … 11.5 mm/s
Continuous input speed, max. 12000 min⁻¹
Peak input speed, max. 15000 min⁻¹
Continuous axial force, avg. 126 … 200 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 16 W
Efficiency of gearhead/coupler, max. 82 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 81 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 135 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 37.2 mm
Mass 126 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 41
Continuous output speed, max. 12.4 … 2.55 mm/s
Peak output speed, max. 16.5 … 3.4 mm/s
Continuous input speed, max. 15000 min⁻¹
Peak input speed, max. 20000 min⁻¹
Continuous axial force, avg. 181 … 305 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 9 W
Efficiency of gearhead/coupler, max. 82 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 33 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 180 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 43.5 mm
Mass 142 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 44
Continuous output speed, max. 36.8 … 9.18 mm/s
Peak output speed, max. 46 … 11.5 mm/s
Continuous input speed, max. 12000 min⁻¹
Peak input speed, max. 15000 min⁻¹
Continuous axial force, avg. 126 … 200 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 16 W
Efficiency of gearhead/coupler, max. 82 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 81 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 135 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 37.2 mm
Mass 126 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 49
Continuous output speed, max. 12.4 … 2.55 mm/s
Peak output speed, max. 16.5 … 3.4 mm/s
Continuous input speed, max. 15000 min⁻¹
Peak input speed, max. 20000 min⁻¹
Continuous axial force, avg. 181 … 305 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 9 W
Efficiency of gearhead/coupler, max. 82 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 33 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 180 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 43.5 mm
Mass 142 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 59
Continuous output speed, max. 12.4 … 2.55 mm/s
Peak output speed, max. 16.5 … 3.4 mm/s
Continuous input speed, max. 15000 min⁻¹
Peak input speed, max. 20000 min⁻¹
Continuous axial force, avg. 181 … 305 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 9 W
Efficiency of gearhead/coupler, max. 82 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 33 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 180 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 43.5 mm
Mass 142 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 72
Continuous output speed, max. 12.4 … 2.55 mm/s
Peak output speed, max. 16.5 … 3.4 mm/s
Continuous input speed, max. 15000 min⁻¹
Peak input speed, max. 20000 min⁻¹
Continuous axial force, avg. 181 … 305 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 9 W
Efficiency of gearhead/coupler, max. 82 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 33 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 180 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 43.5 mm
Mass 142 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 89
Continuous output speed, max. 12.4 … 2.55 mm/s
Peak output speed, max. 16.5 … 3.4 mm/s
Continuous input speed, max. 15000 min⁻¹
Peak input speed, max. 20000 min⁻¹
Continuous axial force, avg. 181 … 305 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 9 W
Efficiency of gearhead/coupler, max. 82 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 33 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 180 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 43.5 mm
Mass 142 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 108
Continuous output speed, max. 12.4 … 2.55 mm/s
Peak output speed, max. 16.5 … 3.4 mm/s
Continuous input speed, max. 15000 min⁻¹
Peak input speed, max. 20000 min⁻¹
Continuous axial force, avg. 181 … 305 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 9 W
Efficiency of gearhead/coupler, max. 82 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 33 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 180 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 43.5 mm
Mass 142 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 131
Continuous output speed, max. 12.4 … 2.55 mm/s
Peak output speed, max. 16.5 … 3.4 mm/s
Continuous input speed, max. 15000 min⁻¹
Peak input speed, max. 20000 min⁻¹
Continuous axial force, avg. 181 … 305 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 9 W
Efficiency of gearhead/coupler, max. 82 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 33 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 180 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 43.5 mm
Mass 142 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 158
Continuous output speed, max. 12.4 … 2.55 mm/s
Peak output speed, max. 16.5 … 3.4 mm/s
Continuous input speed, max. 15000 min⁻¹
Peak input speed, max. 20000 min⁻¹
Continuous axial force, avg. 181 … 305 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 9 W
Efficiency of gearhead/coupler, max. 82 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 33 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 180 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 43.5 mm
Mass 142 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 178
Continuous output speed, max. 2.81 … 0.39 mm/s
Peak output speed, max. 3.7 … 0.5 mm/s
Continuous input speed, max. 15000 min⁻¹
Peak input speed, max. 20000 min⁻¹
Continuous axial force, avg. 295 … 572 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 2 W
Efficiency of gearhead/coupler, max. 65 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 14 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 205 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 49.9 mm
Mass 157 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 196
Continuous output speed, max. 12.4 … 2.55 mm/s
Peak output speed, max. 16.5 … 3.4 mm/s
Continuous input speed, max. 15000 min⁻¹
Peak input speed, max. 20000 min⁻¹
Continuous axial force, avg. 181 … 305 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 9 W
Efficiency of gearhead/coupler, max. 82 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 33 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 180 mN
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 43.5 mm
Mass 142 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 215
Continuous output speed, max. 2.81 … 0.39 mm/s
Peak output speed, max. 3.7 … 0.5 mm/s
Continuous input speed, max. 15000 min⁻¹
Peak input speed, max. 20000 min⁻¹
Continuous axial force, avg. 295 … 572 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 2 W
Efficiency of gearhead/coupler, max. 65 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 14 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 205 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 49.9 mm
Mass 157 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 267
Continuous output speed, max. 2.81 … 0.39 mm/s
Peak output speed, max. 3.7 … 0.5 mm/s
Continuous input speed, max. 15000 min⁻¹
Peak input speed, max. 20000 min⁻¹
Continuous axial force, avg. 295 … 572 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 2 W
Efficiency of gearhead/coupler, max. 65 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 14 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 205 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 49.9 mm
Mass 157 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 323
Continuous output speed, max. 2.81 … 0.39 mm/s
Peak output speed, max. 3.7 … 0.5 mm/s
Continuous input speed, max. 15000 min⁻¹
Peak input speed, max. 20000 min⁻¹
Continuous axial force, avg. 295 … 572 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 2 W
Efficiency of gearhead/coupler, max. 65 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 14 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 205 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 49.9 mm
Mass 157 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 401
Continuous output speed, max. 2.81 … 0.39 mm/s
Peak output speed, max. 3.7 … 0.5 mm/s
Continuous input speed, max. 15000 min⁻¹
Peak input speed, max. 20000 min⁻¹
Continuous axial force, avg. 295 … 572 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 2 W
Efficiency of gearhead/coupler, max. 65 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 14 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 205 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 49.9 mm
Mass 157 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 474
Continuous output speed, max. 2.81 … 0.39 mm/s
Peak output speed, max. 3.7 … 0.5 mm/s
Continuous input speed, max. 15000 min⁻¹
Peak input speed, max. 20000 min⁻¹
Continuous axial force, avg. 295 … 572 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 2 W
Efficiency of gearhead/coupler, max. 65 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 14 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 205 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 49.9 mm
Mass 157 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 588
Continuous output speed, max. 2.81 … 0.39 mm/s
Peak output speed, max. 3.7 … 0.5 mm/s
Continuous input speed, max. 15000 min⁻¹
Peak input speed, max. 20000 min⁻¹
Continuous axial force, avg. 295 … 572 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 2 W
Efficiency of gearhead/coupler, max. 65 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 14 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 205 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 49.9 mm
Mass 157 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 711
Continuous output speed, max. 2.81 … 0.39 mm/s
Peak output speed, max. 3.7 … 0.5 mm/s
Continuous input speed, max. 15000 min⁻¹
Peak input speed, max. 20000 min⁻¹
Continuous axial force, avg. 295 … 572 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 2 W
Efficiency of gearhead/coupler, max. 65 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 14 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 205 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 49.9 mm
Mass 157 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 862
Continuous output speed, max. 2.81 … 0.39 mm/s
Peak output speed, max. 3.7 … 0.5 mm/s
Continuous input speed, max. 15000 min⁻¹
Peak input speed, max. 20000 min⁻¹
Continuous axial force, avg. 295 … 572 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 2 W
Efficiency of gearhead/coupler, max. 65 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 14 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 205 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 49.9 mm
Mass 157 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 1042
Continuous output speed, max. 2.81 … 0.39 mm/s
Peak output speed, max. 3.7 … 0.5 mm/s
Continuous input speed, max. 15000 min⁻¹
Peak input speed, max. 20000 min⁻¹
Continuous axial force, avg. 295 … 572 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 2 W
Efficiency of gearhead/coupler, max. 65 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 14 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 205 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 49.9 mm
Mass 157 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 1294
Continuous output speed, max. 2.81 … 0.39 mm/s
Peak output speed, max. 3.7 … 0.5 mm/s
Continuous input speed, max. 15000 min⁻¹
Peak input speed, max. 20000 min⁻¹
Continuous axial force, avg. 295 … 572 N
Peak axial force, dynamic, max. 580 N
Peak axial force, static, max. 670 N
Output power, max. 2 W
Efficiency of gearhead/coupler, max. 65 %
Efficiency of screw, max. 90 %
Mass inertia incl. screw, max. 14 gmm²
Accuracy, screw standard length, max. 26 µm
Radial load, max. 205 N
Gearhead backlash, at no-load, typical 0.8 °
Screw length from flange - standard 150 mm
Screw length from flange - max. 200 mm
Length without motor L2 49.9 mm
Mass 157 g
Screw type 6x2 IT3 - right handed, screw direction of rotation same as motor shaft.
Screw material stainless steel
Nut material cylindric, metal
Housing material stainless steel
Geartrain material stainless steel
Bearings on output shaft ball bearings, preloaded
Operating temperature range -20 ... 80 °C
Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Operating Area

The display shows the range of possible operation points of the drives at a given ambient temperature of 22°C.
The diagram indicates the recommended output speed in relation to the available output axial force.
For the stardard screw both supported and not, the diagram shows also the critical speeds and the buckling forces.
...... Critical speed (fixed-free)
------ Critical speed (fixed-single)
...... Buckling force (fixed-free)
------ Buckling force (fixed-single)

Brushless DC-Motors
FAULHABER B
2036 ... B Series  by FAULHABER
Series 2036 ... B
2 Pole Technology
2057 ... B Series  by FAULHABER
Series 2057 ... B
2 Pole Technology
2444 ... B Series  by FAULHABER
Series 2444 ... B
2 Pole Technology
FAULHABER BXT
2214 ... BXT H Series  by FAULHABER
Series 2214 ... BXT H
External rotor technology, with housing
2214 ... BXT R Series  by FAULHABER
Series 2214 ... BXT R
External rotor technology, without housing
3216 ... BXT H Series  by FAULHABER
Series 3216 ... BXT H
External rotor technology, with housing
3216 ... BXT R Series  by FAULHABER
Series 3216 ... BXT R
External rotor technology, without housing
FAULHABER BX4
2232 ... BX4 Series  by FAULHABER
Series 2232 ... BX4
4 Pole Technology
2250 ... BX4 Series  by FAULHABER
Series 2250 ... BX4
4 Pole Technology
FAULHABER BP4
2264 ... BP4 Series  by FAULHABER
Series 2264 ... BP4
4 Pole Technology
Motors with integrated Electronics
FAULHABER BXT SC
2214 ... BXT H SC Series  by FAULHABER
Series 2214 ... BXT H SC
with integrated Speed Controller, external rotor technology, with housing
3216 ... BXT H SC Series  by FAULHABER
Series 3216 ... BXT H SC
with integrated Speed Controller, external rotor technology, with housing
FAULHABER BX4 IMC
2232 ... BX4 IMC RS/CO Series  by FAULHABER
Series 2232 ... BX4 IMC RS/CO
V3.0, 4-Quadrant PWM with RS232 interface
2250 ... BX4 IMC RS/CO Series  by FAULHABER
Series 2250 ... BX4 IMC RS/CO
V3.0, 4-Quadrant PWM with RS232 interface
FAULHABER BX4 SC
2232 ... BX4 SC Series  by FAULHABER
Series 2232 ... BX4 SC
with integrated Speed Controller, 4 Pole Technology
2250 ... BX4 SC Series  by FAULHABER
Series 2250 ... BX4 SC
with integrated Speed Controller, 4 Pole Technology
DC-Motors
FAULHABER CXR
2237 ... CXR Series  by FAULHABER
Series 2237 ... CXR
Graphite Commutation
2642 ... CXR Series  by FAULHABER
Series 2642 ... CXR
Graphite Commutation
2657 ... CXR Series  by FAULHABER
Series 2657 ... CXR
Graphite Commutation
FAULHABER CR
2342 ... CR Series  by FAULHABER
Series 2342 ... CR
Graphite Commutation
2642 ... CR Series  by FAULHABER
Series 2642 ... CR
Graphite Commutation
2657 ... CR Series  by FAULHABER
Series 2657 ... CR
Graphite Commutation
2668 ... CR Series  by FAULHABER
Series 2668 ... CR
Graphite Commutation
Stepper Motors
AM2224 Series  by FAULHABER
Series AM2224
Two phase, 24 steps per revolution

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
FAULHABER L Series 22L ... SB by FAULHABER
Your Choice
Selected Variant
Series 22L...SB 1:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 84 N
Continuous input speed up to: 3600 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 4500 min⁻¹
Radial load up to: 90 N
Reduction ratio: 1
Selected Variant
Series 22L...SB 3:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 90 N
Continuous input speed up to: 9000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 11000 min⁻¹
Radial load up to: 105 N
Reduction ratio: 3
Selected Variant
Series 22L...SB 3,6:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 95 N
Continuous input speed up to: 9000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 11000 min⁻¹
Radial load up to: 105 N
Reduction ratio: 3.6
Selected Variant
Series 22L...SB 4,5:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 103 N
Continuous input speed up to: 9000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 11000 min⁻¹
Radial load up to: 105 N
Reduction ratio: 4.5
Selected Variant
Series 22L...SB 6,6:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 117 N
Continuous input speed up to: 9000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 11000 min⁻¹
Radial load up to: 105 N
Reduction ratio: 6.6
Selected Variant
Series 22L...SB 9:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 125 N
Continuous input speed up to: 10000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 12000 min⁻¹
Radial load up to: 135 N
Reduction ratio: 9
Selected Variant
Series 22L...SB 11:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 126 N
Continuous input speed up to: 12000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 15000 min⁻¹
Radial load up to: 135 N
Reduction ratio: 11
Selected Variant
Series 22L...SB 14:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 136 N
Continuous input speed up to: 12000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 15000 min⁻¹
Radial load up to: 135 N
Reduction ratio: 14
Selected Variant
Series 22L...SB 16:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 142 N
Continuous input speed up to: 12000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 15000 min⁻¹
Radial load up to: 135 N
Reduction ratio: 16
Selected Variant
Series 22L...SB 20:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 153 N
Continuous input speed up to: 12000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 15000 min⁻¹
Radial load up to: 135 N
Reduction ratio: 20
Selected Variant
Series 22L...SB 24:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 163 N
Continuous input speed up to: 12000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 15000 min⁻¹
Radial load up to: 135 N
Reduction ratio: 24
Selected Variant
Series 22L...SB 30:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 176 N
Continuous input speed up to: 12000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 15000 min⁻¹
Radial load up to: 135 N
Reduction ratio: 30
Selected Variant
Series 22L...SB 41:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 181 N
Continuous input speed up to: 15000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 20000 min⁻¹
Radial load up to: 180 N
Reduction ratio: 41
Selected Variant
Series 22L...SB 44:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 200 N
Continuous input speed up to: 12000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 15000 min⁻¹
Radial load up to: 135 N
Reduction ratio: 44
Selected Variant
Series 22L...SB 49:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 192 N
Continuous input speed up to: 15000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 20000 min⁻¹
Radial load up to: 180 N
Reduction ratio: 49
Selected Variant
Series 22L...SB 59:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 204 N
Continuous input speed up to: 15000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 20000 min⁻¹
Radial load up to: 180 N
Reduction ratio: 59
Selected Variant
Series 22L...SB 72:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 218 N
Continuous input speed up to: 15000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 20000 min⁻¹
Radial load up to: 180 N
Reduction ratio: 72
Selected Variant
Series 22L...SB 89:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 234 N
Continuous input speed up to: 15000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 20000 min⁻¹
Radial load up to: 180 N
Reduction ratio: 89
Selected Variant
Series 22L...SB 108:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 250 N
Continuous input speed up to: 15000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 20000 min⁻¹
Radial load up to: 180 N
Reduction ratio: 108
Selected Variant
Series 22L...SB 131:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 267 N
Continuous input speed up to: 15000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 20000 min⁻¹
Radial load up to: 180 N
Reduction ratio: 131
Selected Variant
Series 22L...SB 158:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 284 N
Continuous input speed up to: 15000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 20000 min⁻¹
Radial load up to: 180 N
Reduction ratio: 158
Selected Variant
Series 22L...SB 178:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 295 N
Continuous input speed up to: 15000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 20000 min⁻¹
Radial load up to: 205 N
Reduction ratio: 178
Selected Variant
Series 22L...SB 196:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 305 N
Continuous input speed up to: 15000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 20000 min⁻¹
Radial load up to: 180 mN
Reduction ratio: 196
Selected Variant
Series 22L...SB 215:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 314 N
Continuous input speed up to: 15000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 20000 min⁻¹
Radial load up to: 205 N
Reduction ratio: 215
Selected Variant
Series 22L...SB 267:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 338 N
Continuous input speed up to: 15000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 20000 min⁻¹
Radial load up to: 205 N
Reduction ratio: 267
Selected Variant
Series 22L...SB 323:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 360 N
Continuous input speed up to: 15000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 20000 min⁻¹
Radial load up to: 205 N
Reduction ratio: 323
Selected Variant
Series 22L...SB 401:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 387 N
Continuous input speed up to: 15000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 20000 min⁻¹
Radial load up to: 205 N
Reduction ratio: 401
Selected Variant
Series 22L...SB 474:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 409 N
Continuous input speed up to: 15000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 20000 min⁻¹
Radial load up to: 205 N
Reduction ratio: 474
Selected Variant
Series 22L...SB 588:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 440 N
Continuous input speed up to: 15000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 20000 min⁻¹
Radial load up to: 205 N
Reduction ratio: 588
Selected Variant
Series 22L...SB 711:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 499 N
Continuous input speed up to: 15000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 20000 min⁻¹
Radial load up to: 205 N
Reduction ratio: 711
Selected Variant
Series 22L...SB 862:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 468 N
Continuous input speed up to: 15000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 20000 min⁻¹
Radial load up to: 205 N
Reduction ratio: 862
Selected Variant
Series 22L...SB 1042:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 532 N
Continuous input speed up to: 15000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 20000 min⁻¹
Radial load up to: 205 N
Reduction ratio: 1042
Selected Variant
Series 22L...SB 1294:1
Gearhead with integrated Ball Screw
standard version
Key Features
Linear Actuators Diameter: 22 mm
Continuous axial force up to: 572 N
Continuous input speed up to: 15000 min⁻¹
Peak axial force up to: 670 N
Peak input speed up to: 20000 min⁻¹
Radial load up to: 205 N
Reduction ratio: 1294

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.