Autonomously driving and self-contained logistics robots are a critical component of "Intralogistics 4.0". They are used for storage as well as removal and dispatch preparation, optimize material flow and [...] accessed are one example. A drive unit consisting of a brushless DC-servomotor from the FAULHABER BX4 series with integrated motion controller and planetary gearhead ensures precise positioning when storing [...] battery of the vehicles is as long lasting as possible. For example, brushless DC-servomotors of the BP4 series are suitable to drive the wheels, whereby the motor power can be transferred to the wheels directly ...
Read morecope with these conditions. The FAULHABER graphite commutated CR series , the brushless power pack BP4 as well as the brushless flat series BXT in combination with our robust GPT planetary gearheads , are ...
Read moremaximum motor power and torque in a compact drive package, like for example provided by our BXT and BP4 series in combination with our high-power planetary gearhead series GPT . No matter if you are looking ...
Read more