FAULHABER comes into play. Thanks to their special design, brushless motors from FAULHABER like our 22mm BX4 series are ideal for use in such high-performance applications with very high requirements on precision [...] y Minimal installation space Drive systems for pharmacy automation FAULHABER BX4 High torque and speed rigidity thanks to 4-pole technology Position control in extremely confined installation spaces thanks ...
Read moreAutonomously driving and self-contained logistics robots are a critical component of "Intralogistics 4.0". They are used for storage as well as removal and dispatch preparation, optimize material flow and [...] accessed are one example. A drive unit consisting of a brushless DC-servomotor from the FAULHABER BX4 series with integrated motion controller and planetary gearhead ensures precise positioning when storing [...] battery of the vehicles is as long lasting as possible. For example, brushless DC-servomotors of the BP4 series are suitable to drive the wheels, whereby the motor power can be transferred to the wheels directly ...
Read moreLow maintenance requirements Drive systems for agricultural robotics FAULHABER BX4 High torque and speed rigidity thanks to 4-pole technology Position control in extremely confined installation spaces thanks ...
Read moresmooth adjustment speeds at very low noise levels and high reliability. A brushless motor from the BX4 family , for example, is a great choice for operating the window blind, eliminating outside glare or ...
Read more