Career Press Suppliers
Career Press Suppliers

Motion Controllers Series MCLM 3006 S

V2.5, 4-Quadrant PWM
with RS232 or CAN interface

Key Features
Supply voltage:
12 ... 30 V DC
Max. continuous output current:
6 A
Max. peak output current:
10 A
Advantages
Compact design
Controlled via RS232, EtherCAT or CAN interface
Minimal wiring requirements
Parametrization with “FAULHABER Motion Manager“ software and USB interface
Wide range of accessories
Simple start-up
Variants:
Series MCLM 3006 S RS
UP : Supply voltage : 12 ... 30 V DC |Icont : Max. continuous output current : 6 A |Imax : Max. peak output current : 10 A
Series MCLM 3006 S CO
UP : Supply voltage : 12 ... 30 V DC |Icont : Max. continuous output current : 6 A |Imax : Max. peak output current : 10 A

Values at 22° and nominal voltageValue
Power supply electronicUP 12 ... 30 V DC
Power supply motorUmot 0 ... 30 V DC
PWM switching frequencyfPWM 78.12 kHz
Efficiency electronicη 95 %
Max. continuous output currentIcont 6 A
Max. peak output currentImax 10 A
Standby current for electroniclel 0.06 A
Operating temperature range -40 ... 85 °C
Housing material zinc, black coated
Mass 160 g

Values at 22° and nominal voltageValue
Power supply electronicUP 12 ... 30 V DC
Power supply motorUmot 0 ... 30 V DC
PWM switching frequencyfPWM 78.12 kHz
Efficiency electronicη 95 %
Max. continuous output currentIcont 6 A
Max. peak output currentImax 10 A
Standby current for electroniclel 0.06 A
Operating temperature range -40 ... 85 °C
Housing material zinc, black coated
Mass 160 g
Accessories
Adapter and cables
6501.00128 Series  by FAULHABER
Series 6501.00128
Adapter PC-MC V2.5 » USB-CAN
6501.00170 Series  by FAULHABER
Series 6501.00170
Adapter PC-MC V2.5 » USB-RS232
6501.00182 Series  by FAULHABER
Series 6501.00182
Motor Adapter MC V2.5 » LM1247...11C, LM1483...11C, LM2070...11C
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-
Linear DC-Servomotors
LM 1247 ... 11 Series  by FAULHABER
Series LM 1247 ... 11
with Analog Hall Sensors
LM 1483 ... 11 Series  by FAULHABER
Series LM 1483 ... 11
with Analog Hall Sensors
LM 2070 ... 11 Series  by FAULHABER
Series LM 2070 ... 11
with Analog Hall Sensors

Download

pdf
Datasheet
pdf
Technical Information
pdf
Accessory Combination
pdf
Technical Manual
pdf
Communications Manual RS232
pdf
Communications Manual CANopen CiA
pdf
Communications Manual CANopen FAULHABER CAN
zip
3D-CAD Files

Application note

pdf
AN 103 - Transition from 3564 … BCMCXX2805 to 3564 … BCS MCXX3006
pdf
AN 108 - Motion Controller RS232: Homing to Hard Stop
pdf
AN 109 - Gearing Mode - What works, what doesn't?
pdf
AN 110 - Home to Hard Stop (CAN-Version)Motion Controller CANopen: Homing to Hard Stop
pdf
AN 126 - Adapter PA2 - MCDC
pdf
AN 134 - Integration of a Faulhaber controller into a Siemens PLC
pdf
AN 143 - Integration of a Faulhaber CANopen controller into a B&R PLC
pdf
AN 149 - Beckhoff TwinCAT 3 and FAULHABER MC V2.5/V3.0 CANopen
pdf
AN 170 - Selecting additional inductors for small BL-Motors (< 15mm)
pdf
AN 174 - Setup and configuration of a CANopen sub-system
pdf
AN 176 - Tutorial on the MomanLib
pdf
AN 178 - Reduction of PWM motor power losses using additional inductances
pdf
AN 183 - Equivalent DC-current in FAULHABER SC and MC
pdf
AN 184 - Adapter settings for Motion Control Systems
pdf
AN 186 - Operating a FAULHABER CO driver out of a CODESYS environment

Declarations of Conformity

pdf
EG-00032-001 - MCDC3003P, MCDC3006S, MCBL3003P, MCBL3006S, MCLM3003P, MCLM3006S

Declarations of Incorporation

pdf
EG-00033-001 - MCDC3003P, MCDC3006S, MCBL3003P, MCBL3006S, MCLM3003P, MCLM3006S

Support

Your Choice
Selected Variant
Series MCLM 3006 S RS
V2.5, 4-Quadrant PWM
with RS232 or CAN interface
Key Features
Supply voltage: 12 ... 30 V DC
Max. continuous output current: 6 A
Max. peak output current: 10 A
Selected Variant
Series MCLM 3006 S CO
V2.5, 4-Quadrant PWM
with RS232 or CAN interface
Key Features
Supply voltage: 12 ... 30 V DC
Max. continuous output current: 6 A
Max. peak output current: 10 A

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.