Career Press Suppliers
Career Press Suppliers

Motion Controllers Series MCDC 3003 P

V2.5, 4-Quadrant PWM
with RS232 or CAN interface

Key Features
Supply voltage:
12 ... 30 V DC
Max. continuous output current:
3 A
Max. peak output current:
10 A
Advantages
Compact design
Controlled via RS232, EtherCAT or CAN interface
Minimal wiring requirements
Parametrization with “FAULHABER Motion Manager“ software and USB interface
Wide range of accessories
Simple start-up
Variants:
Series MCDC 3003 P RS
UP : Supply voltage : 12 ... 30 V DC |Icont : Max. continuous output current : 3 A |Imax : Max. peak output current : 10 A
Series MCDC 3003 P CO
UP : Supply voltage : 12 ... 30 V DC |Icont : Max. continuous output current : 3 A |Imax : Max. peak output current : 10 A

Values at 22° and nominal voltageValue
Power supply electronicUP 12 ... 30 V DC
Power supply motorUmot 0 ... 30 V DC
PWM switching frequencyfPWM 78.12 kHz
Efficiency electronicη 95 %
Max. continuous output currentIcont 3 A
Max. peak output currentImax 10 A
Standby current for electroniclel 0.06 A
Operating temperature range -40 ... 85 °C
Mass 18 g

Values at 22° and nominal voltageValue
Power supply electronicUP 12 ... 30 V DC
Power supply motorUmot 0 ... 30 V DC
PWM switching frequencyfPWM 78.12 kHz
Efficiency electronicη 95 %
Max. continuous output currentIcont 3 A
Max. peak output currentImax 10 A
Standby current for electroniclel 0.06 A
Operating temperature range -40 ... 85 °C
Mass 18 g
DC-Motors
FAULHABER CXR
1741 ... CXR Series  by FAULHABER
Series 1741 ... CXR
Graphite Commutation
2237 ... CXR Series  by FAULHABER
Series 2237 ... CXR
Graphite Commutation
2642 ... CXR Series  by FAULHABER
Series 2642 ... CXR
Graphite Commutation
2657 ... CXR Series  by FAULHABER
Series 2657 ... CXR
Graphite Commutation
FAULHABER SR
2224 ... SR Series  by FAULHABER
Series 2224 ... SR
Precious Metal Commutation
2232 ... SR Series  by FAULHABER
Series 2232 ... SR
Precious Metal Commutation
FAULHABER S/G
2230 ... S Series  by FAULHABER
Series 2230 ... S
Precious Metal Commutation
2233 ... S Series  by FAULHABER
Series 2233 ... S
Precious Metal Commutation
FAULHABER CR
2342 ... CR Series  by FAULHABER
Series 2342 ... CR
Graphite Commutation
2642 ... CR Series  by FAULHABER
Series 2642 ... CR
Graphite Commutation
2657 ... CR Series  by FAULHABER
Series 2657 ... CR
Graphite Commutation
2668 ... CR Series  by FAULHABER
Series 2668 ... CR
Graphite Commutation
3242 ... CR Series  by FAULHABER
Series 3242 ... CR
Graphite Commutation
3257 ... CR Series  by FAULHABER
Series 3257 ... CR
Graphite Commutation
3272 ... CR Series  by FAULHABER
Series 3272 ... CR
Graphite Commutation
Accessories
Adapter and cables
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-

Download

pdf
Datasheet
pdf
Technical Information
pdf
Accessory Combination
pdf
Technical Manual
pdf
Communications Manual RS232
pdf
Communications Manual CANopen CiA
pdf
Communications Manual CANopen FAULHABER CAN
zip
3D-CAD Files

Application note

pdf
AN 103 - Transition from 3564 … BCMCXX2805 to 3564 … BCS MCXX3006
pdf
AN 108 - Motion Controller RS232: Homing to Hard Stop
pdf
AN 109 - Gearing Mode - What works, what doesn't?
pdf
AN 110 - Home to Hard Stop (CAN-Version)Motion Controller CANopen: Homing to Hard Stop
pdf
AN 126 - Adapter PA2 - MCDC
pdf
AN 134 - Integration of a Faulhaber controller into a Siemens PLC
pdf
AN 143 - Integration of a Faulhaber CANopen controller into a B&R PLC
pdf
AN 149 - Beckhoff TwinCAT 3 and FAULHABER MC V2.5/V3.0 CANopen
pdf
AN 170 - Selecting additional inductors for small BL-Motors (< 15mm)
pdf
AN 174 - Setup and configuration of a CANopen sub-system
pdf
AN 176 - Tutorial on the MomanLib
pdf
AN 178 - Reduction of PWM motor power losses using additional inductances
pdf
AN 183 - Equivalent DC-current in FAULHABER SC and MC
pdf
AN 184 - Adapter settings for Motion Control Systems
pdf
AN 186 - Operating a FAULHABER CO driver out of a CODESYS environment

Declarations of Conformity

pdf
EG-00032-001 - MCDC3003P, MCDC3006S, MCBL3003P, MCBL3006S, MCLM3003P, MCLM3006S

Declarations of Incorporation

pdf
EG-00033-001 - MCDC3003P, MCDC3006S, MCBL3003P, MCBL3006S, MCLM3003P, MCLM3006S

Support

Your Choice
Selected Variant
Series MCDC 3003 P RS
V2.5, 4-Quadrant PWM
with RS232 or CAN interface
Key Features
Supply voltage: 12 ... 30 V DC
Max. continuous output current: 3 A
Max. peak output current: 10 A
Selected Variant
Series MCDC 3003 P CO
V2.5, 4-Quadrant PWM
with RS232 or CAN interface
Key Features
Supply voltage: 12 ... 30 V DC
Max. continuous output current: 3 A
Max. peak output current: 10 A

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.