Career Press Suppliers
Career Press Suppliers

Motion Controllers Series MCDC 3002 S

V2.5, 4-Quadrant PWM
with RS232 or CAN interface

Key Features
Supply voltage:
8 ... 30 V DC
Max. continuous output current:
2 A
Max. peak output current:
3 A
Advantages
Compact design
Controlled via RS232, EtherCAT or CAN interface
Minimal wiring requirements
Parametrization with “FAULHABER Motion Manager“ software and USB interface
Wide range of accessories
Simple start-up
Variants:
Series MCDC 3002 S RS
UP : Supply voltage : 8 ... 30 V DC |Icont : Max. continuous output current : 2 A |Imax : Max. peak output current : 3 A
Series MCDC 3002 S CO
UP : Supply voltage : 8 ... 30 V DC |Icont : Max. continuous output current : 2 A |Imax : Max. peak output current : 3 A

Values at 22° and nominal voltageValue
Power supply electronicUP 8 ... 30 V DC
Power supply motorUmot 0 ... 30 V DC
PWM switching frequencyfPWM 78.12 kHz
Efficiency electronicη 95 %
Max. continuous output currentIcont 2 A
Max. peak output currentImax 3 A
Standby current for electroniclel 0.04 A
Operating temperature range -25 ... 85 °C
Housing material Hotmelt
Mass 16 g

Values at 22° and nominal voltageValue
Power supply electronicUP 8 ... 30 V DC
Power supply motorUmot 0 ... 30 V DC
PWM switching frequencyfPWM 78.12 kHz
Efficiency electronicη 95 %
Max. continuous output currentIcont 2 A
Max. peak output currentImax 3 A
Standby current for electroniclel 0.04 A
Operating temperature range -25 ... 85 °C
Housing material Hotmelt
Mass 16 g
DC-Motors
FAULHABER S/G
0615 ... S Series  by FAULHABER
Series 0615 ... S
Precious Metal Commutation
2230 ... S Series  by FAULHABER
Series 2230 ... S
Precious Metal Commutation
2233 ... S Series  by FAULHABER
Series 2233 ... S
Precious Metal Commutation
FAULHABER SR
0816 ... SR Series  by FAULHABER
Series 0816 ... SR
Precious Metal Commutation
1016 ... SR Series  by FAULHABER
Series 1016 ... SR
Precious Metal Commutation
1024 ... SR Series  by FAULHABER
Series 1024 ... SR
Precious Metal Commutation
1224 ... SR Series  by FAULHABER
Series 1224 ... SR
Precious Metal Commutation
1319 ... SR Series  by FAULHABER
Series 1319 ... SR
Precious Metal Commutation
1331 ... SR Series  by FAULHABER
Series 1331 ... SR
Precious Metal Commutation
1516 ... SR Series  by FAULHABER
Series 1516 ... SR
Precious Metal Commutation
1524 ... SR Series  by FAULHABER
Series 1524 ... SR
Precious Metal Commutation
1717 ... SR Series  by FAULHABER
Series 1717 ... SR
Precious Metal Commutation
1724 ... SR Series  by FAULHABER
Series 1724 ... SR
Precious Metal Commutation
2224 ... SR Series  by FAULHABER
Series 2224 ... SR
Precious Metal Commutation
2232 ... SR Series  by FAULHABER
Series 2232 ... SR
Precious Metal Commutation
FAULHABER CXR
1336 ... CXR Series  by FAULHABER
Series 1336 ... CXR
Graphite Commutation
1727 ... CXR Series  by FAULHABER
Series 1727 ... CXR
Graphite Commutation
1741 ... CXR Series  by FAULHABER
Series 1741 ... CXR
Graphite Commutation
2237 ... CXR Series  by FAULHABER
Series 2237 ... CXR
Graphite Commutation
2642 ... CXR Series  by FAULHABER
Series 2642 ... CXR
Graphite Commutation
FAULHABER CR
2342 ... CR Series  by FAULHABER
Series 2342 ... CR
Graphite Commutation
Accessories
Adapter and cables
6501.00084 Series  by FAULHABER
Series 6501.00084
Encoder Adapter MC V2.5, SC » IE2, IEH2
6501.00121 Series  by FAULHABER
Series 6501.00121
Adapter board MCxx 3002
6501.00128 Series  by FAULHABER
Series 6501.00128
Adapter PC-MC V2.5 » USB-CAN
6501.00143 Series  by FAULHABER
Series 6501.00143
Encoder Adapter MC V2.5, SC » IE2, IEH2
6501.00144 Series  by FAULHABER
Series 6501.00144
Encoder Adapter MC V2.5, SC » PA2
6501.00145 Series  by FAULHABER
Series 6501.00145
Encoder Adapter MC V2.5, SC » HXM3
6501.00146 Series  by FAULHABER
Series 6501.00146
Encoder Adapter MC V2.5, SC » HEM3
6501.00170 Series  by FAULHABER
Series 6501.00170
Adapter PC-MC V2.5 » USB-RS232
6501.00193 Series  by FAULHABER
Series 6501.00193
Encoder Adapter MC V2.5, SC » IE3, IEH3, IER3, IERS3
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-

Download

pdf
Datasheet
pdf
Technical Information
pdf
Accessory Combination
pdf
Technical Manual
pdf
Communications Manual RS232
pdf
Communications Manual CANopen CiA
pdf
Communications Manual CANopen FAULHABER CAN
zip
3D-CAD Files

Application note

pdf
AN 103 - Transition from 3564 … BCMCXX2805 to 3564 … BCS MCXX3006
pdf
AN 108 - Motion Controller RS232: Homing to Hard Stop
pdf
AN 109 - Gearing Mode - What works, what doesn't?
pdf
AN 110 - Home to Hard Stop (CAN-Version)Motion Controller CANopen: Homing to Hard Stop
pdf
AN 126 - Adapter PA2 - MCDC
pdf
AN 134 - Integration of a Faulhaber controller into a Siemens PLC
pdf
AN 143 - Integration of a Faulhaber CANopen controller into a B&R PLC
pdf
AN 149 - Beckhoff TwinCAT 3 and FAULHABER MC V2.5/V3.0 CANopen
pdf
AN 170 - Selecting additional inductors for small BL-Motors (< 15mm)
pdf
AN 174 - Setup and configuration of a CANopen sub-system
pdf
AN 176 - Tutorial on the MomanLib
pdf
AN 178 - Reduction of PWM motor power losses using additional inductances
pdf
AN 183 - Equivalent DC-current in FAULHABER SC and MC
pdf
AN 184 - Adapter settings for Motion Control Systems
pdf
AN 186 - Operating a FAULHABER CO driver out of a CODESYS environment

Declarations of Conformity

pdf
EG-00028-001 - MCDC3002P, MCDC3002S, MCBL3002F, MCBL3002P, MCBL3002S

Declarations of Incorporation

pdf
EG-00029-001 - MCDC3002P, MCDC3002S, MCBL3002F, MCBL3002P, MCBL3002S

Support

Your Choice
Selected Variant
Series MCDC 3002 S RS
V2.5, 4-Quadrant PWM
with RS232 or CAN interface
Key Features
Supply voltage: 8 ... 30 V DC
Max. continuous output current: 2 A
Max. peak output current: 3 A
Selected Variant
Series MCDC 3002 S CO
V2.5, 4-Quadrant PWM
with RS232 or CAN interface
Key Features
Supply voltage: 8 ... 30 V DC
Max. continuous output current: 2 A
Max. peak output current: 3 A

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.