Values at 22° and nominal voltage | Value | |
---|---|---|
Power supply electronic | UP | 8 ... 30 V DC |
Power supply motor | Umot | 0 ... 30 V DC |
PWM switching frequency | fPWM | 78.12 kHz |
Efficiency electronic | η | 95 % |
Max. continuous output current | Icont | 2 A |
Max. peak output current | Imax | 3 A |
Standby current for electronic | lel | 0.04 A |
Operating temperature range | -25 ... 85 °C | |
Mass | 7 g |
Values at 22° and nominal voltage | Value | |
---|---|---|
Power supply electronic | UP | 8 ... 30 V DC |
Power supply motor | Umot | 0 ... 30 V DC |
PWM switching frequency | fPWM | 78.12 kHz |
Efficiency electronic | η | 95 % |
Max. continuous output current | Icont | 2 A |
Max. peak output current | Imax | 3 A |
Standby current for electronic | lel | 0.04 A |
Operating temperature range | -25 ... 85 °C | |
Mass | 7 g |
Download
Application note
Declarations of Conformity
Declarations of Incorporation