Career Press Suppliers
Career Press Suppliers

Motion Controllers Series MCBL 3006 S

V2.5, 4-Quadrant PWM
with RS232 or CAN interface

Key Features
Supply voltage:
12 ... 30 V DC
Max. continuous output current:
6 A
Max. peak output current:
10 A
Advantages
Compact design
Controlled via RS232, EtherCAT or CAN interface
Minimal wiring requirements
Parametrization with “FAULHABER Motion Manager“ software and USB interface
Wide range of accessories
Simple start-up
Variants:
Series MCBL 3006 S RS
UP : Supply voltage : 12 ... 30 V DC |Icont : Max. continuous output current : 6 A |Imax : Max. peak output current : 10 A
Series MCBL 3006 S CO
UP : Supply voltage : 12 ... 30 V DC |Icont : Max. continuous output current : 6 A |Imax : Max. peak output current : 10 A

Values at 22° and nominal voltageValue
Power supply electronicUP 12 ... 30 V DC
Power supply motorUmot 0 ... 30 V DC
PWM switching frequencyfPWM 78.12 kHz
Efficiency electronicη 95 %
Max. continuous output currentIcont 6 A
Max. peak output currentImax 10 A
Standby current for electroniclel 0.06 A
Operating temperature range -40 ... 85 °C
Housing material zinc, black coated
Mass 160 g

Values at 22° and nominal voltageValue
Power supply electronicUP 12 ... 30 V DC
Power supply motorUmot 0 ... 30 V DC
PWM switching frequencyfPWM 78.12 kHz
Efficiency electronicη 95 %
Max. continuous output currentIcont 6 A
Max. peak output currentImax 10 A
Standby current for electroniclel 0.06 A
Operating temperature range -40 ... 85 °C
Housing material zinc, black coated
Mass 160 g
Brushless DC-Motors
FAULHABER B
2057 ... B Series  by FAULHABER
Series 2057 ... B
2 Pole Technology
2444 ... B Series  by FAULHABER
Series 2444 ... B
2 Pole Technology
3056 ... B Series  by FAULHABER
Series 3056 ... B
2 Pole Technology
3564 ... B Series  by FAULHABER
Series 3564 ... B
2 Pole Technology
4490 ... B Series  by FAULHABER
Series 4490 ... B
2 Pole Technology
4490 ... BS Series  by FAULHABER
Series 4490 ... BS
2 Pole Technology
FAULHABER BX4
2232 ... BX4 Series  by FAULHABER
Series 2232 ... BX4
4 Pole Technology
2250 ... BX4 Series  by FAULHABER
Series 2250 ... BX4
4 Pole Technology
3242 ... BX4 Series  by FAULHABER
Series 3242 ... BX4
4 Pole Technology
3268 ... BX4 Series  by FAULHABER
Series 3268 ... BX4
4 Pole Technology
Accessories
Adapter and cables
6501.00086 Series  by FAULHABER
Series 6501.00086
Motor Adapter MC V2.5, SC » BX4 (Hall sensors)
6501.00128 Series  by FAULHABER
Series 6501.00128
Adapter PC-MC V2.5 » USB-CAN
6501.00170 Series  by FAULHABER
Series 6501.00170
Adapter PC-MC V2.5 » USB-RS232
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-

Download

pdf
Datasheet
pdf
Technical Information
pdf
Accessory Combination
pdf
Technical Manual
pdf
Communications Manual RS232
pdf
Communications Manual CANopen CiA
pdf
Communications Manual CANopen FAULHABER CAN
zip
3D-CAD Files

Application note

pdf
AN 103 - Transition from 3564 … BCMCXX2805 to 3564 … BCS MCXX3006
pdf
AN 108 - Motion Controller RS232: Homing to Hard Stop
pdf
AN 109 - Gearing Mode - What works, what doesn't?
pdf
AN 110 - Home to Hard Stop (CAN-Version)Motion Controller CANopen: Homing to Hard Stop
pdf
AN 126 - Adapter PA2 - MCDC
pdf
AN 134 - Integration of a Faulhaber controller into a Siemens PLC
pdf
AN 143 - Integration of a Faulhaber CANopen controller into a B&R PLC
pdf
AN 149 - Beckhoff TwinCAT 3 and FAULHABER MC V2.5/V3.0 CANopen
pdf
AN 170 - Selecting additional inductors for small BL-Motors (< 15mm)
pdf
AN 174 - Setup and configuration of a CANopen sub-system
pdf
AN 176 - Tutorial on the MomanLib
pdf
AN 178 - Reduction of PWM motor power losses using additional inductances
pdf
AN 183 - Equivalent DC-current in FAULHABER SC and MC
pdf
AN 184 - Adapter settings for Motion Control Systems
pdf
AN 186 - Operating a FAULHABER CO driver out of a CODESYS environment

Declarations of Conformity

pdf
EG-00032-001 - MCDC3003P, MCDC3006S, MCBL3003P, MCBL3006S, MCLM3003P, MCLM3006S

Declarations of Incorporation

pdf
EG-00033-001 - MCDC3003P, MCDC3006S, MCBL3003P, MCBL3006S, MCLM3003P, MCLM3006S

Support

Your Choice
Selected Variant
Series MCBL 3006 S RS
V2.5, 4-Quadrant PWM
with RS232 or CAN interface
Key Features
Supply voltage: 12 ... 30 V DC
Max. continuous output current: 6 A
Max. peak output current: 10 A
Selected Variant
Series MCBL 3006 S CO
V2.5, 4-Quadrant PWM
with RS232 or CAN interface
Key Features
Supply voltage: 12 ... 30 V DC
Max. continuous output current: 6 A
Max. peak output current: 10 A

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.