


Motion Controllers
Series
MC 5004 P STO
V3.0, 4-Quadrant PWM
with RS232, CANopen or EtherCAT interface
Supply voltage: | 12 ... 50 V DC |
Max. continuous output current: | 4 A |
Peak current: | 12 A |
Series MC 5004 P STO Variant
MC 5004 P STO RS/CO | 12 | 50 | 4 | 12 |
MC 5004 P STO ET | 12 | 50 | 4 | 12 |
Brushless DC-Motors
FAULHABER BAccessories
Adapter and cablesLinear DC-Servomotors