Press Suppliers
Press Suppliers

Planetary Gearheads Series 13A

Key Features
Number of gear stages:
2 ... 5
Torque up to:
180 mNm
Intermittent torque up to:
220 mNm
Reduction ratio:
16 ... 1024
Diameter:
13 mm
Length:
18.8 ... 28.4 mm
Advantages
Available in all plastic or metal versions
Use of high performance plastic and ceramic materials
Available with a variety of shaft bearings including sintered, ceramic, and ball bearings
Modified versions for extended temperature and special environmental conditions are available
Custom modifications available
Variants:
Series 13A 16:1
n : Number of gear stages : 2 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 16 |Ø : Diameter : 13 mm |L : Length : 18.8 mm
Series 13A 50:1
n : Number of gear stages : 3 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 50 |Ø : Diameter : 13 mm |L : Length : 22 mm
Series 13A 64:1
n : Number of gear stages : 3 |MD : Torque up to : 100 mNm |Mint. : Intermittent torque up to : 150 mNm |i : Reduction ratio : 64 |Ø : Diameter : 13 mm |L : Length : 22 mm
Series 13A 158:1
n : Number of gear stages : 4 |MD : Torque up to : 150 mNm |Mint. : Intermittent torque up to : 180 mNm |i : Reduction ratio : 158 |Ø : Diameter : 13 mm |L : Length : 25.2 mm
Series 13A 201:1
n : Number of gear stages : 4 |MD : Torque up to : 150 mNm |Mint. : Intermittent torque up to : 180 mNm |i : Reduction ratio : 201 |Ø : Diameter : 13 mm |L : Length : 25.2 mm
Series 13A 256:1
n : Number of gear stages : 4 |MD : Torque up to : 150 mNm |Mint. : Intermittent torque up to : 180 mNm |i : Reduction ratio : 256 |Ø : Diameter : 13 mm |L : Length : 25.2 mm
Series 13A 497:1
n : Number of gear stages : 5 |MD : Torque up to : 180 mNm |Mint. : Intermittent torque up to : 220 mNm |i : Reduction ratio : 497 |Ø : Diameter : 13 mm |L : Length : 28.4 mm
Series 13A 632:1
n : Number of gear stages : 5 |MD : Torque up to : 180 mNm |Mint. : Intermittent torque up to : 220 mNm |i : Reduction ratio : 632 |Ø : Diameter : 13 mm |L : Length : 28.4 mm
Series 13A 805:1
n : Number of gear stages : 5 |MD : Torque up to : 180 mNm |Mint. : Intermittent torque up to : 220 mNm |i : Reduction ratio : 805 |Ø : Diameter : 13 mm |L : Length : 28.4 mm
Series 13A 1024:1
n : Number of gear stages : 5 |MD : Torque up to : 180 mNm |Mint. : Intermittent torque up to : 220 mNm |i : Reduction ratio : 1024 |Ø : Diameter : 13 mm |L : Length : 28.4 mm

Values at 22° and nominal voltageValue
Number of gear stages 2
Reduction ratio 16
Continuous torque, max. 100 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 80 %
Backlash, at no-load, typical 4 °
Length without motor L2 18.8 mm
Mass without motor, ca. 5 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic/aluminium
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 50
Continuous torque, max. 100 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 72 %
Backlash, at no-load, typical 4 °
Length without motor L2 22 mm
Mass without motor, ca. 5 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic/aluminium
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 3
Reduction ratio 64
Continuous torque, max. 100 mNm
Intermittent torque, max. 150 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 72 %
Backlash, at no-load, typical 4 °
Length without motor L2 22 mm
Mass without motor, ca. 5 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic/aluminium
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 158
Continuous torque, max. 150 mNm
Intermittent torque, max. 180 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 64 %
Backlash, at no-load, typical 4 °
Length without motor L2 25.2 mm
Mass without motor, ca. 5 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic/aluminium
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 201
Continuous torque, max. 150 mNm
Intermittent torque, max. 180 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 64 %
Backlash, at no-load, typical 4 °
Length without motor L2 25.2 mm
Mass without motor, ca. 5 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic/aluminium
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 4
Reduction ratio 256
Continuous torque, max. 150 mNm
Intermittent torque, max. 180 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 64 %
Backlash, at no-load, typical 4 °
Length without motor L2 25.2 mm
Mass without motor, ca. 5 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic/aluminium
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 497
Continuous torque, max. 180 mNm
Intermittent torque, max. 220 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 55 %
Backlash, at no-load, typical 4 °
Length without motor L2 28.4 mm
Mass without motor, ca. 6 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic/aluminium
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 632
Continuous torque, max. 180 mNm
Intermittent torque, max. 220 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 55 %
Backlash, at no-load, typical 4 °
Length without motor L2 28.4 mm
Mass without motor, ca. 6 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic/aluminium
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 805
Continuous torque, max. 180 mNm
Intermittent torque, max. 220 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 55 %
Backlash, at no-load, typical 4 °
Length without motor L2 28.4 mm
Mass without motor, ca. 6 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic/aluminium
Geartrain material plastic

Values at 22° and nominal voltageValue
Number of gear stages 5
Reduction ratio 1024
Continuous torque, max. 180 mNm
Intermittent torque, max. 220 mNm
Continuous input speed, max. 5000 min⁻¹
Efficiency, max. 55 %
Backlash, at no-load, typical 4 °
Length without motor L2 28.4 mm
Mass without motor, ca. 6 g
Operating temperature range -30 ... 65 °C
Direction of rotation, drive to output =
Housing material plastic/aluminium
Geartrain material plastic
DC-Motors
FAULHABER SR
1319 ... SR Series  by FAULHABER
Series 1319 ... SR
Precious Metal Commutation
1331 ... SR Series  by FAULHABER
Series 1331 ... SR
Precious Metal Commutation

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
Your Choice
Selected Variant
Series 13A 16:1
Key Features
Number of gear stages: 2
Torque up to: 100 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 16
Diameter: 13 mm
Length: 18.8 mm
Selected Variant
Series 13A 50:1
Key Features
Number of gear stages: 3
Torque up to: 100 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 50
Diameter: 13 mm
Length: 22 mm
Selected Variant
Series 13A 64:1
Key Features
Number of gear stages: 3
Torque up to: 100 mNm
Intermittent torque up to: 150 mNm
Reduction ratio: 64
Diameter: 13 mm
Length: 22 mm
Selected Variant
Series 13A 158:1
Key Features
Number of gear stages: 4
Torque up to: 150 mNm
Intermittent torque up to: 180 mNm
Reduction ratio: 158
Diameter: 13 mm
Length: 25.2 mm
Selected Variant
Series 13A 201:1
Key Features
Number of gear stages: 4
Torque up to: 150 mNm
Intermittent torque up to: 180 mNm
Reduction ratio: 201
Diameter: 13 mm
Length: 25.2 mm
Selected Variant
Series 13A 256:1
Key Features
Number of gear stages: 4
Torque up to: 150 mNm
Intermittent torque up to: 180 mNm
Reduction ratio: 256
Diameter: 13 mm
Length: 25.2 mm
Selected Variant
Series 13A 497:1
Key Features
Number of gear stages: 5
Torque up to: 180 mNm
Intermittent torque up to: 220 mNm
Reduction ratio: 497
Diameter: 13 mm
Length: 28.4 mm
Selected Variant
Series 13A 632:1
Key Features
Number of gear stages: 5
Torque up to: 180 mNm
Intermittent torque up to: 220 mNm
Reduction ratio: 632
Diameter: 13 mm
Length: 28.4 mm
Selected Variant
Series 13A 805:1
Key Features
Number of gear stages: 5
Torque up to: 180 mNm
Intermittent torque up to: 220 mNm
Reduction ratio: 805
Diameter: 13 mm
Length: 28.4 mm
Selected Variant
Series 13A 1024:1
Key Features
Number of gear stages: 5
Torque up to: 180 mNm
Intermittent torque up to: 220 mNm
Reduction ratio: 1024
Diameter: 13 mm
Length: 28.4 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.