Flat DC-Micromotors and DC-Gearmotors
Precious Metal Commutation
Features
The heart of these Flat DC-Micromotors is the ironless rotor made up of three flat self supporting windings.
The rotor winding has exceptionally low inertia and inductance and rotates in an axial magnetic field.
Motor torque can be increased by the addition of an integrated reduction gearhead. This also reduces the speed to fit the specifi cations in the application.
FAULHABER specializes in the modifi cation of their drive systems to fi t the customer‘s particular application requirements. Common modifications include vaccuum compatibility, extreme temperature compatability, modified shaft geometry, additional voltage types, custom motor leads and connectors, and much more.
Nominal voltage: 3 ... 12 V No-load speed: 12.900 min⁻¹ Diameter: 15 mm Length: 5,5 mm Nominal voltage: 3 ... 12 V No-load speed: 15.500 min⁻¹ Lines per revolution: 8 Encoder channels: 2 Diameter: 15 mm Length: 7,8 mm Nominal voltage: 3 ... 12 V Continuous torque: 30 mNm No-load speed: 12.800 min⁻¹ Intermittent torque: 50 mNm Reduction ratio: 6 ... 324 Diameter: 15 mm Length: 12 mm Nominal voltage: 3 ... 12 V Continuous torque: 30 mNm No-load speed: 15.500 min⁻¹ Lines per revolution: 8 Encoder channels: 2 Intermittent torque: 50 mNm Reduction ratio: 6 ... 324 Diameter: 15 mm Length: 14,3 mm Nominal voltage: 6 ... 24 V No-load speed: 6.600 min⁻¹ Diameter: 26 mm Length: 7 mm Nominal voltage: 6 ... 24 V No-load speed: 7.200 min⁻¹ Lines per revolution: 16 Encoder channels: 2 Diameter: 26 mm Length: 9,2 mm Nominal voltage: 6 ... 24 V Continuous torque: 100 mNm No-load speed: 6.600 min⁻¹ Intermittent torque: 180 mNm Reduction ratio: 8 ... 1.257 Diameter: 26 mm Length: 19,2 mm Nominal voltage: 6 ... 24 V Continuous torque: 100 mNm No-load speed: 7.200 min⁻¹ Lines per revolution: 16 Encoder channels: 2 Intermittent torque: 180 mNm Reduction ratio: 8 ... 1.257 Diameter: 26 mm Length: 21,5 mm
CONTACT PERSONS
Benefits
- No cogging
- Extremely low current consumption – low starting voltage
- Highly dynamic performance due to a low inertia, low inductance winding
- Light and compact
- Precise speed control
- Simple to control due to the linear performance characteristics
Product family