Direct use in automation environment
It is hard to believe how much intelligent and high-performance drive technology we have conjured up in the compact FAULHABER Motion Control Systems. Their robust construction in accordance with IP 54 meets even demanding industrial requirements.
Advantages of this series at a glance
- Maximum torque in compact dimensions
- Flexible modular system
- Can be mounted via either flange or base plate
- Standardised plug and connection cable concept
- 3 interface variants – RS232, CANopen, EtherCAT
- Can be used in slave or stand-alone operation
- Extensive protective and diagnostic functions, status LEDs
- Expanded power supply range with separate electronics supply
- Improved current measurement
- Flexible motor control, fast control loops
- Many freely selectable operating modes