Press Suppliers
Press Suppliers

Brushless DC-Gearmotors Series 2622 ... B

4 Pole Technology

Key Features
Nominal voltage:
6 ... 12 V
Torque up to:
100 mNm
Output speed up to:
635 min⁻¹
Intermittent torque up to:
180 mNm
Reduction ratio:
8 ... 1257
Diameter:
26 mm
Length:
22 mm
Advantages
Extremely flat design. Lengths ranging from 9 mm to 22 mm
4-pole design
Electronic commutation using three digital Hall sensors
Integrated spur gearheads of minimal length with high gear ratio are available
Precise speed control
Variants:
Series 2622S006B 8:1
UN : Nominal voltage : 6 V |MD : Torque up to : 100 mNm |nmax : Output speed up to : 635 min⁻¹ |Mint. : Intermittent torque up to : 30 mNm |i : Reduction ratio : 8 |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S006B 22:1
UN : Nominal voltage : 6 V |MD : Torque up to : 100 mNm |nmax : Output speed up to : 223 min⁻¹ |Mint. : Intermittent torque up to : 75 mNm |i : Reduction ratio : 22 |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S006B 33:1
UN : Nominal voltage : 6 V |MD : Torque up to : 100 mNm |nmax : Output speed up to : 151 min⁻¹ |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 33 |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S006B 112:1
UN : Nominal voltage : 6 V |MD : Torque up to : 100 mNm |nmax : Output speed up to : 44 min⁻¹ |Mint. : Intermittent torque up to : 180 mNm |i : Reduction ratio : 112 |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S006B 207:1
UN : Nominal voltage : 6 V |MD : Torque up to : 100 mNm |nmax : Output speed up to : 24 min⁻¹ |Mint. : Intermittent torque up to : 180 mNm |i : Reduction ratio : 207 |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S006B 361:1
UN : Nominal voltage : 6 V |MD : Torque up to : 100 mNm |nmax : Output speed up to : 14 min⁻¹ |Mint. : Intermittent torque up to : 180 mNm |i : Reduction ratio : 361 |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S006B 814:1
UN : Nominal voltage : 6 V |MD : Torque up to : 100 mNm |nmax : Output speed up to : 6 min⁻¹ |Mint. : Intermittent torque up to : 180 mNm |i : Reduction ratio : 814 |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S006B 1257:1
UN : Nominal voltage : 6 V |MD : Torque up to : 100 mNm |nmax : Output speed up to : 4 min⁻¹ |Mint. : Intermittent torque up to : 180 mNm |i : Reduction ratio : 1257 |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S012B 8:1
UN : Nominal voltage : 12 V |MD : Torque up to : 100 mNm |nmax : Output speed up to : 635 min⁻¹ |Mint. : Intermittent torque up to : 30 mNm |i : Reduction ratio : 8 |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S012B 22:1
UN : Nominal voltage : 12 V |MD : Torque up to : 100 mNm |nmax : Output speed up to : 223 min⁻¹ |Mint. : Intermittent torque up to : 75 mNm |i : Reduction ratio : 22 |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S012B 33:1
UN : Nominal voltage : 12 V |MD : Torque up to : 100 mNm |nmax : Output speed up to : 151 min⁻¹ |Mint. : Intermittent torque up to : 100 mNm |i : Reduction ratio : 33 |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S012B 112:1
UN : Nominal voltage : 12 V |MD : Torque up to : 100 mNm |nmax : Output speed up to : 44 min⁻¹ |Mint. : Intermittent torque up to : 180 mNm |i : Reduction ratio : 112 |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S012B 207:1
UN : Nominal voltage : 12 V |MD : Torque up to : 100 mNm |nmax : Output speed up to : 24 min⁻¹ |Mint. : Intermittent torque up to : 180 mNm |i : Reduction ratio : 207 |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S012B 361:1
UN : Nominal voltage : 12 V |MD : Torque up to : 100 mNm |nmax : Output speed up to : 14 min⁻¹ |Mint. : Intermittent torque up to : 180 mNm |i : Reduction ratio : 361 |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S012B 814:1
UN : Nominal voltage : 12 V |MD : Torque up to : 100 mNm |nmax : Output speed up to : 6 min⁻¹ |Mint. : Intermittent torque up to : 180 mNm |i : Reduction ratio : 814 |Ø : Diameter : 26 mm |L : Length : 22 mm
Series 2622S012B 1257:1
UN : Nominal voltage : 12 V |MD : Torque up to : 100 mNm |nmax : Output speed up to : 4 min⁻¹ |Mint. : Intermittent torque up to : 180 mNm |i : Reduction ratio : 1257 |Ø : Diameter : 26 mm |L : Length : 22 mm

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 6.97 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 6400 min⁻¹
No-load currentI0 0.01 A
Stall torqueMH 7.543 mNm
Friction torque, staticC0 0.035 mNm
Friction torque, dynamicCV 8.85 ·10⁻⁶ mNm/min⁻¹
Speed constantkn 1085 min⁻¹/V
Back-EMF constantkE 0.922 mV/min⁻¹
Torque constantkM 8.8 mNm/A
Current constantkI 0.114 A/mNm
Slope of n-M curveΔn/ΔM 859 min⁻¹/mNm
Terminal inductance, phase-phaseL 486 µH
Mechanical time constantτm 71 ms
Rotor inertiaJ 7.9 gcm²
Angular accelerationαmax. 9 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 23.6 / 222 s
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 6.97 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 6400 min⁻¹
No-load currentI0 0.01 A
Stall torqueMH 7.543 mNm
Friction torque, staticC0 0.035 mNm
Friction torque, dynamicCV 8.85 ·10⁻⁶ mNm/min⁻¹
Speed constantkn 1085 min⁻¹/V
Back-EMF constantkE 0.922 mV/min⁻¹
Torque constantkM 8.8 mNm/A
Current constantkI 0.114 A/mNm
Slope of n-M curveΔn/ΔM 859 min⁻¹/mNm
Terminal inductance, phase-phaseL 486 µH
Mechanical time constantτm 71 ms
Rotor inertiaJ 7.9 gcm²
Angular accelerationαmax. 9 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 23.6 / 222 s
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 6.97 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 6400 min⁻¹
No-load currentI0 0.01 A
Stall torqueMH 7.543 mNm
Friction torque, staticC0 0.035 mNm
Friction torque, dynamicCV 8.85 ·10⁻⁶ mNm/min⁻¹
Speed constantkn 1085 min⁻¹/V
Back-EMF constantkE 0.922 mV/min⁻¹
Torque constantkM 8.8 mNm/A
Current constantkI 0.114 A/mNm
Slope of n-M curveΔn/ΔM 859 min⁻¹/mNm
Terminal inductance, phase-phaseL 486 µH
Mechanical time constantτm 71 ms
Rotor inertiaJ 7.9 gcm²
Angular accelerationαmax. 9 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 23.6 / 222 s
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 6.97 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 6400 min⁻¹
No-load currentI0 0.01 A
Stall torqueMH 7.543 mNm
Friction torque, staticC0 0.035 mNm
Friction torque, dynamicCV 8.85 ·10⁻⁶ mNm/min⁻¹
Speed constantkn 1085 min⁻¹/V
Back-EMF constantkE 0.922 mV/min⁻¹
Torque constantkM 8.8 mNm/A
Current constantkI 0.114 A/mNm
Slope of n-M curveΔn/ΔM 859 min⁻¹/mNm
Terminal inductance, phase-phaseL 486 µH
Mechanical time constantτm 71 ms
Rotor inertiaJ 7.9 gcm²
Angular accelerationαmax. 9 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 23.6 / 222 s
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 6.97 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 6400 min⁻¹
No-load currentI0 0.01 A
Stall torqueMH 7.543 mNm
Friction torque, staticC0 0.035 mNm
Friction torque, dynamicCV 8.85 ·10⁻⁶ mNm/min⁻¹
Speed constantkn 1085 min⁻¹/V
Back-EMF constantkE 0.922 mV/min⁻¹
Torque constantkM 8.8 mNm/A
Current constantkI 0.114 A/mNm
Slope of n-M curveΔn/ΔM 859 min⁻¹/mNm
Terminal inductance, phase-phaseL 486 µH
Mechanical time constantτm 71 ms
Rotor inertiaJ 7.9 gcm²
Angular accelerationαmax. 9 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 23.6 / 222 s
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 6.97 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 6400 min⁻¹
No-load currentI0 0.01 A
Stall torqueMH 7.543 mNm
Friction torque, staticC0 0.035 mNm
Friction torque, dynamicCV 8.85 ·10⁻⁶ mNm/min⁻¹
Speed constantkn 1085 min⁻¹/V
Back-EMF constantkE 0.922 mV/min⁻¹
Torque constantkM 8.8 mNm/A
Current constantkI 0.114 A/mNm
Slope of n-M curveΔn/ΔM 859 min⁻¹/mNm
Terminal inductance, phase-phaseL 486 µH
Mechanical time constantτm 71 ms
Rotor inertiaJ 7.9 gcm²
Angular accelerationαmax. 9 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 23.6 / 222 s
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 6.97 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 6400 min⁻¹
No-load currentI0 0.01 A
Stall torqueMH 7.543 mNm
Friction torque, staticC0 0.035 mNm
Friction torque, dynamicCV 8.85 ·10⁻⁶ mNm/min⁻¹
Speed constantkn 1085 min⁻¹/V
Back-EMF constantkE 0.922 mV/min⁻¹
Torque constantkM 8.8 mNm/A
Current constantkI 0.114 A/mNm
Slope of n-M curveΔn/ΔM 859 min⁻¹/mNm
Terminal inductance, phase-phaseL 486 µH
Mechanical time constantτm 71 ms
Rotor inertiaJ 7.9 gcm²
Angular accelerationαmax. 9 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 23.6 / 222 s
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 6 V
Terminal resistanceR 6.97 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 6400 min⁻¹
No-load currentI0 0.01 A
Stall torqueMH 7.543 mNm
Friction torque, staticC0 0.035 mNm
Friction torque, dynamicCV 8.85 ·10⁻⁶ mNm/min⁻¹
Speed constantkn 1085 min⁻¹/V
Back-EMF constantkE 0.922 mV/min⁻¹
Torque constantkM 8.8 mNm/A
Current constantkI 0.114 A/mNm
Slope of n-M curveΔn/ΔM 859 min⁻¹/mNm
Terminal inductance, phase-phaseL 486 µH
Mechanical time constantτm 71 ms
Rotor inertiaJ 7.9 gcm²
Angular accelerationαmax. 9 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 23.6 / 222 s
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 28.2 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 6400 min⁻¹
No-load currentI0 0.005 A
Stall torqueMH 7.453 mNm
Friction torque, staticC0 0.035 mNm
Friction torque, dynamicCV 8.85 ·10⁻⁶ mNm/min⁻¹
Speed constantkn 543 min⁻¹/V
Back-EMF constantkE 1.842 mV/min⁻¹
Torque constantkM 17.6 mNm/A
Current constantkI 0.057 A/mNm
Slope of n-M curveΔn/ΔM 870 min⁻¹/mNm
Terminal inductance, phase-phaseL 1945 µH
Mechanical time constantτm 72 ms
Rotor inertiaJ 7.9 gcm²
Angular accelerationαmax. 9 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 23.6 / 222 s
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 28.2 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 6400 min⁻¹
No-load currentI0 0.005 A
Stall torqueMH 7.453 mNm
Friction torque, staticC0 0.035 mNm
Friction torque, dynamicCV 8.85 ·10⁻⁶ mNm/min⁻¹
Speed constantkn 543 min⁻¹/V
Back-EMF constantkE 1.842 mV/min⁻¹
Torque constantkM 17.6 mNm/A
Current constantkI 0.057 A/mNm
Slope of n-M curveΔn/ΔM 870 min⁻¹/mNm
Terminal inductance, phase-phaseL 1945 µH
Mechanical time constantτm 72 ms
Rotor inertiaJ 7.9 gcm²
Angular accelerationαmax. 9 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 23.6 / 222 s
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 28.2 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 6400 min⁻¹
No-load currentI0 0.005 A
Stall torqueMH 7.453 mNm
Friction torque, staticC0 0.035 mNm
Friction torque, dynamicCV 8.85 ·10⁻⁶ mNm/min⁻¹
Speed constantkn 543 min⁻¹/V
Back-EMF constantkE 1.842 mV/min⁻¹
Torque constantkM 17.6 mNm/A
Current constantkI 0.057 A/mNm
Slope of n-M curveΔn/ΔM 870 min⁻¹/mNm
Terminal inductance, phase-phaseL 1945 µH
Mechanical time constantτm 72 ms
Rotor inertiaJ 7.9 gcm²
Angular accelerationαmax. 9 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 23.6 / 222 s
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 28.2 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 6400 min⁻¹
No-load currentI0 0.005 A
Stall torqueMH 7.453 mNm
Friction torque, staticC0 0.035 mNm
Friction torque, dynamicCV 8.85 ·10⁻⁶ mNm/min⁻¹
Speed constantkn 543 min⁻¹/V
Back-EMF constantkE 1.842 mV/min⁻¹
Torque constantkM 17.6 mNm/A
Current constantkI 0.057 A/mNm
Slope of n-M curveΔn/ΔM 870 min⁻¹/mNm
Terminal inductance, phase-phaseL 1945 µH
Mechanical time constantτm 72 ms
Rotor inertiaJ 7.9 gcm²
Angular accelerationαmax. 9 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 23.6 / 222 s
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 28.2 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 6400 min⁻¹
No-load currentI0 0.005 A
Stall torqueMH 7.453 mNm
Friction torque, staticC0 0.035 mNm
Friction torque, dynamicCV 8.85 ·10⁻⁶ mNm/min⁻¹
Speed constantkn 543 min⁻¹/V
Back-EMF constantkE 1.842 mV/min⁻¹
Torque constantkM 17.6 mNm/A
Current constantkI 0.057 A/mNm
Slope of n-M curveΔn/ΔM 870 min⁻¹/mNm
Terminal inductance, phase-phaseL 1945 µH
Mechanical time constantτm 72 ms
Rotor inertiaJ 7.9 gcm²
Angular accelerationαmax. 9 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 23.6 / 222 s
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 28.2 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 6400 min⁻¹
No-load currentI0 0.005 A
Stall torqueMH 7.453 mNm
Friction torque, staticC0 0.035 mNm
Friction torque, dynamicCV 8.85 ·10⁻⁶ mNm/min⁻¹
Speed constantkn 543 min⁻¹/V
Back-EMF constantkE 1.842 mV/min⁻¹
Torque constantkM 17.6 mNm/A
Current constantkI 0.057 A/mNm
Slope of n-M curveΔn/ΔM 870 min⁻¹/mNm
Terminal inductance, phase-phaseL 1945 µH
Mechanical time constantτm 72 ms
Rotor inertiaJ 7.9 gcm²
Angular accelerationαmax. 9 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 23.6 / 222 s
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 28.2 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 6400 min⁻¹
No-load currentI0 0.005 A
Stall torqueMH 7.453 mNm
Friction torque, staticC0 0.035 mNm
Friction torque, dynamicCV 8.85 ·10⁻⁶ mNm/min⁻¹
Speed constantkn 543 min⁻¹/V
Back-EMF constantkE 1.842 mV/min⁻¹
Torque constantkM 17.6 mNm/A
Current constantkI 0.057 A/mNm
Slope of n-M curveΔn/ΔM 870 min⁻¹/mNm
Terminal inductance, phase-phaseL 1945 µH
Mechanical time constantτm 72 ms
Rotor inertiaJ 7.9 gcm²
Angular accelerationαmax. 9 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 23.6 / 222 s
Operating temperature range -25 ... 80 °C

Values at 22° and nominal voltageValue
Nominal voltageUN 12 V
Terminal resistanceR 28.2 Ω
Efficiency, max.ηmax. 79 %
No-load speedn0 6400 min⁻¹
No-load currentI0 0.005 A
Stall torqueMH 7.453 mNm
Friction torque, staticC0 0.035 mNm
Friction torque, dynamicCV 8.85 ·10⁻⁶ mNm/min⁻¹
Speed constantkn 543 min⁻¹/V
Back-EMF constantkE 1.842 mV/min⁻¹
Torque constantkM 17.6 mNm/A
Current constantkI 0.057 A/mNm
Slope of n-M curveΔn/ΔM 870 min⁻¹/mNm
Terminal inductance, phase-phaseL 1945 µH
Mechanical time constantτm 72 ms
Rotor inertiaJ 7.9 gcm²
Angular accelerationαmax. 9 ·10³rad/s²
Thermal resistanceRth1/Rth2 33 / 27 K/W
Thermal time constantτw1/τw2 23.6 / 222 s
Operating temperature range -25 ... 80 °C
Accessories
Adapter and cables
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-
Drive Electronics
Speed Controllers
SC 1801 P Series  by FAULHABER
Series SC 1801 P
2-Quadrant PWM configurable via PC
SC 1801 S Series  by FAULHABER
Series SC 1801 S
2-Quadrant PWM configurable via PC

Download

pdf
Datasheet
pdf
Technical Information
zip
3D-CAD Files
pdf
Absolute reduction
Your Choice
Selected Variant
Series 2622S006B 8:1
4 Pole Technology
Key Features
Nominal voltage: 6 V
Torque up to: 100 mNm
Output speed up to: 635 min⁻¹
Intermittent torque up to: 30 mNm
Reduction ratio: 8
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S006B 22:1
4 Pole Technology
Key Features
Nominal voltage: 6 V
Torque up to: 100 mNm
Output speed up to: 223 min⁻¹
Intermittent torque up to: 75 mNm
Reduction ratio: 22
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S006B 33:1
4 Pole Technology
Key Features
Nominal voltage: 6 V
Torque up to: 100 mNm
Output speed up to: 151 min⁻¹
Intermittent torque up to: 100 mNm
Reduction ratio: 33
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S006B 112:1
4 Pole Technology
Key Features
Nominal voltage: 6 V
Torque up to: 100 mNm
Output speed up to: 44 min⁻¹
Intermittent torque up to: 180 mNm
Reduction ratio: 112
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S006B 207:1
4 Pole Technology
Key Features
Nominal voltage: 6 V
Torque up to: 100 mNm
Output speed up to: 24 min⁻¹
Intermittent torque up to: 180 mNm
Reduction ratio: 207
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S006B 361:1
4 Pole Technology
Key Features
Nominal voltage: 6 V
Torque up to: 100 mNm
Output speed up to: 14 min⁻¹
Intermittent torque up to: 180 mNm
Reduction ratio: 361
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S006B 814:1
4 Pole Technology
Key Features
Nominal voltage: 6 V
Torque up to: 100 mNm
Output speed up to: 6 min⁻¹
Intermittent torque up to: 180 mNm
Reduction ratio: 814
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S006B 1257:1
4 Pole Technology
Key Features
Nominal voltage: 6 V
Torque up to: 100 mNm
Output speed up to: 4 min⁻¹
Intermittent torque up to: 180 mNm
Reduction ratio: 1257
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S012B 8:1
4 Pole Technology
Key Features
Nominal voltage: 12 V
Torque up to: 100 mNm
Output speed up to: 635 min⁻¹
Intermittent torque up to: 30 mNm
Reduction ratio: 8
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S012B 22:1
4 Pole Technology
Key Features
Nominal voltage: 12 V
Torque up to: 100 mNm
Output speed up to: 223 min⁻¹
Intermittent torque up to: 75 mNm
Reduction ratio: 22
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S012B 33:1
4 Pole Technology
Key Features
Nominal voltage: 12 V
Torque up to: 100 mNm
Output speed up to: 151 min⁻¹
Intermittent torque up to: 100 mNm
Reduction ratio: 33
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S012B 112:1
4 Pole Technology
Key Features
Nominal voltage: 12 V
Torque up to: 100 mNm
Output speed up to: 44 min⁻¹
Intermittent torque up to: 180 mNm
Reduction ratio: 112
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S012B 207:1
4 Pole Technology
Key Features
Nominal voltage: 12 V
Torque up to: 100 mNm
Output speed up to: 24 min⁻¹
Intermittent torque up to: 180 mNm
Reduction ratio: 207
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S012B 361:1
4 Pole Technology
Key Features
Nominal voltage: 12 V
Torque up to: 100 mNm
Output speed up to: 14 min⁻¹
Intermittent torque up to: 180 mNm
Reduction ratio: 361
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S012B 814:1
4 Pole Technology
Key Features
Nominal voltage: 12 V
Torque up to: 100 mNm
Output speed up to: 6 min⁻¹
Intermittent torque up to: 180 mNm
Reduction ratio: 814
Diameter: 26 mm
Length: 22 mm
Selected Variant
Series 2622S012B 1257:1
4 Pole Technology
Key Features
Nominal voltage: 12 V
Torque up to: 100 mNm
Output speed up to: 4 min⁻¹
Intermittent torque up to: 180 mNm
Reduction ratio: 1257
Diameter: 26 mm
Length: 22 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.