6501.00063 Accessories Encoder Adapter MC V2.5, SC » IE2, IEH2 Data sheet (PDF) Configure Product details 6501.00064 Accessories Encoder Adapter MC V2.5, SC » IE3L, IER3L, IERS3L, HEDL Data sheet (PDF) Configure [...] 6501.00143 Accessories Encoder Adapter MC V2.5, SC » IE2, IEH2 Data sheet (PDF) Configure Product details 6501.00144 Accessories Encoder Adapter MC V2.5, SC » PA2 Data sheet (PDF) Configure Product details [...] details 6501.00084 Accessories Encoder Adapter MC V2.5, SC » IE2, IEH2 Data sheet (PDF) Configure Product details 6501.00085 Accessories Motor Adapter MC V2.5, SC » BX4 (Hall sensors) Data sheet (PDF) Configure ...
Read moreConfigure Product details 2607 ... SR IE2-16 Flat DC-Micromotors Precious Metal Commutation with integrated Encoder Data sheet (PDF) Ø Diameter 26 mm L Length 9.2 mm U N Nominal voltage 6 ... 24 V n max [...] mNm P D Continuous output up to 1.12 W Start Drive Calculator Configure Product details 1506 ... SR IE2-8 Flat DC-Micromotors Precious Metal Commutation with integrated Encoder Data sheet (PDF) Ø Diameter [...] 12 mm U N Nominal voltage 3 ... 12 V M D Torque up to 30 mNm Configure Product details 1512 ... SR IE2-8 DC-Gearmotors Precious Metal Commutation with integrated Encoder Data sheet (PDF) Ø Diameter 15 mm ...
Read moreCalculator Configure Product details IE2-400 Encoders magnetic Encoder, digital outputs, 2 channels, 50 - 400 lines per revolution Data sheet (PDF) n channel Encoder channels 2 N Lines per revolution up to 400 [...] Calculator Configure Product details IE2-1024 Encoders magnetic Encoder, digital outputs, 2 channels, 64 - 1024 lines per revolution Data sheet (PDF) n channel Encoder channels 2 N Lines per revolution up to 1024 [...] Configure Product details IEH2-4096 Encoders magnetic Encoder, digital outputs, 2 channels, 16 - 4096 lines per revolution Data sheet (PDF) n channel Encoder channels 2 N Lines per revolution up to 4096 ...
Read moreControllers 2-Quadrant PWM configurable via PC Data sheet (PDF) U P Supply voltage 4 ... 18 V DC I cont Max. continuous output current 1 A Configure Product details SC 1801 P Speed Controllers 2-Quadrant [...] Controllers 2-Quadrant PWM configurable via PC Data sheet (PDF) U P Supply voltage 4 ... 18 V DC I cont Max. continuous output current 1 A Configure Product details SC 2402 P Speed Controllers 2-Quadrant [...] U P Supply voltage 5 ... 24 V DC I cont Max. continuous output current 2 A Configure Product details SC 2804 S Speed Controllers 2-Quadrant PWM configurable via PC Data sheet (PDF) U P Supply voltage 5 ...
Read moreGearheads 06/1 08/1 08/2 10/1 12/3 12/4 13A 14/1 15/10 15/5 15/5 S 15A 16/5 16/5 S 16/7 16A 17/1 20/1R 22/2 22/7 22E 22EKV 22GPT 23/1 26/1R 26A 30/1 30/1 S 32/3R 32GPT 38/1 38/1 S 38/2 38/2 S 42GPT 44/1 Planetary [...] ball bearings What is a spur gearhead? A spur gear is a disk with teeth around its circumference, i.e. a simple gear. Spur gearheads achieve the desired reduction through the connection of at least two [...] under extreme conditions, e.g. with respect to temperature or vacuum. Spur Gearheads from FAULHABER 08/2 Spur Gearheads Data sheet (PDF) Ø Diameter 8 mm i Reduction ratio 4 ... 1518 M D Continuous torque 15 ...
Read more