Press Suppliers
Press Suppliers

Speed Controllers Series SC 1801 F

2-Quadrant PWM configurable via PC

Key Features
Supply voltage:
4 ... 18 V DC
Max. continuous output current:
1 A
Max. peak output current:
2 A
Advantages
Compact design
Flexible reconfiguration capacity
Minimal wiring requirements
Parameter setting using FAULHABER Motion Manager software and USB interface adapter
Wide range of accessories
Variants:
Series SC 1801 F
UP : Supply voltage : 4 ... 18 V DC |Icont : Max. continuous output current : 1 A |Imax : Max. peak output current : 2 A

Values at 22° and nominal voltageValue
Power supply electronicUP 4 ... 18 V DC
Power supply motorUmot 1.8 ... 18 V DC
PWM switching frequencyfPWM 96 kHz
Efficiency electronicη 95 %
Max. continuous output currentIcont 1 A
Max. peak output currentImax 2 A
Standby current for electroniclel 0.018 A
Operating temperature range -25 ... 60 °C
Housing material Hotmelt
Mass 10 g
Brushless DC-Motors
FAULHABER B-Micro
0308 ... B Series  by FAULHABER
Series 0308 ... B
2 Pole Technology, sensorless
0515 ... B Series  by FAULHABER
Series 0515 ... B
2 Pole Technology, sensorless
FAULHABER B
0620 ... B Series  by FAULHABER
Series 0620 ... B
2 Pole Technology
Accessories
Adapter and cables
6501.00083 Series  by FAULHABER
Series 6501.00083
Motor Adapter SC » 0620...B
6501.00084 Series  by FAULHABER
Series 6501.00084
Encoder Adapter MC V2.5, SC » IE2, IEH2
6501.00085 Series  by FAULHABER
Series 6501.00085
Motor Adapter MC V2.5, SC » BX4 (Hall sensors)
6501.00088 Series  by FAULHABER
Series 6501.00088
Programming Board
6501.00097 Series  by FAULHABER
Series 6501.00097
USB Programming Board
6501.00143 Series  by FAULHABER
Series 6501.00143
Encoder Adapter MC V2.5, SC » IE2, IEH2
6501.00144 Series  by FAULHABER
Series 6501.00144
Encoder Adapter MC V2.5, SC » PA2
6501.00145 Series  by FAULHABER
Series 6501.00145
Encoder Adapter MC V2.5, SC » HXM3
6501.00146 Series  by FAULHABER
Series 6501.00146
Encoder Adapter MC V2.5, SC » HEM3
6501.00193 Series  by FAULHABER
Series 6501.00193
Encoder Adapter MC V2.5, SC » IE3, IEH3, IER3, IERS3
6501.00385 Series  by FAULHABER
Series 6501.00385
Encoder Adapter SC » IEP3
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-

Download

pdf
Datasheet
pdf
Technical Information
pdf
Accessory Combination
pdf
Technical Manual
zip
3D-CAD Files

Software

Application note

pdf
AN 132 - Speed Controller für Motoren mit analogen Hallsensoren
pdf
AN 177 - Datasheet operating points of Speed Controller Systems
pdf
AN 178 - Reduction of PWM motor power losses using additional inductances
pdf
AN 183 - Equivalent DC-current in FAULHABER SC and MC

Declarations of Conformity

pdf
EG-00036-001 - SC1801F, SC1801P, SC1801S

Declarations of Incorporation

pdf
EG-00037-001 - SC1801F, SC1801P, SC1801S
Your Choice
Selected Variant
Series SC 1801 F
2-Quadrant PWM configurable via PC
Key Features
Supply voltage: 4 ... 18 V DC
Max. continuous output current: 1 A
Max. peak output current: 2 A

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.