Press Suppliers
Press Suppliers

Linear DC-Servomotors Series LM 0830 ... 01

with Analog Hall Sensors

Key Features
Continuous force up to:
1.03 N
Stroke length:
15 ... 40 mm
Width:
8 mm
Height:
12 mm
Length:
33 mm
Advantages
High dynamics
Excellent force to volume ratio
No residual force present
Non-magnetic metal housing
Compact and robust construction
No lubrication required
Simple installation and configuration
Variants:
Series LM 0830-015-01
Fe max : Continuous force up to : 1.03 N |Smax : Stroke length : 15 mm |W : Width : 8 mm |H : Height : 12 mm |L : Length : 33 mm
Series LM 0830-040-01
Fe max : Continuous force up to : 1.03 N |Smax : Stroke length : 40 mm |W : Width : 8 mm |H : Height : 12 mm |L : Length : 33 mm

Values at 22° and nominal voltageValue
Continuous forceFe max. 1.03 N
Peak forceFp max. 2.74 N
Continuous currentIe max. 0.53 A
Peak currentIp max. 1.41 A
Back-EMF constantkE 1.58 V/m/s
Force constantkF 1.94 N/A
Terminal resistance, phase-phaseR 7.37 Ω
Terminal inductance, phase-phaseL 117 µH
Thermal resistanceRth1 /Rth2 6.6 / 37.4 K/W
Thermal time constantτw1 /τw2 4 / 291 s
Operating temperature range -20 ... 125 °C
Magnetic pitchτm 12 mm
Rod bearings polymer sleeves
Housing material metal, non-magnetic
Direction of movement electronically reversible
Stroke lengthS max. 15 mm
Repeatabilityσr 40 µm
Accuracyσa 120 µm
Accelerationae max. 206.9 m/s²
Speedve max. 1.8 m/s
Rod lengthL1 58 mm
Rod massmm 5 g
Total massmt 15 g

Values at 22° and nominal voltageValue
Continuous forceFe max. 1.03 N
Peak forceFp max. 2.74 N
Continuous currentIe max. 0.53 A
Peak currentIp max. 1.41 A
Back-EMF constantkE 1.58 V/m/s
Force constantkF 1.94 N/A
Terminal resistance, phase-phaseR 7.37 Ω
Terminal inductance, phase-phaseL 117 µH
Thermal resistanceRth1 /Rth2 6.6 / 37.4 K/W
Thermal time constantτw1 /τw2 4 / 291 s
Operating temperature range -20 ... 125 °C
Magnetic pitchτm 12 mm
Rod bearings polymer sleeves
Housing material metal, non-magnetic
Direction of movement electronically reversible
Stroke lengthS max. 40 mm
Repeatabilityσr 40 µm
Accuracyσa 140 µm
Accelerationae max. 147.8 m/s²
Speedve max. 2.4 m/s
Rod lengthL1 82 mm
Rod massmm 7 g
Total massmt 17 g
Operating Area
Operating Area (LM 0830-015-01)
Recommended operation areas at nominal voltage V

Trapezoidal motion profile: (t1 = t2 = t3)
Displacement distance: 15 mm
Friction coefficient: 0,2
Slope angle: 0°
Rest time: 0,1 s
Load:
The max. applicable load (incl. rod) at a given speed with an external force of 0 N.
External force:
The max. permissible external force at a given speed with a load (incl. rod) of:
- 0,035 kg ––––
- 0,05 kg ------
- 0,1 kg ......

Characteristic curves of motor
Characteristic curves of motor (LM 0830-015-01)
Operating Area
Operating Area (LM 0830-040-01)
Recommended operation areas at nominal voltage V

Trapezoidal motion profile: (t1 = t2 = t3)
Displacement distance: 15 mm
Friction coefficient: 0,2
Slope angle: 0°
Rest time: 0,1 s
Load:
The max. applicable load (incl. rod) at a given speed with an external force of 0 N.
External force:
The max. permissible external force at a given speed with a load (incl. rod) of:
- 0,035 kg ––––
- 0,05 kg ------
- 0,1 kg ......

Characteristic curves of motor
Characteristic curves of motor (LM 0830-040-01)
Drive Electronics
Motion Controllers
MC 3001 B Series  by FAULHABER
Series MC 3001 B
V3.0, 4-Quadrant PWM, with RS232 or CANopen interface
MC 3001 P Series  by FAULHABER
Series MC 3001 P
V3.0, 4-Quadrant PWM, with RS232 or CANopen interface
MC 5004 P Series  by FAULHABER
Series MC 5004 P
V3.0, 4-Quadrant PWM, with RS232, CANopen or EtherCAT interface

Download

pdf
Datasheet
pdf
Technical Information
pdf
Technical Manual
zip
3D-CAD Files

Application note

pdf
AN 183 - Equivalent DC-current in FAULHABER SC and MC
pdf
AN 301 - Concerning Stroke and Rod Length for Linear DC-Servomotors
Linear DC-Servomotors Series LM 0830 ... 01 by FAULHABER
Linear DC-Servomotors Series LM 0830 ... 01 by FAULHABER
Your Choice
Selected Variant
Series LM 0830-015-01
with Analog Hall Sensors
Key Features
Continuous force up to: 1.03 N
Stroke length: 15 mm
Width: 8 mm
Height: 12 mm
Length: 33 mm
Selected Variant
Series LM 0830-040-01
with Analog Hall Sensors
Key Features
Continuous force up to: 1.03 N
Stroke length: 40 mm
Width: 8 mm
Height: 12 mm
Length: 33 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.