.. 18 V DC I cont Max. continuous output current 1 A Configure Product details SC 1801 P Speed Controllers 2-Quadrant PWM configurable via PC Data sheet (PDF) U P Supply voltage 4 ... 18 V DC I cont Max [...] .. 18 V DC I cont Max. continuous output current 1 A Configure Product details SC 2402 P Speed Controllers 2-Quadrant PWM configurable via PC Data sheet (PDF) U P Supply voltage 5 ... 24 V DC I cont Max [...] .. 28 V DC I cont Max. continuous output current 4 A Configure Product details SC 5004 P Speed Controllers 4-Quadrant PWM configurable via PC Data sheet (PDF) U P Supply voltage 6 ... 50 V DC I cont Max ...
Read more