Press Suppliers
Press Suppliers

Linear DC-Servomotors Series LM 1483 ... 12

for sin/cos control

Key Features
Continuous force up to:
6.2 N
Stroke length:
20 ... 80 mm
Width:
14 mm
Height:
19.9 mm
Length:
85.5 mm
Advantages
High dynamics
Excellent force to volume ratio
No residual force present
Non-magnetic metal housing
Compact and robust construction
No lubrication required
Simple installation and configuration
Variants:
Series LM 1483-020-12
Fe max : Continuous force up to : 6.2 N |Smax : Stroke length : 20 mm |W : Width : 14 mm |H : Height : 19.9 mm |L : Length : 85.5 mm
Series LM 1483-040-12
Fe max : Continuous force up to : 6.2 N |Smax : Stroke length : 40 mm |W : Width : 14 mm |H : Height : 19.9 mm |L : Length : 85.5 mm
Series LM 1483-060-12
Fe max : Continuous force up to : 6.2 N |Smax : Stroke length : 60 mm |W : Width : 14 mm |H : Height : 19.9 mm |L : Length : 85.5 mm
Series LM 1483-080-12
Fe max : Continuous force up to : 6.2 N |Smax : Stroke length : 80 mm |W : Width : 14 mm |H : Height : 19.9 mm |L : Length : 85.5 mm

Values at 22° and nominal voltageValue
Continuous forceFe max. 6.2 N
Peak forceFp max. 18.4 N
Continuous currentIe max. 0.5 A
Peak currentIp max. 1.48 A
Back-EMF constantkE 10.16 V/m/s
Force constantkF 12.44 N/A
Terminal resistance, phase-phaseR 26.3 Ω
Terminal inductance, phase-phaseL 1649 µH
Thermal resistanceRth1 /Rth2 1.97 / 12.5 K/W
Thermal time constantτw1 /τw2 12.2 / 789 s
Operating temperature range -20 ... 125 °C
Magnetic pitchτm 18 mm
Rod bearings polymer sleeves
Housing material metal, non-magnetic
Direction of movement electronically reversible
Stroke lengthS max. 20 mm
Repeatabilityσr 80 µm
Accuracyσa 200 µm
Accelerationae max. 213.1 m/s²
Speedve max. 2.1 m/s
Rod lengthL1 127 mm
Rod massmm 29 g
Total massmt 117 g

Values at 22° and nominal voltageValue
Continuous forceFe max. 6.2 N
Peak forceFp max. 18.4 N
Continuous currentIe max. 0.5 A
Peak currentIp max. 1.48 A
Back-EMF constantkE 10.16 V/m/s
Force constantkF 12.44 N/A
Terminal resistance, phase-phaseR 26.3 Ω
Terminal inductance, phase-phaseL 1649 µH
Thermal resistanceRth1 /Rth2 1.97 / 12.5 K/W
Thermal time constantτw1 /τw2 12.2 / 789 s
Operating temperature range -20 ... 125 °C
Magnetic pitchτm 18 mm
Rod bearings polymer sleeves
Housing material metal, non-magnetic
Direction of movement electronically reversible
Stroke lengthS max. 40 mm
Repeatabilityσr 80 µm
Accuracyσa 220 µm
Accelerationae max. 176.6 m/s²
Speedve max. 2.7 m/s
Rod lengthL1 154 mm
Rod massmm 35 g
Total massmt 124 g

Values at 22° and nominal voltageValue
Continuous forceFe max. 6.2 N
Peak forceFp max. 18.4 N
Continuous currentIe max. 0.5 A
Peak currentIp max. 1.48 A
Back-EMF constantkE 10.16 V/m/s
Force constantkF 12.44 N/A
Terminal resistance, phase-phaseR 26.3 Ω
Terminal inductance, phase-phaseL 1649 µH
Thermal resistanceRth1 /Rth2 1.97 / 12.5 K/W
Thermal time constantτw1 /τw2 12.2 / 789 s
Operating temperature range -20 ... 125 °C
Magnetic pitchτm 18 mm
Rod bearings polymer sleeves
Housing material metal, non-magnetic
Direction of movement electronically reversible
Stroke lengthS max. 60 mm
Repeatabilityσr 80 µm
Accuracyσa 240 µm
Accelerationae max. 158.5 m/s²
Speedve max. 3.1 m/s
Rod lengthL1 172 mm
Rod massmm 39 g
Total massmt 128 g

Values at 22° and nominal voltageValue
Continuous forceFe max. 6.2 N
Peak forceFp max. 18.4 N
Continuous currentIe max. 0.5 A
Peak currentIp max. 1.48 A
Back-EMF constantkE 10.16 V/m/s
Force constantkF 12.44 N/A
Terminal resistance, phase-phaseR 26.3 Ω
Terminal inductance, phase-phaseL 1649 µH
Thermal resistanceRth1 /Rth2 1.97 / 12.5 K/W
Thermal time constantτw1 /τw2 12.2 / 789 s
Operating temperature range -20 ... 125 °C
Magnetic pitchτm 18 mm
Rod bearings polymer sleeves
Housing material metal, non-magnetic
Direction of movement electronically reversible
Stroke lengthS max. 80 mm
Repeatabilityσr 80 µm
Accuracyσa 260 µm
Accelerationae max. 140.5 m/s²
Speedve max. 3.4 m/s
Rod lengthL1 190 mm
Rod massmm 44 g
Total massmt 132 g
Operating Area
Operating Area (LM 1483-020-12)
Recommended operation areas at nominal voltage V

Trapezoidal motion profile: (t1 = t2 = t3)
Displacement distance: 20 mm
Friction coefficient: 0,2
Slope angle: 0°
Rest time: 0,1 s
Load:
The max. applicable load (incl. rod) at a given speed with an external force of 0 N.
External force:
The max. permissible external force at a given speed with a load (incl. rod) of:
- 0,15 kg ––––
- 0,3 kg ------
- 0,6 kg ......

Characteristic curves of motor
Characteristic curves of motor (LM 1483-020-12)
Operating Area
Operating Area (LM 1483-040-12)
Recommended operation areas at nominal voltage V

Trapezoidal motion profile: (t1 = t2 = t3)
Displacement distance: 20 mm
Friction coefficient: 0,2
Slope angle: 0°
Rest time: 0,1 s
Load:
The max. applicable load (incl. rod) at a given speed with an external force of 0 N.
External force:
The max. permissible external force at a given speed with a load (incl. rod) of:
- 0,15 kg ––––
- 0,3 kg ------
- 0,6 kg ......

Characteristic curves of motor
Characteristic curves of motor (LM 1483-040-12)
Operating Area
Operating Area (LM 1483-060-12)
Recommended operation areas at nominal voltage V

Trapezoidal motion profile: (t1 = t2 = t3)
Displacement distance: 20 mm
Friction coefficient: 0,2
Slope angle: 0°
Rest time: 0,1 s
Load:
The max. applicable load (incl. rod) at a given speed with an external force of 0 N.
External force:
The max. permissible external force at a given speed with a load (incl. rod) of:
- 0,15 kg ––––
- 0,3 kg ------
- 0,6 kg ......

Characteristic curves of motor
Characteristic curves of motor (LM 1483-060-12)
Operating Area
Operating Area (LM 1483-080-12)
Recommended operation areas at nominal voltage V

Trapezoidal motion profile: (t1 = t2 = t3)
Displacement distance: 20 mm
Friction coefficient: 0,2
Slope angle: 0°
Rest time: 0,1 s
Load:
The max. applicable load (incl. rod) at a given speed with an external force of 0 N.
External force:
The max. permissible external force at a given speed with a load (incl. rod) of:
- 0,15 kg ––––
- 0,3 kg ------
- 0,6 kg ......

Characteristic curves of motor
Characteristic curves of motor (LM 1483-080-12)

Download

pdf
Datasheet
pdf
Technical Information
pdf
Technical Manual
zip
3D-CAD Files

Application note

pdf
AN 183 - Equivalent DC-current in FAULHABER SC and MC
pdf
AN 301 - Concerning Stroke and Rod Length for Linear DC-Servomotors
Linear DC-Servomotors Series LM 1483 ... 12 by FAULHABER
Linear DC-Servomotors Series LM 1483 ... 12 by FAULHABER
Linear DC-Servomotors Series LM 1483 ... 12 by FAULHABER
Linear DC-Servomotors Series LM 1483 ... 12 by FAULHABER
Your Choice
Selected Variant
Series LM 1483-020-12
for sin/cos control
Key Features
Continuous force up to: 6.2 N
Stroke length: 20 mm
Width: 14 mm
Height: 19.9 mm
Length: 85.5 mm
Selected Variant
Series LM 1483-040-12
for sin/cos control
Key Features
Continuous force up to: 6.2 N
Stroke length: 40 mm
Width: 14 mm
Height: 19.9 mm
Length: 85.5 mm
Selected Variant
Series LM 1483-060-12
for sin/cos control
Key Features
Continuous force up to: 6.2 N
Stroke length: 60 mm
Width: 14 mm
Height: 19.9 mm
Length: 85.5 mm
Selected Variant
Series LM 1483-080-12
for sin/cos control
Key Features
Continuous force up to: 6.2 N
Stroke length: 80 mm
Width: 14 mm
Height: 19.9 mm
Length: 85.5 mm

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.