Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 3 V |
Terminal resistance | R | 0.6 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 9600 min⁻¹ |
No-load current | I0 | 0.04 A |
Stall torque | MH | 14.7 mNm |
Friction torque | MR | 0.12 mNm |
Speed constant | kn | 3230 min⁻¹/V |
Back-EMF constant | kE | 0.31 mV/min⁻¹ |
Torque constant | kM | 2.96 mNm/A |
Current constant | kI | 0.338 A/mNm |
Slope of n-M curve | Δn/ΔM | 653 min⁻¹/mNm |
Rotor inductance | L | 35 µH |
Mechanical time constant | τm | 25 ms |
Rotor inertia | J | 3.7 gcm² |
Angular acceleration | αmax. | 40 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 3 V |
Terminal resistance | R | 0.6 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 9600 min⁻¹ |
No-load current | I0 | 0.04 A |
Stall torque | MH | 14.7 mNm |
Friction torque | MR | 0.12 mNm |
Speed constant | kn | 3230 min⁻¹/V |
Back-EMF constant | kE | 0.31 mV/min⁻¹ |
Torque constant | kM | 2.96 mNm/A |
Current constant | kI | 0.338 A/mNm |
Slope of n-M curve | Δn/ΔM | 653 min⁻¹/mNm |
Rotor inductance | L | 35 µH |
Mechanical time constant | τm | 25 ms |
Rotor inertia | J | 3.7 gcm² |
Angular acceleration | αmax. | 40 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 3 V |
Terminal resistance | R | 0.6 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 9600 min⁻¹ |
No-load current | I0 | 0.04 A |
Stall torque | MH | 14.7 mNm |
Friction torque | MR | 0.12 mNm |
Speed constant | kn | 3230 min⁻¹/V |
Back-EMF constant | kE | 0.31 mV/min⁻¹ |
Torque constant | kM | 2.96 mNm/A |
Current constant | kI | 0.338 A/mNm |
Slope of n-M curve | Δn/ΔM | 653 min⁻¹/mNm |
Rotor inductance | L | 35 µH |
Mechanical time constant | τm | 25 ms |
Rotor inertia | J | 3.7 gcm² |
Angular acceleration | αmax. | 40 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 3 V |
Terminal resistance | R | 0.6 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 9600 min⁻¹ |
No-load current | I0 | 0.04 A |
Stall torque | MH | 14.7 mNm |
Friction torque | MR | 0.12 mNm |
Speed constant | kn | 3230 min⁻¹/V |
Back-EMF constant | kE | 0.31 mV/min⁻¹ |
Torque constant | kM | 2.96 mNm/A |
Current constant | kI | 0.338 A/mNm |
Slope of n-M curve | Δn/ΔM | 653 min⁻¹/mNm |
Rotor inductance | L | 35 µH |
Mechanical time constant | τm | 25 ms |
Rotor inertia | J | 3.7 gcm² |
Angular acceleration | αmax. | 40 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 3 V |
Terminal resistance | R | 0.6 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 9600 min⁻¹ |
No-load current | I0 | 0.04 A |
Stall torque | MH | 14.7 mNm |
Friction torque | MR | 0.12 mNm |
Speed constant | kn | 3230 min⁻¹/V |
Back-EMF constant | kE | 0.31 mV/min⁻¹ |
Torque constant | kM | 2.96 mNm/A |
Current constant | kI | 0.338 A/mNm |
Slope of n-M curve | Δn/ΔM | 653 min⁻¹/mNm |
Rotor inductance | L | 35 µH |
Mechanical time constant | τm | 25 ms |
Rotor inertia | J | 3.7 gcm² |
Angular acceleration | αmax. | 40 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 3 V |
Terminal resistance | R | 0.6 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 9600 min⁻¹ |
No-load current | I0 | 0.04 A |
Stall torque | MH | 14.7 mNm |
Friction torque | MR | 0.12 mNm |
Speed constant | kn | 3230 min⁻¹/V |
Back-EMF constant | kE | 0.31 mV/min⁻¹ |
Torque constant | kM | 2.96 mNm/A |
Current constant | kI | 0.338 A/mNm |
Slope of n-M curve | Δn/ΔM | 653 min⁻¹/mNm |
Rotor inductance | L | 35 µH |
Mechanical time constant | τm | 25 ms |
Rotor inertia | J | 3.7 gcm² |
Angular acceleration | αmax. | 40 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 3 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 9300 min⁻¹ |
No-load current | I0 | 0.019 A |
Stall torque | MH | 12.1 mNm |
Friction torque | MR | 0.12 mNm |
Speed constant | kn | 1560 min⁻¹/V |
Back-EMF constant | kE | 0.639 mV/min⁻¹ |
Torque constant | kM | 6.1 mNm/A |
Current constant | kI | 0.164 A/mNm |
Slope of n-M curve | Δn/ΔM | 769 min⁻¹/mNm |
Rotor inductance | L | 150 µH |
Mechanical time constant | τm | 20 ms |
Rotor inertia | J | 2.5 gcm² |
Angular acceleration | αmax. | 49 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 3 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 9300 min⁻¹ |
No-load current | I0 | 0.019 A |
Stall torque | MH | 12.1 mNm |
Friction torque | MR | 0.12 mNm |
Speed constant | kn | 1560 min⁻¹/V |
Back-EMF constant | kE | 0.639 mV/min⁻¹ |
Torque constant | kM | 6.1 mNm/A |
Current constant | kI | 0.164 A/mNm |
Slope of n-M curve | Δn/ΔM | 769 min⁻¹/mNm |
Rotor inductance | L | 150 µH |
Mechanical time constant | τm | 20 ms |
Rotor inertia | J | 2.5 gcm² |
Angular acceleration | αmax. | 49 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 3 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 9300 min⁻¹ |
No-load current | I0 | 0.019 A |
Stall torque | MH | 12.1 mNm |
Friction torque | MR | 0.12 mNm |
Speed constant | kn | 1560 min⁻¹/V |
Back-EMF constant | kE | 0.639 mV/min⁻¹ |
Torque constant | kM | 6.1 mNm/A |
Current constant | kI | 0.164 A/mNm |
Slope of n-M curve | Δn/ΔM | 769 min⁻¹/mNm |
Rotor inductance | L | 150 µH |
Mechanical time constant | τm | 20 ms |
Rotor inertia | J | 2.5 gcm² |
Angular acceleration | αmax. | 49 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 3 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 9300 min⁻¹ |
No-load current | I0 | 0.019 A |
Stall torque | MH | 12.1 mNm |
Friction torque | MR | 0.12 mNm |
Speed constant | kn | 1560 min⁻¹/V |
Back-EMF constant | kE | 0.639 mV/min⁻¹ |
Torque constant | kM | 6.1 mNm/A |
Current constant | kI | 0.164 A/mNm |
Slope of n-M curve | Δn/ΔM | 769 min⁻¹/mNm |
Rotor inductance | L | 150 µH |
Mechanical time constant | τm | 20 ms |
Rotor inertia | J | 2.5 gcm² |
Angular acceleration | αmax. | 49 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 3 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 9300 min⁻¹ |
No-load current | I0 | 0.019 A |
Stall torque | MH | 12.1 mNm |
Friction torque | MR | 0.12 mNm |
Speed constant | kn | 1560 min⁻¹/V |
Back-EMF constant | kE | 0.639 mV/min⁻¹ |
Torque constant | kM | 6.1 mNm/A |
Current constant | kI | 0.164 A/mNm |
Slope of n-M curve | Δn/ΔM | 769 min⁻¹/mNm |
Rotor inductance | L | 150 µH |
Mechanical time constant | τm | 20 ms |
Rotor inertia | J | 2.5 gcm² |
Angular acceleration | αmax. | 49 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 3 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 9300 min⁻¹ |
No-load current | I0 | 0.019 A |
Stall torque | MH | 12.1 mNm |
Friction torque | MR | 0.12 mNm |
Speed constant | kn | 1560 min⁻¹/V |
Back-EMF constant | kE | 0.639 mV/min⁻¹ |
Torque constant | kM | 6.1 mNm/A |
Current constant | kI | 0.164 A/mNm |
Slope of n-M curve | Δn/ΔM | 769 min⁻¹/mNm |
Rotor inductance | L | 150 µH |
Mechanical time constant | τm | 20 ms |
Rotor inertia | J | 2.5 gcm² |
Angular acceleration | αmax. | 49 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 10.8 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 9500 min⁻¹ |
No-load current | I0 | 0.01 A |
Stall torque | MH | 13.2 mNm |
Friction torque | MR | 0.12 mNm |
Speed constant | kn | 799 min⁻¹/V |
Back-EMF constant | kE | 1.25 mV/min⁻¹ |
Torque constant | kM | 12 mNm/A |
Current constant | kI | 0.084 A/mNm |
Slope of n-M curve | Δn/ΔM | 720 min⁻¹/mNm |
Rotor inductance | L | 420 µH |
Mechanical time constant | τm | 20 ms |
Rotor inertia | J | 2.7 gcm² |
Angular acceleration | αmax. | 50 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 10.8 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 9500 min⁻¹ |
No-load current | I0 | 0.01 A |
Stall torque | MH | 13.2 mNm |
Friction torque | MR | 0.12 mNm |
Speed constant | kn | 799 min⁻¹/V |
Back-EMF constant | kE | 1.25 mV/min⁻¹ |
Torque constant | kM | 12 mNm/A |
Current constant | kI | 0.084 A/mNm |
Slope of n-M curve | Δn/ΔM | 720 min⁻¹/mNm |
Rotor inductance | L | 420 µH |
Mechanical time constant | τm | 20 ms |
Rotor inertia | J | 2.7 gcm² |
Angular acceleration | αmax. | 50 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 10.8 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 9500 min⁻¹ |
No-load current | I0 | 0.01 A |
Stall torque | MH | 13.2 mNm |
Friction torque | MR | 0.12 mNm |
Speed constant | kn | 799 min⁻¹/V |
Back-EMF constant | kE | 1.25 mV/min⁻¹ |
Torque constant | kM | 12 mNm/A |
Current constant | kI | 0.084 A/mNm |
Slope of n-M curve | Δn/ΔM | 720 min⁻¹/mNm |
Rotor inductance | L | 420 µH |
Mechanical time constant | τm | 20 ms |
Rotor inertia | J | 2.7 gcm² |
Angular acceleration | αmax. | 50 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 10.8 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 9500 min⁻¹ |
No-load current | I0 | 0.01 A |
Stall torque | MH | 13.2 mNm |
Friction torque | MR | 0.12 mNm |
Speed constant | kn | 799 min⁻¹/V |
Back-EMF constant | kE | 1.25 mV/min⁻¹ |
Torque constant | kM | 12 mNm/A |
Current constant | kI | 0.084 A/mNm |
Slope of n-M curve | Δn/ΔM | 720 min⁻¹/mNm |
Rotor inductance | L | 420 µH |
Mechanical time constant | τm | 20 ms |
Rotor inertia | J | 2.7 gcm² |
Angular acceleration | αmax. | 50 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 10.8 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 9500 min⁻¹ |
No-load current | I0 | 0.01 A |
Stall torque | MH | 13.2 mNm |
Friction torque | MR | 0.12 mNm |
Speed constant | kn | 799 min⁻¹/V |
Back-EMF constant | kE | 1.25 mV/min⁻¹ |
Torque constant | kM | 12 mNm/A |
Current constant | kI | 0.084 A/mNm |
Slope of n-M curve | Δn/ΔM | 720 min⁻¹/mNm |
Rotor inductance | L | 420 µH |
Mechanical time constant | τm | 20 ms |
Rotor inertia | J | 2.7 gcm² |
Angular acceleration | αmax. | 50 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 10.8 Ω |
Efficiency, max. | ηmax. | 83 % |
No-load speed | n0 | 9500 min⁻¹ |
No-load current | I0 | 0.01 A |
Stall torque | MH | 13.2 mNm |
Friction torque | MR | 0.12 mNm |
Speed constant | kn | 799 min⁻¹/V |
Back-EMF constant | kE | 1.25 mV/min⁻¹ |
Torque constant | kM | 12 mNm/A |
Current constant | kI | 0.084 A/mNm |
Slope of n-M curve | Δn/ΔM | 720 min⁻¹/mNm |
Rotor inductance | L | 420 µH |
Mechanical time constant | τm | 20 ms |
Rotor inertia | J | 2.7 gcm² |
Angular acceleration | αmax. | 50 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 15 V |
Terminal resistance | R | 21 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 8400 min⁻¹ |
No-load current | I0 | 0.007 A |
Stall torque | MH | 11.9 mNm |
Friction torque | MR | 0.12 mNm |
Speed constant | kn | 566 min⁻¹/V |
Back-EMF constant | kE | 1.77 mV/min⁻¹ |
Torque constant | kM | 16.9 mNm/A |
Current constant | kI | 0.059 A/mNm |
Slope of n-M curve | Δn/ΔM | 706 min⁻¹/mNm |
Rotor inductance | L | 900 µH |
Mechanical time constant | τm | 20 ms |
Rotor inertia | J | 2.7 gcm² |
Angular acceleration | αmax. | 44 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 15 V |
Terminal resistance | R | 21 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 8400 min⁻¹ |
No-load current | I0 | 0.007 A |
Stall torque | MH | 11.9 mNm |
Friction torque | MR | 0.12 mNm |
Speed constant | kn | 566 min⁻¹/V |
Back-EMF constant | kE | 1.77 mV/min⁻¹ |
Torque constant | kM | 16.9 mNm/A |
Current constant | kI | 0.059 A/mNm |
Slope of n-M curve | Δn/ΔM | 706 min⁻¹/mNm |
Rotor inductance | L | 900 µH |
Mechanical time constant | τm | 20 ms |
Rotor inertia | J | 2.7 gcm² |
Angular acceleration | αmax. | 44 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 15 V |
Terminal resistance | R | 21 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 8400 min⁻¹ |
No-load current | I0 | 0.007 A |
Stall torque | MH | 11.9 mNm |
Friction torque | MR | 0.12 mNm |
Speed constant | kn | 566 min⁻¹/V |
Back-EMF constant | kE | 1.77 mV/min⁻¹ |
Torque constant | kM | 16.9 mNm/A |
Current constant | kI | 0.059 A/mNm |
Slope of n-M curve | Δn/ΔM | 706 min⁻¹/mNm |
Rotor inductance | L | 900 µH |
Mechanical time constant | τm | 20 ms |
Rotor inertia | J | 2.7 gcm² |
Angular acceleration | αmax. | 44 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 15 V |
Terminal resistance | R | 21 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 8400 min⁻¹ |
No-load current | I0 | 0.007 A |
Stall torque | MH | 11.9 mNm |
Friction torque | MR | 0.12 mNm |
Speed constant | kn | 566 min⁻¹/V |
Back-EMF constant | kE | 1.77 mV/min⁻¹ |
Torque constant | kM | 16.9 mNm/A |
Current constant | kI | 0.059 A/mNm |
Slope of n-M curve | Δn/ΔM | 706 min⁻¹/mNm |
Rotor inductance | L | 900 µH |
Mechanical time constant | τm | 20 ms |
Rotor inertia | J | 2.7 gcm² |
Angular acceleration | αmax. | 44 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 15 V |
Terminal resistance | R | 21 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 8400 min⁻¹ |
No-load current | I0 | 0.007 A |
Stall torque | MH | 11.9 mNm |
Friction torque | MR | 0.12 mNm |
Speed constant | kn | 566 min⁻¹/V |
Back-EMF constant | kE | 1.77 mV/min⁻¹ |
Torque constant | kM | 16.9 mNm/A |
Current constant | kI | 0.059 A/mNm |
Slope of n-M curve | Δn/ΔM | 706 min⁻¹/mNm |
Rotor inductance | L | 900 µH |
Mechanical time constant | τm | 20 ms |
Rotor inertia | J | 2.7 gcm² |
Angular acceleration | αmax. | 44 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 15 V |
Terminal resistance | R | 21 Ω |
Efficiency, max. | ηmax. | 82 % |
No-load speed | n0 | 8400 min⁻¹ |
No-load current | I0 | 0.007 A |
Stall torque | MH | 11.9 mNm |
Friction torque | MR | 0.12 mNm |
Speed constant | kn | 566 min⁻¹/V |
Back-EMF constant | kE | 1.77 mV/min⁻¹ |
Torque constant | kM | 16.9 mNm/A |
Current constant | kI | 0.059 A/mNm |
Slope of n-M curve | Δn/ΔM | 706 min⁻¹/mNm |
Rotor inductance | L | 900 µH |
Mechanical time constant | τm | 20 ms |
Rotor inertia | J | 2.7 gcm² |
Angular acceleration | αmax. | 44 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 50 Ω |
Efficiency, max. | ηmax. | 81 % |
No-load speed | n0 | 9000 min⁻¹ |
No-load current | I0 | 0.005 A |
Stall torque | MH | 12 mNm |
Friction torque | MR | 0.13 mNm |
Speed constant | kn | 379 min⁻¹/V |
Back-EMF constant | kE | 2.64 mV/min⁻¹ |
Torque constant | kM | 25.2 mNm/A |
Current constant | kI | 0.04 A/mNm |
Slope of n-M curve | Δn/ΔM | 750 min⁻¹/mNm |
Rotor inductance | L | 2200 µH |
Mechanical time constant | τm | 19 ms |
Rotor inertia | J | 2.4 gcm² |
Angular acceleration | αmax. | 50 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 50 Ω |
Efficiency, max. | ηmax. | 81 % |
No-load speed | n0 | 9000 min⁻¹ |
No-load current | I0 | 0.005 A |
Stall torque | MH | 12 mNm |
Friction torque | MR | 0.13 mNm |
Speed constant | kn | 379 min⁻¹/V |
Back-EMF constant | kE | 2.64 mV/min⁻¹ |
Torque constant | kM | 25.2 mNm/A |
Current constant | kI | 0.04 A/mNm |
Slope of n-M curve | Δn/ΔM | 750 min⁻¹/mNm |
Rotor inductance | L | 2200 µH |
Mechanical time constant | τm | 19 ms |
Rotor inertia | J | 2.4 gcm² |
Angular acceleration | αmax. | 50 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 50 Ω |
Efficiency, max. | ηmax. | 81 % |
No-load speed | n0 | 9000 min⁻¹ |
No-load current | I0 | 0.005 A |
Stall torque | MH | 12 mNm |
Friction torque | MR | 0.13 mNm |
Speed constant | kn | 379 min⁻¹/V |
Back-EMF constant | kE | 2.64 mV/min⁻¹ |
Torque constant | kM | 25.2 mNm/A |
Current constant | kI | 0.04 A/mNm |
Slope of n-M curve | Δn/ΔM | 750 min⁻¹/mNm |
Rotor inductance | L | 2200 µH |
Mechanical time constant | τm | 19 ms |
Rotor inertia | J | 2.4 gcm² |
Angular acceleration | αmax. | 50 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 50 Ω |
Efficiency, max. | ηmax. | 81 % |
No-load speed | n0 | 9000 min⁻¹ |
No-load current | I0 | 0.005 A |
Stall torque | MH | 12 mNm |
Friction torque | MR | 0.13 mNm |
Speed constant | kn | 379 min⁻¹/V |
Back-EMF constant | kE | 2.64 mV/min⁻¹ |
Torque constant | kM | 25.2 mNm/A |
Current constant | kI | 0.04 A/mNm |
Slope of n-M curve | Δn/ΔM | 750 min⁻¹/mNm |
Rotor inductance | L | 2200 µH |
Mechanical time constant | τm | 19 ms |
Rotor inertia | J | 2.4 gcm² |
Angular acceleration | αmax. | 50 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 50 Ω |
Efficiency, max. | ηmax. | 81 % |
No-load speed | n0 | 9000 min⁻¹ |
No-load current | I0 | 0.005 A |
Stall torque | MH | 12 mNm |
Friction torque | MR | 0.13 mNm |
Speed constant | kn | 379 min⁻¹/V |
Back-EMF constant | kE | 2.64 mV/min⁻¹ |
Torque constant | kM | 25.2 mNm/A |
Current constant | kI | 0.04 A/mNm |
Slope of n-M curve | Δn/ΔM | 750 min⁻¹/mNm |
Rotor inductance | L | 2200 µH |
Mechanical time constant | τm | 19 ms |
Rotor inertia | J | 2.4 gcm² |
Angular acceleration | αmax. | 50 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 50 Ω |
Efficiency, max. | ηmax. | 81 % |
No-load speed | n0 | 9000 min⁻¹ |
No-load current | I0 | 0.005 A |
Stall torque | MH | 12 mNm |
Friction torque | MR | 0.13 mNm |
Speed constant | kn | 379 min⁻¹/V |
Back-EMF constant | kE | 2.64 mV/min⁻¹ |
Torque constant | kM | 25.2 mNm/A |
Current constant | kI | 0.04 A/mNm |
Slope of n-M curve | Δn/ΔM | 750 min⁻¹/mNm |
Rotor inductance | L | 2200 µH |
Mechanical time constant | τm | 19 ms |
Rotor inertia | J | 2.4 gcm² |
Angular acceleration | αmax. | 50 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 40 V |
Terminal resistance | R | 193 Ω |
Efficiency, max. | ηmax. | 78 % |
No-load speed | n0 | 8200 min⁻¹ |
No-load current | I0 | 0.003 A |
Stall torque | MH | 9.37 mNm |
Friction torque | MR | 0.14 mNm |
Speed constant | kn | 208 min⁻¹/V |
Back-EMF constant | kE | 4.81 mV/min⁻¹ |
Torque constant | kM | 45.9 mNm/A |
Current constant | kI | 0.022 A/mNm |
Slope of n-M curve | Δn/ΔM | 875 min⁻¹/mNm |
Rotor inductance | L | 8000 µH |
Mechanical time constant | τm | 22 ms |
Rotor inertia | J | 2.4 gcm² |
Angular acceleration | αmax. | 39 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 40 V |
Terminal resistance | R | 193 Ω |
Efficiency, max. | ηmax. | 78 % |
No-load speed | n0 | 8200 min⁻¹ |
No-load current | I0 | 0.003 A |
Stall torque | MH | 9.37 mNm |
Friction torque | MR | 0.14 mNm |
Speed constant | kn | 208 min⁻¹/V |
Back-EMF constant | kE | 4.81 mV/min⁻¹ |
Torque constant | kM | 45.9 mNm/A |
Current constant | kI | 0.022 A/mNm |
Slope of n-M curve | Δn/ΔM | 875 min⁻¹/mNm |
Rotor inductance | L | 8000 µH |
Mechanical time constant | τm | 22 ms |
Rotor inertia | J | 2.4 gcm² |
Angular acceleration | αmax. | 39 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 40 V |
Terminal resistance | R | 193 Ω |
Efficiency, max. | ηmax. | 78 % |
No-load speed | n0 | 8200 min⁻¹ |
No-load current | I0 | 0.003 A |
Stall torque | MH | 9.37 mNm |
Friction torque | MR | 0.14 mNm |
Speed constant | kn | 208 min⁻¹/V |
Back-EMF constant | kE | 4.81 mV/min⁻¹ |
Torque constant | kM | 45.9 mNm/A |
Current constant | kI | 0.022 A/mNm |
Slope of n-M curve | Δn/ΔM | 875 min⁻¹/mNm |
Rotor inductance | L | 8000 µH |
Mechanical time constant | τm | 22 ms |
Rotor inertia | J | 2.4 gcm² |
Angular acceleration | αmax. | 39 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 40 V |
Terminal resistance | R | 193 Ω |
Efficiency, max. | ηmax. | 78 % |
No-load speed | n0 | 8200 min⁻¹ |
No-load current | I0 | 0.003 A |
Stall torque | MH | 9.37 mNm |
Friction torque | MR | 0.14 mNm |
Speed constant | kn | 208 min⁻¹/V |
Back-EMF constant | kE | 4.81 mV/min⁻¹ |
Torque constant | kM | 45.9 mNm/A |
Current constant | kI | 0.022 A/mNm |
Slope of n-M curve | Δn/ΔM | 875 min⁻¹/mNm |
Rotor inductance | L | 8000 µH |
Mechanical time constant | τm | 22 ms |
Rotor inertia | J | 2.4 gcm² |
Angular acceleration | αmax. | 39 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 40 V |
Terminal resistance | R | 193 Ω |
Efficiency, max. | ηmax. | 78 % |
No-load speed | n0 | 8200 min⁻¹ |
No-load current | I0 | 0.003 A |
Stall torque | MH | 9.37 mNm |
Friction torque | MR | 0.14 mNm |
Speed constant | kn | 208 min⁻¹/V |
Back-EMF constant | kE | 4.81 mV/min⁻¹ |
Torque constant | kM | 45.9 mNm/A |
Current constant | kI | 0.022 A/mNm |
Slope of n-M curve | Δn/ΔM | 875 min⁻¹/mNm |
Rotor inductance | L | 8000 µH |
Mechanical time constant | τm | 22 ms |
Rotor inertia | J | 2.4 gcm² |
Angular acceleration | αmax. | 39 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 40 V |
Terminal resistance | R | 193 Ω |
Efficiency, max. | ηmax. | 78 % |
No-load speed | n0 | 8200 min⁻¹ |
No-load current | I0 | 0.003 A |
Stall torque | MH | 9.37 mNm |
Friction torque | MR | 0.14 mNm |
Speed constant | kn | 208 min⁻¹/V |
Back-EMF constant | kE | 4.81 mV/min⁻¹ |
Torque constant | kM | 45.9 mNm/A |
Current constant | kI | 0.022 A/mNm |
Slope of n-M curve | Δn/ΔM | 875 min⁻¹/mNm |
Rotor inductance | L | 8000 µH |
Mechanical time constant | τm | 22 ms |
Rotor inertia | J | 2.4 gcm² |
Angular acceleration | αmax. | 39 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 4 / 28 K/W |
Thermal time constant | τw1/τw2 | 4.5 / 602 s |
Operating temperature range | -30 ... 85 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, zinc galvanized and passivated | |
Mass | 50 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 11000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | AlNiCo |