Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 3.98 Ω |
Efficiency, max. | ηmax. | 58 % |
No-load speed | n0 | 8300 min⁻¹ |
No-load current | I0 | 0.058 A |
Stall torque | MH | 8.1 mNm |
Friction torque | MR | 0.35 mNm |
Speed constant | kn | 1568 min⁻¹/V |
Back-EMF constant | kE | 0.638 mV/min⁻¹ |
Torque constant | kM | 6.09 mNm/A |
Current constant | kI | 0.164 A/mNm |
Slope of n-M curve | Δn/ΔM | 1025 min⁻¹/mNm |
Rotor inductance | L | 70 µH |
Mechanical time constant | τm | 5.9 ms |
Rotor inertia | J | 0.55 gcm² |
Angular acceleration | αmax. | 147 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 13 / 28 K/W |
Thermal time constant | τw1/τw2 | 11 / 245 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 21 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 10000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 6 V |
Terminal resistance | R | 3.98 Ω |
Efficiency, max. | ηmax. | 58 % |
No-load speed | n0 | 8300 min⁻¹ |
No-load current | I0 | 0.058 A |
Stall torque | MH | 8.1 mNm |
Friction torque | MR | 0.35 mNm |
Speed constant | kn | 1568 min⁻¹/V |
Back-EMF constant | kE | 0.638 mV/min⁻¹ |
Torque constant | kM | 6.09 mNm/A |
Current constant | kI | 0.164 A/mNm |
Slope of n-M curve | Δn/ΔM | 1025 min⁻¹/mNm |
Rotor inductance | L | 70 µH |
Mechanical time constant | τm | 5.9 ms |
Rotor inertia | J | 0.55 gcm² |
Angular acceleration | αmax. | 147 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 13 / 28 K/W |
Thermal time constant | τw1/τw2 | 11 / 245 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 21 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 10000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 15.6 Ω |
Efficiency, max. | ηmax. | 62 % |
No-load speed | n0 | 8700 min⁻¹ |
No-load current | I0 | 0.029 A |
Stall torque | MH | 8.6 mNm |
Friction torque | MR | 0.35 mNm |
Speed constant | kn | 783 min⁻¹/V |
Back-EMF constant | kE | 1.277 mV/min⁻¹ |
Torque constant | kM | 12.19 mNm/A |
Current constant | kI | 0.082 A/mNm |
Slope of n-M curve | Δn/ΔM | 1003 min⁻¹/mNm |
Rotor inductance | L | 280 µH |
Mechanical time constant | τm | 6 ms |
Rotor inertia | J | 0.57 gcm² |
Angular acceleration | αmax. | 152 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 13 / 28 K/W |
Thermal time constant | τw1/τw2 | 11 / 245 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 21 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 10000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 12 V |
Terminal resistance | R | 15.6 Ω |
Efficiency, max. | ηmax. | 62 % |
No-load speed | n0 | 8700 min⁻¹ |
No-load current | I0 | 0.029 A |
Stall torque | MH | 8.6 mNm |
Friction torque | MR | 0.35 mNm |
Speed constant | kn | 783 min⁻¹/V |
Back-EMF constant | kE | 1.277 mV/min⁻¹ |
Torque constant | kM | 12.19 mNm/A |
Current constant | kI | 0.082 A/mNm |
Slope of n-M curve | Δn/ΔM | 1003 min⁻¹/mNm |
Rotor inductance | L | 280 µH |
Mechanical time constant | τm | 6 ms |
Rotor inertia | J | 0.57 gcm² |
Angular acceleration | αmax. | 152 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 13 / 28 K/W |
Thermal time constant | τw1/τw2 | 11 / 245 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 21 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 10000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 36.6 Ω |
Efficiency, max. | ηmax. | 64 % |
No-load speed | n0 | 8800 min⁻¹ |
No-load current | I0 | 0.019 A |
Stall torque | MH | 8.6 mNm |
Friction torque | MR | 0.35 mNm |
Speed constant | kn | 525 min⁻¹/V |
Back-EMF constant | kE | 1.904 mV/min⁻¹ |
Torque constant | kM | 18.18 mNm/A |
Current constant | kI | 0.055 A/mNm |
Slope of n-M curve | Δn/ΔM | 1057 min⁻¹/mNm |
Rotor inductance | L | 656 µH |
Mechanical time constant | τm | 6.1 ms |
Rotor inertia | J | 0.55 gcm² |
Angular acceleration | αmax. | 156 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 13 / 28 K/W |
Thermal time constant | τw1/τw2 | 11 / 245 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 21 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 10000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 18 V |
Terminal resistance | R | 36.6 Ω |
Efficiency, max. | ηmax. | 64 % |
No-load speed | n0 | 8800 min⁻¹ |
No-load current | I0 | 0.019 A |
Stall torque | MH | 8.6 mNm |
Friction torque | MR | 0.35 mNm |
Speed constant | kn | 525 min⁻¹/V |
Back-EMF constant | kE | 1.904 mV/min⁻¹ |
Torque constant | kM | 18.18 mNm/A |
Current constant | kI | 0.055 A/mNm |
Slope of n-M curve | Δn/ΔM | 1057 min⁻¹/mNm |
Rotor inductance | L | 656 µH |
Mechanical time constant | τm | 6.1 ms |
Rotor inertia | J | 0.55 gcm² |
Angular acceleration | αmax. | 156 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 13 / 28 K/W |
Thermal time constant | τw1/τw2 | 11 / 245 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 21 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 10000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 63.7 Ω |
Efficiency, max. | ηmax. | 64 % |
No-load speed | n0 | 8900 min⁻¹ |
No-load current | I0 | 0.014 A |
Stall torque | MH | 8.6 mNm |
Friction torque | MR | 0.35 mNm |
Speed constant | kn | 392 min⁻¹/V |
Back-EMF constant | kE | 2.552 mV/min⁻¹ |
Torque constant | kM | 24.37 mNm/A |
Current constant | kI | 0.041 A/mNm |
Slope of n-M curve | Δn/ΔM | 1024 min⁻¹/mNm |
Rotor inductance | L | 1100 µH |
Mechanical time constant | τm | 6 ms |
Rotor inertia | J | 0.56 gcm² |
Angular acceleration | αmax. | 154 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 13 / 28 K/W |
Thermal time constant | τw1/τw2 | 11 / 245 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 21 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 10000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal voltage | UN | 24 V |
Terminal resistance | R | 63.7 Ω |
Efficiency, max. | ηmax. | 64 % |
No-load speed | n0 | 8900 min⁻¹ |
No-load current | I0 | 0.014 A |
Stall torque | MH | 8.6 mNm |
Friction torque | MR | 0.35 mNm |
Speed constant | kn | 392 min⁻¹/V |
Back-EMF constant | kE | 2.552 mV/min⁻¹ |
Torque constant | kM | 24.37 mNm/A |
Current constant | kI | 0.041 A/mNm |
Slope of n-M curve | Δn/ΔM | 1024 min⁻¹/mNm |
Rotor inductance | L | 1100 µH |
Mechanical time constant | τm | 6 ms |
Rotor inertia | J | 0.56 gcm² |
Angular acceleration | αmax. | 154 ·10³rad/s² |
Thermal resistance | Rth1/Rth2 | 13 / 28 K/W |
Thermal time constant | τw1/τw2 | 11 / 245 s |
Operating temperature range | -30 ... 100 °C | |
Winding temperature, max. | 125 °C | |
Housing material | steel, nickel plated | |
Mass | 21 g | |
Direction of rotation | clockwise, viewed from the front face | |
Speed up to | nmax. | 10000 min⁻¹ |
Number of pole pairs | 1 | |
Magnet material | NdFeB |