Press Suppliers
Press Suppliers

Encoders Series PA2-50

optical Encoder, digital outputs
2 channels, 50 lines per revolution

Key Features
Lines per revolution:
50
Encoder channels:
2
Advantages
Small size
High signal quality and accuracy
Variants:
Series PA2-50
N : Lines per revolution : 50 |nchannel : Encoder channels : 2

Values at 22° and nominal voltageValue
Lines/Steps per revolutionN 50
Frequency range, up tof 35 kHz
Signal output, square wave 2
Supply voltageUDD 3 ... 2.7 ... 3.3 V
Current consumption, typicalIDD 8.5 mA
Output current, max.IOUT 8 mA
Pulse widthP 18050 °e
Phase shift, channel A to BΦ 9045 °e
Logic state widthS 9050 °e
CycleC 36036 °e
Signal rise/fall time, max. (CLOAD = 25 pF pF)tr/tf 0.3 / 0.1 / 25 pF
Inertia of code discJ 0.02 gcm²
Operating temperature range -30 ... 85 °C
Incremental encoder Series PA2-50 by FAULHABER
Incremental encoder Series PA2-50 by FAULHABER
Incremental encoder Series PA2-50 by FAULHABER
DC-Motors
FAULHABER S/G
0615 ... S Series  by FAULHABER
Series 0615 ... S
Precious Metal Commutation
FAULHABER SR
0816 ... SR Series  by FAULHABER
Series 0816 ... SR
Precious Metal Commutation
Brushless DC-Motors
FAULHABER B
0620 ... B Series  by FAULHABER
Series 0620 ... B
2 Pole Technology
Accessories
Adapter and cables
6501.00144 Series  by FAULHABER
Series 6501.00144
Encoder Adapter MC V2.5, SC » PA2
Cables and Accessories Series  by FAULHABER
Series Cables and Accessories
-

Download

pdf
Datasheet
pdf
Technical Information
pdf
Accessory Combination

Application note

pdf
AN 136 - Block Commutation - with Digital Hall Sensors - with Absolute Encoder
pdf
AN 144 - Quadraturschnittstelle
pdf
AN 147 - Definition of the encoder signal criteria
pdf
AN 162 - Analog Hall Sensors
pdf
AN 163 - Digital Hall Sensors
Your Choice
Selected Variant
Series PA2-50
optical Encoder, digital outputs
2 channels, 50 lines per revolution
Key Features
Lines per revolution: 50
Encoder channels: 2

Recommended contents

Here you will find external YouTube contents for the article. Click to watch.

I consent to being shown external contents. I am aware that personal data may be shared with third-party platforms. For more information, refer to our privacy policy.