Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal current per phase (1 phases ON) | 5.3 A | |
Boosted current per phase (1 phases ON) | 12.2 A | |
Phase resistance | 0.35 Ω | |
Phase inductance (1 kHz) | 0.7 mH | |
Holding torque at nominal current (1 phases ON) | 180 mNm | |
Holding torque at boosted current | 400 mNm | |
Residual torque, typ. | 10 mNm | |
Back-EMF amplitude | 2.15 V/k step/s | |
Electrical time constant | 2 ms | |
Rotor inertia | 9.4 ·10⁻⁷ kgm² | |
Step angle (full step) | 3.6 ° | |
Angular accuracy | 6 % | |
Angular acceleration, max. | 425 ·10³ rad/s² | |
Speed up to | 5000 min⁻¹ | |
Resonance frequency (at no load) | 70 Hz | |
Thermal resistance | 7.3 K/W | |
Thermal time constant | 18 min | |
Operating temperature range | -20 ... 50 °C | |
Winding temperature, max. | 130 °C | |
Housing material | Polyphenylensulfid (PPS) | |
Mass | 250 g | |
Magnet material | NdFeB |
Values at 22° and nominal voltage | Value | |
---|---|---|
Nominal current per phase (1 phases ON) | 2 A | |
Boosted current per phase (1 phases ON) | 4.6 A | |
Phase resistance | 2.2 Ω | |
Phase inductance (1 kHz) | 5 mH | |
Holding torque at nominal current (1 phases ON) | 180 mNm | |
Holding torque at boosted current | 400 mNm | |
Residual torque, typ. | 10 mNm | |
Back-EMF amplitude | 5.65 V/k step/s | |
Electrical time constant | 2 ms | |
Rotor inertia | 9.4 ·10⁻⁷ kgm² | |
Step angle (full step) | 3.6 ° | |
Angular accuracy | 6 % | |
Angular acceleration, max. | 425 ·10³ rad/s² | |
Speed up to | 5000 min⁻¹ | |
Resonance frequency (at no load) | 70 Hz | |
Thermal resistance | 7.3 K/W | |
Thermal time constant | 18 min | |
Operating temperature range | -20 ... 50 °C | |
Winding temperature, max. | 130 °C | |
Housing material | Polyphenylensulfid (PPS) | |
Mass | 250 g | |
Magnet material | NdFeB |
Download
Application note